1. Home
    2. Intelligent Power Devices

RoSA IPD

Scalability. Flexibility. Innovation

Higher Reliability, Safer, Wider Selection

 

Renesas 2nd generation Intelligent Power Devices (IPD), also known as RoSA IPD series, are a range of Robust & Safety devices.

RoSA IPDs have built-in peripheral and protection functions that supports  system reliability improvement and unit down-sizing.
On top of that, top 3 merits of RoSA IPDs are namely,

  • Scalability : Wide range of product line ups containing a huge range of Rds(on) from 6 to 70mΩ
  • Flexibility : Diagnosis signal’s output format is consistent across all products
  •  Innovation : Higher load short circuit robustness is  realized with over current protection and  power limitation

Renesas boasts a comprehensive and substantial range of single, dual and quad channel IPDs for all lighting and body applications.

 

Channel Product Ron (mΩ) PKG
Single uPD166031T1U 10 7p TO-252
uPD166032T1U 12
uPD166033T1U 6
uPD166034T1U 8
Dual uPD166029T1J 70 12p HSSOP
uPD166037T1J 30
uPD166038T1J 20
Quad uPD166028T1K 35 24p HSSOP
You can filter the sample codes and application notes that are displayed using the below filters.

Confirm below disclaimers

Input Renesas account name and password

Disclaimer:

The information contained herein has been provided by a member of Renesas Partners. This information is provided on the Renesas website provided for convenience and informational purposes only. Renesas is not responsible for the contents of this page or any changes or updates to the information posted on this page. Certain links provided herein permit you to leave this site and enter non-Renesas sites. These linked sites are not under control of Renesas. Renesas is not responsible for the contents of any linked site or any changes or updates to such sites. These links are provided for convenience and informational purposes only. The inclusion of any link does not imply endorsement by Renesas of any linked site.

Renesas's Publication of information regarding third-party products or services does not constitute an endorsement regarding the suitability of such products or services or a warranty, representation or endorsement of such products or services either alone or in combination with any of Renesas's product or service.

Contact