1. Home
    2. Intelligent Power Devices

HOPE IPD

Higher Energy Performance, more compact size

HOPE IPD is a High current OPEration IPD,. the latest family added to the IPD series.

 

Designed for Automotive applications, Intelligent Power Devices (IPD) are high side drivers combining N-channel Power MOS with integrated charge pump and gate control together with various protection circuits to enhance system performance. Both AEC-Q100 and RoHS compliant.

 

Key Features

  • Offer low ohmic products from 2 mΩ to 4.86mΩ in D2Pak (TO-263) for nominal DC load current up to 40A
  • Designed for high current applications to drive various types of resistive capacitive or inductive loads
  • Achieve an outstanding energy performance while driving inductive load by using a wide Safe Operating Area Power MOSFET technology
  • Available in 2 topologies – Current & Voltage drive

 

Topology Part name Rds(on) (max)
Current RAJ280002 4H11HPF 2mΩ
RAJ280003 4H11HPF 3mΩ
RAJ280004 4H11HPF 4.6mΩ
Voltage RAJ280002 4H12HPF 2mΩ
RAJ280003 4H12HPF 3mΩ
RAJ280004 4H12HPF 4.6mΩ

 

Part Number Description:

You can filter the sample codes and application notes that are displayed using the below filters.

Confirm below disclaimers

Input Renesas account name and password

Disclaimer:

The information contained herein has been provided by a member of Renesas Partners. This information is provided on the Renesas website provided for convenience and informational purposes only. Renesas is not responsible for the contents of this page or any changes or updates to the information posted on this page. Certain links provided herein permit you to leave this site and enter non-Renesas sites. These linked sites are not under control of Renesas. Renesas is not responsible for the contents of any linked site or any changes or updates to such sites. These links are provided for convenience and informational purposes only. The inclusion of any link does not imply endorsement by Renesas of any linked site.

Renesas's Publication of information regarding third-party products or services does not constitute an endorsement regarding the suitability of such products or services or a warranty, representation or endorsement of such products or services either alone or in combination with any of Renesas's product or service.

Contact