1. Home
    2. Events
    3. 2017

Electronica India 2017

Event
Electronica India 2017
Date 14 - 16 September 2017
10:00 - 18:00 Daily
Venue Pragati Maidan, New Delhi, India
http://electronica-india.com/travel-stay/getting-there/index.html
Booth Booth 2125   Hall 12A

Automotive

Stay ahead of technology in the automotive industry with Renesas' technology advancement in contributing to Green, Safe and Secure car.

Featured solutions with live demo:

  • Electric Vehicle - Accelerate improvement of fuel efficiency of eco car with highly efficient motor control HEV / EV inverter solution
  • In-Vehicle infotainment + Graphics Cluster - Implement  TFT graphics cluster, entertainment & air-conditioner, forward-view, multimedia and ADAS image recognition in one SoC
  • Surround View System - Detecting surrounding utilizing image recognition technology with R-Car Surround View 4 cameras solution
  • Powering Automotive with Intersil devices

 


 

IoT with Renesas Synergy™

Innovate in IoT device with Renesas Synergy™ Platform, a complete and qualified platform provides a lower barrier to entry, faster and easier embedded development process, enable you to start development immediately at API level and innovate you differentiated products.

Featured solutions with live demo:

  • Biometric Fingerprint - Designed and developed locally. Support complete end-to-end ecosystem through Renesas partners for Extraction Algorithm, Software (RD) Services, Management Server (HSM), Secure Provisioning & Secure Manufacturing
  • IoT Sandbox - No-Cost, No-Installation Developer area that provides cloud connectivity with Renesas products, smartphones, 3rd party web services with capabilities such as identity management, data storage, ability to visualize data with dashboards
  • Heathcare IoT - Plug and play adapter card comes with sensors like body temperature, ambient temperature and air pressure. It uses MQTT loT protocol on the Synergy platform to communicate with the Cloud
  • Home Automation - Connects the appliances with-in Home seamlessly by various connectivity interfaces such as RS485, CAN, Ethernet, WiFi and Zigbee

 


 

HMI, Video, Embedded Vision with RZ/G

Develop the game-changing Linux and android embedded systems for use in industrial, home appliance, office, medical equipment and deliver high-end performance in graphics,  multistream video and embedded vision.

Featured solutions with live demo:

  • Industrial Surveillance Camera - Two cameras solution equipped with a 3D graphics engine (PowerVR SGX540 at 260 MHz) and support full high-definition video encoding and decoding
  • Multi-channel DVR & Video Analytics - Ideally suitable for high performance video intensive and graphic rich applications. The platform with 4 Cameras can be used for various video applications like DVR, Video Analytics, Computer Vision
  • Machine Vision / Object Detection - Module is integrated with Object Detection application, recognize thousands of objects, animals, or any custom set of objects
  • Wireless Video Streaming - Solution enabled with Wi-Fi for various Wireless Video Streaming & Surveillance  applications
  • Industrial computation - RZ/G1C Pi format SBC is packed with various features which can be used for various applications, such as Industrial PC, HMI & Access Control, Industrial Control,  Healthcare devices, Point of sale, IoT, Home & Office automation and White goods & appliances

 


 

Power Management

Powered Up and Ready to Go with solutions for Battery Management, Digital Power Modules, Motor Control, Digital PWM Controllers and Industrial Power Solution from Intersil.

 


 

Contact