Overview

Description

Smart Analog Easy Starter is a GUI evaluation tool for designing the analog front-end circuit of Smart Analog devices and editing analog circuit data while observing the waveforms on a computer screen. Circuit design can be performed easily by operating a mouse on a computer screen using a Smart Analog evaluation board manufactured by Tessera Technology.

Features

  • GUI tool for Smart Analog evaluation board
  • Perform circuit design and customization using a circuit block diagram style GUI.
  • The circuit data (register values, etc.) you create can be displayed in a list, saved, and restored
  • AFE register files created in the Renesas VA online simulator can be imported*1
  • Edit circuit data while observing waveforms in Easy Starter
  • Generate C source code for circuit design*2
  • Generated C source code is compatible with files generated by SA-Designer (project not registered to CS+)
  • Notes:
    1. AFE register files created in Renesas VA cannot be imported to Smart Analog Easy Starter 101.
    2. Except interface C source code.

Release Information

Hardware Requirements

Supported OS Windows® 7, Windows Vista®, Windows® XP SP3
CPU At least 1 GHz (multicore CPU supported)
Main memory At least 1 GB
Display At least 800 x 600
Interface At least 1 USB port that supports USB 1.1
Other software requirements in addition to Windows OS Microsoft .NET Framework 3.0 USB driver for target board

Target Devices

Downloads

Documentation

Type Title Date
Application Note PDF 1.54 MB 日本語
Application Note PDF 4.70 MB 日本語
Application Note PDF 1.50 MB 日本語
3 items

Additional Details

  Smart Analog Easy Starter 101 Smart Analog Easy Starter
Supported evaluation boards Smart Analog IC101 RSK Option Board TSA-OP-IC101 Smart Analog IC Evaluation Board TSA-IC300
Smart Analog IC Evaluation Board TSA-IC301
Smart Analog IC Evaluation Board TSA-IC500*3
Smart Analog Stick (RL78/G1E Stick Starter kit) RL78/G1E-STICK
Supported devices Smart Analog IC101 Smart Analog IC300
Smart Analog IC301
Smart Analog IC500
Smart Analog IC501
Smart Analog IC502
Smart Analog MCU (RL78/G1E)

Please download USB drivers for TSA-IC300 and TSA-IC301 for Windows 7, Windows XP, and Windows Vista from Tessera Technology's website:
TSA-IC300/301 USB drivers