1. Home
    2. Key Technology
    3. Human Machine Interface

RZ Display it! - HMI Solution Kit

Overview

The RZ device is the ideal solution for an Human Machine Interface application integrating up to 10MB of embedded RAM such that you can run a complete application including the frame buffer on the device without needing any external RAM, making your designs much simpler, easier and cost effective.

This kit allows customers, with just a simple click of a button, to view and demonstrate software such as MicroEJ JVM from IS2T, Segger emWIN, Draupner Touch GFX, Guiliani from TES, GUIX from Express Logic, Micrium’s µC/GUI as well as free software from Renesas such as our simple driver software and our graphics acceleration software.

So if you’re looking for a solution for your next generation Human Machine Interface or GUI application than look no further than the RZ display it! solution kit from Renesas. "Ready to order now."

 

 

Part name: YDISPLAY-IT-RZ

 

 

 

Partners

TES Segger

Express Logic

IS2T

 

Contact