1. Home
    2. Solutions
    3. Automotive

Car Audio

Car Audio

Renesas offers solutions for car audio, such as system control, in-vehicle network, and connectivity.

Solutions for systems ranging from affordable to high-end

Today’s car audio systems offer more than radio and audio CD playback. They are also expected to provide multifunctional capabilities such as connection to mobile music players and hands-free calling via mobile phones using Bluetooth. In addition, the number of products equipped with a rearview monitor display or TFT display for enhanced ease of operation is increasing. At the same time, there is demand for affordably priced audio systems that provide radio and mobile music player connection via USB but no CD capabilities, particularly in emerging economies.
Renesas offers solutions for systems for the car audio market ranging from the affordable to the high-end. The V850 Series is ideal for system control and vehicle networking applications, while the SH7260 Series and RZ/A1 Series are perfect for connectivity applications based on standards such as USB and Bluetooth.

Contact