Download (D6002542)

Issue Date : Jun.18.18

Category : Application Examples, Other Sample Codes

Getting Started with Weather Panel Application - Application Project



Applicable Products

S7G2
S5D9
Renesas Synergy™ Solutions
Renesas Synergy™ Development Kit DK-S7G2
Renesas Synergy™ Starter Kit SK-S7G2
Renesas Synergy™ PE-HMI1 Product Example
Renesas Synergy™ Promotional Kit PK-S5D9


Comments

Application Notes (r30an0231eu0208-synergy-guix-weather-panel.pdf) and Sample Program (C source, ( e2 studio / GNUARM-NONE ),( IAR EW for Synergy )) are included.
Related function: Application Example, LCD, Human Interface

Download

Product Name File Name File Size Download Link
Getting Started with Weather Panel Application - Application Project an-r30an0231eu0208-synergy-guix-weather-panel.zip 18.52 MByte
Back to Top
Contact