1. Home
    2. Press Center
    3. 2014
    4. Renesas Electronics Delivers Productivity Boost in Industrial Applications with the RZ/T1 Real-Time Processor Solution

Related Content

RZ/T1

 

Stock Price
Investor Relations

Main Specifications of the RZ/T1 Solutions

Product No.R7S910015R7S910016R7S910017R7S910018
Package320-pin FPBGA
Main CPU
(Maximum operating frequency)
ARM® Cortex®-R4F (450 MHz)ARM Cortex-R4F (600 MHz)
FPUSupports addition, subtraction, multiplication, division, multiply-and-accumulate, and square-root operations at single- and double-precision.
Tightly-coupled memoryATCM: 512 KB (with ECC); BTCM: 32 KB (with ECC)
Cache memoryInstruction cache : 8 KB (with ECC); Data cache: 8 KB (with ECC)
On-chip extended SRAM1 MB (with ECC)
Clock
  • External clock / oscillator input frequency: 25 MHz
  • CPU clock frequency: Up to 450/600 MHz
  • Low-speed on-chip oscillator (LOCO): 240 kHz
TimersUp to 33 extended-function timers
  • 16-bit TPUa (12 channels), MTU3a (9 channels), GPTa (4 channels): Input capture, output compare, PWM waveform output
  • 16-bit CMT (6 channels), 32-bit CMTW (2 channels)
Industrial Ethernet communication
  • Multiprotocol Ethernet accelerator “R-IN engine”
  • EtherCAT® slave controller
Communication interfaces
  • EtherMAC: 1 port (without the switching function / 2 ports with switching function)
  • USB 2.0 High-Speed host / function: 1 channel
  • CAN (compliant with ISO11898-1 specification): 2 channels (max.)
  • SCIFA with 16-byte transmission and reception FIFOs: 5 channels
  • I2C bus interface: 2 channels for transfer at up to 400 Kbps
  • RSPIa: 4 channels
  • SPIBSC: Provides a single interface for multi-I/O compatible serial flash memory
Encoder interface-Supports EnDat 2.2, BiSS® interface-Supports EnDat 2.2、BiSS interface
AD converter12 bit × 2 units (max.) (8 channels for unit 0, 16 channels for unit 1)
DMA16 channels × 2 units
Others
  • Temperature sensor for measuring temperature within the chip
  • Safety functions (register write protection, input clock oscillation stop detection, CRC, IWDTa, A/D self-diagnostic function of AD converter, error control module, etc.)
  • Security functions (option): Boot mode with security through encryption, JTAG locking mechanism, etc.
Power supply voltage3.3 V (I/O), 1.2 V (core)
Operating temperatureTj = −40°C - +125°C

 

Product No.R7S910001R7S910002R7S910006R7S910007R7S910011R7S91013
Package176-pin HLQFP320-pin FPBGA
Main CPU
(Maximum operating frequency)
ARM Cortex-R4F
(450 MHz)
ARM Cortex- R4F
(600 MHz)
ARM Cortex- R4F
(450 MHz)
ARM Cortex-R4F
(600 MHz)
FPUSupports addition, subtraction, multiplication, division, multiply-and-accumulate, and square-root operations at single- and double-precision.
Tightly coupled memoryATCM: 512 KB (with ECC); BTCM: 32 KB (with ECC)
Cache memoryInstruction cache: 8 KB (with ECC); Data cache: 8 KB (with ECC)
On-chip extended SRAM-1 MB (with ECC)-1 MB (with ECC)
Clock
  • External clock / oscillator input frequency: 25 MHz
  • CPU clock frequency: Up to 450/600 MHz
  • Low-speed on-chip oscillator (LOCO): 240 KHz
TimersUp to 33 extended-function timers
  • 16-bit TPUa (12 channels), MTU3a (9 channels), GPTa (4 channels): Input capture, output compare, PWM waveform output
  • 16-bit CMT (6 channels), 32-bit CMTW (2 channels)
*176-pin products differ in the number of channels, etc.
Industrial Ethernet communication-
Communication function
  • EtherMAC: 1 port (without the switching function / 2 ports with switching function)
  • USB 2.0 High-Speed host / function: 1 channel
  • CAN (compliant with ISO11898-1 specification): 2 channels (max.)
  • SCIFA with 16-byte transmission and reception FIFOs: 5 channels
  • I2C bus interface: 2 channels for transfer at up to 400 Kbps
  • RSPIa: 4 channels
  • SPIBSC: Provides a single interface for multi-I/O compatible serial flash memory
*176-pin products differ in the number of channels or ports, etc.
Encoder interface-Support EnDat 2.2, BiSS interface
AD converter12 bit

2 units (max.) (8 channels for unit 0, 16 channels for unit 1)
*176-pin products have unit 0 only.

DMA16 channels × 2 units
Others
  • Temperature sensor for measuring temperature within the chip
  • Safety functions (register write protection, input clock oscillation stop detection, CRC, IWDTa, A/D self-diagnostic function of AD converter, error control module, etc.)
  • Security functions (option): Boot mode with security through encryption, JTAG locking mechanism, etc.

Power supply

voltage

3.3 V (I/O), 1.2 V (core)
Operating temperatureTj = −40°C - +125°C

 

(Remarks)
ARM, Cortex and R4F are registered trademarks or trademarks of ARM Limited. EtherCAT is a trademark of Beckhoff Automation GmbH. EtherNet/IP is a trademark of ODVA. BiSS is a registered trademark of iC-Haus. Other product and service names that appear in this press release are trademarks or registered trademarks of their respective owners.


The content in the press release, including, but not limited to, product prices and specifications, is based on the information as of the date indicated on the document, but may be subject to change without prior notice.

Contact