1. Home
    2. Press Center
    3. 2013
    4. Renesas Electronics Announces Development of New 32-Bit RX Family CPU Core, the RXv2
Stock Price
Investor Relations

Main Specifications of RXv2 Core

  Main Specification
CPU RXv2
Max Operating Frequency (Target) 300 MHz
 
Register
  • General purpose: Sixteen 32-bit registers
  • Control: Ten 32-bit registers
  • Accumulator: Two 72-bit registers
Instruction Set Specification
  • 109 instruction sets
  • Flexible length instruction (1Byte-8Byte)
  • Supporting 3 operand format
Endian Mode
  • Instructions: little endian
  • Data: Selectable as little or big endian
Address Space 4 GB
Addressing Mode 12 (register–register operations, register–memory operations)
(immediate–register operations, immediate–memory operations, memory–memory transfer, and bitwise operations etc.)
FPU Single precision (32-bit) floating point
(Data types and floating-point exceptions in conformance with the IEEE754 standard)
Multiplier High Speed Multiplier (32 bit × 32 bit = 64 bit)
Divider High Speed Divider
Product sum Operation High Speed (32 bit × 32 bit + 80 bit = 80 bit)
Performance (Target)
  • Over 2.00 DMIPS/MHz (Dhrystone 2.1)
  • Over 4.0 Coremark/MHz
Current Consumption (Target value based on MCU) Under 0.3 mA/MHz
 

 

(Remarks) Other product and service names that appear in this press release are trademarks or registered trademarks of their respective owners.


The content in the press release, including, but not limited to, product prices and specifications, is based on the information as of the date indicated on the document, but may be subject to change without prior notice.

Contact