1. Home
    2. Press Center
    3. 2013
    4. Renesas Electronics Introduces New Advanced Low-Power SRAM Products Contributing to Improved Reliability for Manufacturers' Systems

Related Content

Stock Price
Investor Relations

Product Specifications of the RMLV0416E, RMLV0414E and RMLV0408E Series of SRAM (4 Mbit, 110 nm Process)

Part NumberSupply VoltageWord OrganizationPackageAccess TimePin TypeStandby Current
RMLV0416EGSB-4S22.7 V–3.6 Vx16TSOPII (44)45nsCS2 pin typeUp to 25°C: 2 µA (max.)
Up to 40°C: 3 µA (max.)
Up to 70°C: 5 µA (max.)
Up to 85°C: 7 µA (max.)
RMLV0416EGSB-5S255 ns
RMLV0414EGSB-4S245 nsCS1 pin type
RMLV0414EGSB-5S255 ns
RMLV0416EGBG-4S2FBGA (48)45ns 
RMLV0416EGBG-5S255 ns 
RMLV0408EGSP-4S2x8SOP (32)45ns 
RMLV0408EGSP-5S255 ns 
RMLV0408EGSB-4S2TSOPII (32)45 ns 
RMLV0408EGSB-5S255 ns 
RMLV0408EGSA-4S2sTSOPI (32)45 ns 
RMLV0408EGSA-5S255 ns 

(Remarks) All registered trademarks or trademarks are the property of their respective owners.


The content in the press release, including, but not limited to, product prices and specifications, is based on the information as of the date indicated on the document, but may be subject to change without prior notice.

Contact