1. Home
    2. Press Center
    3. 2013
    4. Renesas Electronics Adds Robust Control Algorithm to RX63T Microcontroller to Offer Solution for Easy Implementation of Digital Power Management Control

Related Content

RX63T

 

Stock Price
Investor Relations

Product Specifications of the RX63T Group of MCUs with the Newly Added Functions

Item Specification
Group name RX63T
CPU core RX CPU
General registers: 32-bit × 16
Multiplier: 32-bit multiplier
Divider: Yes
Multiply-accumulator: Yes (two types: memory-to-memory operations and register-to-register operations)
Maximum operating frequency 100 MHz
Power supply voltage 64-pin and under: 2.7 to 3.6 V
100-pin and over: 2.7 to 3.6 V, 4.0 to 5.5 V
Floating-point operation unit Single-precision floating-point operation unit
(Supports add /subtract /compare /multiply /divide and other instructions)
Flash ROM
(for program storage)
Max. 512 KB
Flash ROM
(for data storage)
Max. 32 KB
RAM Max. 48 KB
On-chip peripheral functions Digital Power management Controller (DPC) (Note 1)
DMA controller (DMACA) × 4 channels
Data transfer controller (DTC) × 1 channel
Multifunction pin controller (MPC) × 1 channel
Multifunction timer pulse unit (MTU3) × 8 channels
Port output enable (POE3)
General PWM timer (GPT) with PWM delay generation function (Note 2): 112-pin and over: 8 channels; 100-pin: 7 channels; 64-pin and under: 4 channels
Compare match timer (CMT) × 4 channels
Watchdog timer (WDT)
Independent watchdog timer (IWDT)
Serial communications interface (SCIc): 112-pin and over: 4 channels; 100-pin: 3 channels; 64-pin and under: 2 channels
Serial communications interface (SCId) × 1 channel
I2C bus interface (RIIC): 120-pin and over: 2 channels; 112-pin and under: 1 channel
Serial peripheral interface (RSPI): 100-pin and over: 2 channels; 64-pin and under: 1 channel
A/D converter (12-bit) (S12ADB): 64-pin and over: 8 channels; 48-pin: 6 channels
A/D converter (10-bit) (ADA): 144-pin: 20 channels; 120-pin and under: 12 channels
D/A converter (10-bit) (DAa): 100-pin and over: 2 channels
CAN module (CAN): 100-pin and over: 1 channel
USB 2.0 function module (USBa): 120-pin and over: 1 channel
Clock frequency accuracy measurement circuit (CAC)
CRC calculator (CRC)
Data operation circuit (DOC)
Register write protection function
Option setting memory area
Power-on reset (POR) / Voltage detection circuit (LVD)
On-chip debugging function Yes (with trace function)
Low power consumption modes 4 modes
Sleep mode
All-module clock stop mode
Software standby mode
Deep software standby mode
Packages PLQP0048KB-A (48-pin LFQFP, 7 × 7 mm, 0.5 mm pitch)
PLQP0064KB-A (64-pin LFQFP, 10 × 10 mm, 0.5 mm pitch)
PLQP0100KB-A (100-pin LFQFP, 14 × 14 mm, 0.5 mm pitch)
PLQP0112JA-A (112-pin LQFP, 20 × 20 mm, 0.65 mm pitch)
PLQP0120KA-A (120-pin LFQFP, 16 × 16 mm, 0.5 mm pitch)
PLQP0144KA-A (144-pin LFQFP, 20 × 20 mm, 0.5 mm pitch)
  • (Note 1) Only for 100-pin, 112-pin, 120-pin and 144-pin.
  • (Note 2) PWM delay generation function is only for 100-pin, 112-pin, 120-pin and 144-pin.

(Remarks)
All other registered trademarks or trademarks are the property of their respective owners.


The content in the press release, including, but not limited to, product prices and specifications, is based on the information as of the date indicated on the document, but may be subject to change without prior notice.

Contact