1. Home
    2. Press Center
    3. News Archive
    4. 2012
    5. Renesas Electronics Introduces New 32-bit Microcontroller P Series with Built-In Resolver Sensor Interface

[Heading]

Stock Price
Investor Relations

V850E2/PJ4-E Product Features

Features V850E2/PJ4-E
Product name uPD70F3598
Operating voltage 5.0 V/1.2 V
Operating clock Max. 128 MHz (CPUPLL)
Ambient temperature -40 to +125 degrees
CPU core V850E2M
CPU instruction 98 instructions / 73 instructions (FPU)
Internal ROM 1 MB
Internal RAM 80 KB
Cache 8 KB/2-way associative
Peripherals Timer functions
  • 16-bits counter × 16 channels timer array unit A (TAUA) × 2 units
  • 32-bits counter × 4 channels timer array unit J (TAUJ) × 1 unit
  • Motor control timer (TSG2) × 2 units
  • PWM output timer pattern buffer for resolver excitation signal (TPBA) × 1 unit
  • Encoder timer (ENCA) × 2 channels
  • OS timer (OSTM) × 2 units
  • Window watchdog timer (WDTA)
Serial interface
  • Asynchronous serial interface H (UARTH) × 3 channels
  • Clocked serial interface G (CSIG) × 3 channels
  • Clocked serial interface H (CSIH) × 1 channel
  • CAN controller (FCN) × 3 channels
Resolver sensor interface × 1 channel
A/D converter
  • 10/12-bits resolution × 22 channels (S/H 6 channels + 16 channels)
  • 10/12-bits resolution × 10 channels (S/H 4 channels + 6 channels)
Peripheral interconnection (PIC) × 1 unit
Safety functions
  • Flash memory ECC error detection
  • RAM ECC error detection
  • Clock monitor
  • Built-in self test (BIST)
  • Safety guardian (SGA)
On-chip debug (Nexus) × 1 channel
DMA controller (8 channels), DTS controller (channel free)
Package 144-pin HLQFP (20 mm × 20 mm) 0.5 mm pitch

 

(Remarks) All product and service names that appear in this press release are trademarks or registered trademarks of their respective owners.


The content in the press release, including, but not limited to, product prices and specifications, is based on the information as of the date indicated on the document, but may be subject to change without prior notice.

Contact