1. Home
    2. Press Center
    3. News Archive
    4. 2011
    5. Renesas Electronics Introduces Compact Lithium-ion Battery Charging Control IC Supporting USB Charging

Related Content

Related Products

 

Stock Price
Investor Relations

Product Specifications of the R2A20055NS IC

  • Available for 1 cell Li-ion battery

  • High voltage input terminal (25 V max.)

  • USB charge
  • Input current limitation by external control signal (100 mA/500 mA)

  • High precision charge control voltage
  • Charge control voltage: 4.2+/-21 mV (+/-0.5%)

  • Compliance with JEITA
  • Thermistor I/F detects battery temp. to control CC/CV parameters by built-in charge profile

  • Protection function
  • Input UVLO/OVLO
  • Battery over voltage detection
  • Charge Timer
  • Chip temperature detection
  • Thermal shutdown

  • Others
  • Recharge function

  • Package
  • HUSON-10 (2.0 mm × 2.5 mm, 0.4 mm terminal pitch)

(Remarks) All product names, product names in this series, and service names used in this document are trademarks or registered trademarks of their respective owners. 


The content in the press release, including, but not limited to, product prices and specifications, is based on the information as of the date indicated on the document, but may be subject to change without prior notice.

Contact