|*************************************************************************** | Intersil ISL32602E | | 14 PIN SOIC, VCC=1.8V | |*************************************************************************** | [IBIS Ver] 3.2 [File name] isl32602esoic1v8.ibs [File Rev] 2.0 [Date] June 29, 2012 [Source] Data used in this IBIS model was gathered from bench testing and datasheet specifications. This model has not been software simulated. Package parasitics are industry norms, rather than actual measured values. [Notes] This is an IBIS model for an EIA-TIA RS-485/422 Transceiver for VCC=1.8V,in a 14 Ld SOIC. [Disclaimer] Intersil Corporation provides IBIS models as a service to its customers, and hereby grants the user of this IBIS model a non-exclusive, nontransferable license to use this IBIS model. The user shall read this disclaimer and agree to the terms herein before using this IBIS model. If the user does not accept these terms, the IBIS model may not be used. Your use of this IBIS model shall serve as acceptance of these terms. The user is not granted rights to sell, loan, rent, lease or license the IBIS model in whole, in part, or in any modified form to anyone other than the user. The user may modify the IBIS model to suit their specific application, but all rights to derivative works shall belong to Intersil Corporation. This IBIS model is provided on an "AS IS" basis. Intersil Corporation makes absolutely no warranty with respect to the information contained herein. INTERSIL CORPORATION DISCLAIMS, AND THE CUSTOMER WAIVES, ALL WARRANTIES, EXPRESSED OR IMPLIED, INCLUDING WARRANTIES OF MERCHANTABILITY, NON-INFRINGEMENT, AND FITNESS FOR A PARTICULAR PURPOSE OR APPLICATION. The entire risk as to quality and performance is with the customer. Accordingly, in no event shall Intersil Corporation, its subsidiaries, directors, employees, or agents be liable for any damages, lost profits, or any other incidental, consequential, special, or punitive damages arising out of the use of this IBIS model. Furthermore, Intersil Corporation reserves the right to make changes without notice to any IBIS model for any reason. Intersil Corporation does not convey any license under patent rights or any other intellectual property rights, including those of third parties. Intersil Corporation is not obligated to provide maintenance or support for these IBIS models. [Copyright] (C) Copyright 2012, Intersil Corporation. All Rights Reserved. |***************************************************************************** | Component ISL32602E |***************************************************************************** [Component] ISL32602E [Manufacturer] Intersil [Package] | typ min max R_pkg 0.250 NA NA L_pkg 2.470nH NA NA C_pkg 0.20pf NA NA | |**************************************************************************** | [Pin] signal_name model_name R_pin L_pin C_pin | 1 NC NC 2 RO REC_OUT 3 RE REC_ENABLE 4 DE DRVR_ENABLE 5 DI DRVR_IN 6 GND GND 7 GND GND 8 NC NC 9 Y DRVR_OUT 10 Z DRVR_OUT 11 B REC_IN 12 A REC_IN 13 NC NC 14 VCC POWER [Diff_pin] inv_pin vdiff tdelay_typ tdelay_min tdelay_max | The 'Y' pin is Diff_pin and the 'Z' pin is the inv_pin for the driver output. 9 10 0V 500ns NA NA | T_delay is the skew between output Y, and output Z. A positive value | indicates that Z is delayed from Y. A negative value indicates that Y is | delayed from Z. | The 'A' pin is Diff_pin and the 'B' pin is the inv-pin for the receiver input. 12 11 200mV 0ns 0ns 0ns |**************************************************************************** | Driver Input Model |**************************************************************************** | [Model] DRVR_IN Model_type Input |Signals: DI Vinh = 1.26 Vinl = 0.45 | typ min max C_comp 6pf NA NA |**************************************************************************** | typ min max [Temperature Range] 25.0 -40.00 125.0 [Voltage range] 1.8V 1.8V 3.6V |**************************************************************************** [GND_clamp] | Voltage I(typ) I(min) I(max) -1.80 -1.00E+00 NA NA -1.30 -1.00E+00 NA NA -1.20 -1.50E-01 NA NA -1.10 -1.00E-01 NA NA -1.00 -9.29E-02 NA NA -0.80 -1.53E-02 NA NA -0.70 -2.91E-03 NA NA -0.60 -3.40E-04 NA NA -0.50 -2.96E-05 NA NA -0.30 -4.13E-08 NA NA -0.20 -1.19E-09 NA NA -0.10 -2.78E-10 NA NA 1.80 6.48E-10 NA NA [Power_clamp] |------------------------------------------------------------- | Note that the[POWER_clamp]voltage table is referenced to Vcc | and is calculated using Vtable=Vcc - Vmeasured. |------------------------------------------------------------- | Voltage I(typ) I(min) I(max) 0.00 6.48E-10 NA NA -4.40 2.88E-09 NA NA -4.80 3.15E-09 NA NA -6.00 3.69E-09 NA NA -6.70 4.21E-09 NA NA -7.10 4.78E-09 NA NA -7.40 5.74E-09 NA NA -7.60 7.42E-09 NA NA -7.80 1.95E-08 NA NA -8.10 2.34E-02 NA NA -8.20 3.65E-02 NA NA -8.30 5.00E-02 NA NA -8.40 6.40E-02 NA NA -8.50 7.83E-02 NA NA -8.60 9.23E-02 NA NA -8.70 1.00E-01 NA NA -8.80 1.50E-01 NA NA -8.90 1.00E+00 NA NA -9.20 1.00E+00 NA NA |**************************************************************************** | Driver Enable Model |**************************************************************************** | [Model] DRVR_ENABLE Model_type Input |Signals DE Vinh = 1.26 Vinl = 0.45 | typ min max C_comp 6pf NA NA |**************************************************************************** | typ min max [Temperature Range] 25.0 -40.0 125.0 [Voltage range] 1.8V 1.8V 3.6V | |**************************************************************************** [GND_clamp] | Voltage I(typ) I(min) I(max) -1.80 -1.00E+00 NA NA -1.30 -1.00E+00 NA NA -1.20 -1.50E-01 NA NA -1.10 -1.00E-01 NA NA -1.00 -9.33E-02 NA NA -0.90 -4.76E-02 NA NA -0.80 -1.55E-02 NA NA -0.70 -2.96E-03 NA NA -0.60 -3.45E-04 NA NA -0.50 -2.89E-05 NA NA -0.40 -1.69E-06 NA NA -0.30 -6.57E-08 NA NA -0.20 -1.84E-09 NA NA -0.10 -1.95E-10 NA NA 1.80 -1.17E-11 NA NA [Power_clamp] |------------------------------------------------------------- | Note that the[POWER_clamp]voltage table is referenced to Vcc | and is calculated using Vtable=Vcc - Vmeasured. |------------------------------------------------------------- | Voltage I(typ) I(min) I(max) 0.00 -1.17E-11 NA NA -3.90 3.27E-10 NA NA -6.10 6.43E-10 NA NA -6.80 1.02E-09 NA NA -7.20 1.61E-09 NA NA -7.50 2.86E-09 NA NA -7.70 5.89E-09 NA NA -7.80 1.43E-08 NA NA -7.90 2.19E-04 NA NA -8.50 7.84E-02 NA NA -8.60 9.26E-02 NA NA -8.70 1.00E-01 NA NA -8.80 1.50E-01 NA NA -8.90 1.00E+00 NA NA -9.20 1.00E+00 NA NA |**************************************************************************** | Receiver Enable Model |**************************************************************************** [Model] REC_ENABLE Model_type Input |Signals RE Vinh = 1.26 Vinl = 0.45 | typ min max C_comp 6pf NA NA |**************************************************************************** | typ min max [Temperature Range] 25.0 -40.0 125.0 [Voltage range] 1.8V 1.8V 3.6V |**************************************************************************** [GND_clamp] | Voltage I(typ) I(min) I(max) -1.80 -1.00E+00 NA NA -1.30 -1.00E+00 NA NA -1.20 -1.50E-01 NA NA -1.10 -1.00E-01 NA NA -1.00 -9.33E-02 NA NA -0.90 -4.76E-02 NA NA -0.80 -1.55E-02 NA NA -0.70 -2.96E-03 NA NA -0.60 -3.45E-04 NA NA -0.50 -2.89E-05 NA NA -0.40 -1.69E-06 NA NA -0.30 -6.57E-08 NA NA -0.20 -1.84E-09 NA NA -0.10 -1.95E-10 NA NA 1.80 -1.17E-11 NA NA [Power_clamp] |------------------------------------------------------------- | Note that the[POWER_clamp]voltage table is referenced to Vcc | and is calculated using Vtable=Vcc - Vmeasured. |------------------------------------------------------------- | Voltage I(typ) I(min) I(max) 0.00 -1.17E-11 NA NA -3.90 3.27E-10 NA NA -6.10 6.43E-10 NA NA -6.80 1.02E-09 NA NA -7.20 1.61E-09 NA NA -7.50 2.86E-09 NA NA -7.70 5.89E-09 NA NA -7.80 1.43E-08 NA NA -7.90 2.19E-04 NA NA -8.50 7.84E-02 NA NA -8.60 9.26E-02 NA NA -8.70 1.00E-01 NA NA -8.80 1.50E-01 NA NA -8.90 1.00E+00 NA NA -9.20 1.00E+00 NA NA |***************************************************************************** | Driver Output Model |***************************************************************************** | [Model] DRVR_OUT Model_type 3-state | Signals Y,Z Vmeas = 0.9V Vref = 0.9V |Reference voltage for timing measurements Cref = 100pF |Timing specification test load capacitance value Rref = 5000 |Note: 5000 ohm load for single ended measurement | emulates 10k ohm differential load. | variable typ min max C_comp 13pF NA NA |**************************************************************************** | typ min max [Temperature Range] 25.0 -40.0 125.0 [Voltage range] 1.8V 1.8V 3.6V |**************************************************************************** [GND_clamp] | Voltage I(typ) I(min) I(max) -11.00 -1.00E+00 NA NA -10.80 -1.00E+00 NA NA -10.70 -1.50E-01 NA NA -10.60 -1.00E-01 NA NA -10.50 -9.74E-02 NA NA -10.40 -8.68E-02 NA NA -9.30 -9.59E-03 NA NA -9.10 -2.68E-03 NA NA -8.90 -7.93E-05 NA NA -8.80 -1.38E-05 NA NA -8.70 -1.21E-05 NA NA -0.40 -4.82E-08 NA NA 1.80 4.10E-07 NA NA [Power_clamp] |------------------------------------------------------------- | Note that the[POWER_clamp]voltage table is referenced to Vcc | and is calculated using Vtable=Vcc - Vmeasured. |------------------------------------------------------------- | Voltage I(typ) I(min) I(max) 0.00 4.10E-07 NA NA -0.70 1.98E-06 NA NA -1.80 2.05E-06 NA NA -8.80 2.11E-05 NA NA -9.60 2.40E-05 NA NA -9.70 2.78E-05 NA NA -9.90 1.92E-04 NA NA -10.00 2.68E-04 NA NA -10.30 5.12E-04 NA NA -10.40 1.00E-01 NA NA -10.50 1.50E-01 NA NA -10.60 1.00E+00 NA NA -14.20 1.00E+00 NA NA [Pulldown] | Voltage I(typ) I(min) I(max) -11.00 -1.00E-01 NA NA -10.40 -1.00E-01 NA NA -10.30 -7.78E-02 NA NA -9.30 -7.59E-03 NA NA -9.10 -1.48E-03 NA NA -9.00 -3.24E-04 NA NA -8.90 -1.98E-05 NA NA -8.80 -1.44E-05 NA NA 0.30 5.02E-06 NA NA 0.40 3.25E-05 NA NA 0.60 4.48E-03 NA NA 1.40 6.67E-02 NA NA 1.60 7.52E-02 NA NA 1.80 7.87E-02 NA NA 2.00 7.94E-02 NA NA 2.30 8.00E-02 NA NA 2.40 8.66E-02 NA NA 2.50 6.72E-02 NA NA 9.40 6.63E-02 NA NA 11.30 6.74E-02 NA NA 12.40 6.89E-02 NA NA 12.50 6.82E-02 NA NA 13.90 7.13E-02 NA NA 14.30 8.10E-02 NA NA 14.90 1.00E-01 NA NA 15.00 1.50E-01 NA NA 15.10 1.00E+00 NA NA 16.00 1.00E+00 NA NA [Pullup] |------------------------------------------------------------- | Note that the[Pullup]voltage table is referenced to Vcc | and is calculated using Vtable=Vcc - Vmeasured. |------------------------------------------------------------- | Voltage I(typ) I(min) I(max) 12.80 -1.00E+00 NA NA 12.40 -1.00E+00 NA NA 12.30 -1.50E-01 NA NA 12.20 -1.00E-01 NA NA 11.10 -2.74E-02 NA NA 10.80 -2.12E-02 NA NA 10.20 -2.09E-02 NA NA 2.10 -1.93E-02 NA NA 1.80 -1.96E-02 NA NA 1.70 -2.02E-02 NA NA 0.90 -1.97E-02 NA NA 0.70 -1.91E-02 NA NA 0.40 -1.50E-02 NA NA 0.00 -6.57E-06 NA NA -0.10 5.29E-03 NA NA -0.60 3.87E-02 NA NA -0.70 2.21E-05 NA NA -0.80 4.18E-06 NA NA -11.60 5.58E-06 NA NA -11.80 2.91E-05 NA NA -12.00 1.54E-03 NA NA -12.90 3.36E-02 NA NA -13.80 7.21E-02 NA NA -13.90 1.00E-01 NA NA -14.20 1.00E-01 NA NA [Ramp] | typ min max dV/dt_r 1.074V/198ns NA NA dV/dt_f 0.81V/1025ns NA NA R_load = 10000ohms [Rising Waveform] R_fixture = 5000 V_fixture = 0.9V C_fixture = 100pF | Time V(typ) V(min) V(max) 0.00E+00 0.400 NA NA 2.80E-07 0.434 NA NA 3.20E-07 0.448 NA NA 3.60E-07 0.510 NA NA 4.80E-07 0.873 NA NA 5.60E-07 1.242 NA NA 6.00E-07 1.530 NA NA 6.40E-07 1.729 NA NA 6.80E-07 1.758 NA NA 2.68E-06 1.781 NA NA 2.84E-06 1.778 NA NA 2.88E-06 1.784 NA NA [Falling Waveform] R_fixture = 5000 V_fixture = 0.9V C_fixture = 100pF | Time V(typ) V(min) V(max) 0.00E+00 1.789 NA NA 2.00E-07 1.779 NA NA 3.60E-07 1.749 NA NA 8.80E-07 1.341 NA NA 1.52E-06 0.972 NA NA 2.04E-06 0.684 NA NA 2.40E-06 0.520 NA NA 2.56E-06 0.469 NA NA 2.80E-06 0.453 NA NA 3.64E-06 0.444 NA NA 3.68E-06 0.400 NA NA |**************************************************************************** | Receiver Input Model |**************************************************************************** [Model] REC_IN Model_type Input | Signals A,B Vinl = 1.4V Vinh = 1.6V | variable typ min max C_comp 7pF NA NA |**************************************************************************** | typ min max [Temperature Range] 25.0 -40.0 125.0 [Voltage range] 1.8V 1.8V 3.6V |**************************************************************************** [GND_clamp] | Voltage I(typ) I(min) I(max) -11.00 -1.00E+00 NA NA -10.80 -1.00E+00 NA NA -10.70 -1.50E-01 NA NA -10.60 -1.00E-01 NA NA -10.50 -9.52E-02 NA NA -9.30 -1.01E-02 NA NA -9.10 -2.91E-03 NA NA -9.00 -8.93E-04 NA NA -8.90 -1.44E-04 NA NA -8.80 -6.22E-05 NA NA 1.80 1.20E-05 NA NA [POWER_clamp] |------------------------------------------------------------- | Note that the [POWER_clamp] voltage table is referenced to Vcc | and is calculated using Vtable = Vcc - Vmeasured. |------------------------------------------------------------- | Voltage I(typ) I(min) I(max) 0.00 1.20E-05 NA NA -11.80 9.89E-05 NA NA -11.90 1.30E-04 NA NA -12.10 3.82E-03 NA NA -13.90 7.05E-02 NA NA -14.00 1.00E-01 NA NA -14.10 1.50E-01 NA NA -14.20 1.00E+00 NA NA |**************************************************************************** | Receiver Output Model |**************************************************************************** [Model] REC_OUT Model_type 3-state | Signals RO Vmeas = 0.9V |Reference voltage for timing measurements Cref = 15pF |Timing specification test load capacitance value Vref = 0.9V |Timing specification test load voltage Rref = 1.00E+03 |Timing specification test load resistance | variable typ min max C_comp 6pf NA NA |**************************************************************************** | typ min max [Temperature Range] 25.0 -40.0 125.0 [Voltage range] 1.8V 1.8V 3.6V |**************************************************************************** [GND_clamp] | Voltage I(typ) I(min) I(max) -1.80 -1.00E+00 NA NA -1.30 -1.00E+00 NA NA -1.20 -1.50E-01 NA NA -1.10 -1.00E-01 NA NA -1.00 -6.45E-02 NA NA -0.90 -3.02E-02 NA NA -0.80 -9.56E-03 NA NA -0.70 -2.10E-03 NA NA -0.60 -4.32E-04 NA NA -0.50 -6.06E-05 NA NA -0.40 -3.12E-06 NA NA -0.30 -8.20E-08 NA NA -0.20 -2.07E-09 NA NA -0.10 -3.25E-10 NA NA 0.70 -1.96E-10 NA NA 1.80 -8.01E-11 NA NA [Power_clamp] |------------------------------------------------------------- | Note that the[POWER_clamp]voltage table is referenced to Vcc | and is calculated using Vtable=Vcc - Vmeasured. |------------------------------------------------------------- | Voltage I(typ) I(min) I(max) 0.00 -8.01E-11 NA NA -0.30 1.75E-11 NA NA -0.40 2.86E-09 NA NA -0.50 1.36E-07 NA NA -0.60 6.24E-06 NA NA -0.70 2.59E-04 NA NA -0.80 5.12E-03 NA NA -0.90 2.54E-02 NA NA -1.00 5.82E-02 NA NA -1.10 9.66E-02 NA NA -1.20 1.00E-01 NA NA -1.30 1.50E-01 NA NA -1.40 1.00E+00 NA NA -1.80 1.00E+00 NA NA [Pulldown] | Voltage I(typ) I(min) I(max) -1.80 -1.00E-01 NA NA -1.10 -1.00E-01 NA NA -1.00 -6.70E-02 NA NA -0.90 -3.51E-02 NA NA -0.80 -1.47E-02 NA NA -0.20 -3.19E-03 NA NA 0.40 4.98E-03 NA NA 0.70 6.91E-03 NA NA 1.20 7.66E-03 NA NA 1.80 7.88E-03 NA NA 2.50 8.22E-03 NA NA 2.60 1.22E-02 NA NA 2.80 6.29E-02 NA NA 2.90 1.00E-01 NA NA 3.00 1.50E-01 NA NA 3.10 1.00E+00 NA NA 3.60 1.00E+00 NA NA [Pullup] |------------------------------------------------------------- | Note that the[Pullup]voltage table is referenced to Vcc | and is calculated using Vtable=Vcc - Vmeasured. |------------------------------------------------------------- | Voltage I(typ) I(min) I(max) 3.60 -1.00E+00 NA NA 3.10 -1.00E+00 NA NA 3.00 -1.50E-01 NA NA 2.90 -1.00E-01 NA NA 2.80 -6.74E-02 NA NA 2.70 -3.53E-02 NA NA 2.60 -1.47E-02 NA NA 2.50 -5.76E-03 NA NA 2.40 -4.15E-03 NA NA 0.60 -2.99E-03 NA NA 0.10 -8.09E-04 NA NA 0.00 2.05E-07 NA NA -0.40 4.32E-03 NA NA -0.70 8.74E-03 NA NA -0.80 1.31E-02 NA NA -1.00 6.18E-02 NA NA -1.10 9.94E-02 NA NA -1.20 1.00E-01 NA NA -1.80 1.00E-01 NA NA |**************************************************************************** [Ramp] | typ min max dV/dt_r 0.92V/10.2ns NA NA dV/dt_f 1V/3.93ns NA NA R_load = 1.00E+03ohms [Rising Waveform] R_fixture = 1.00E+03 V_fixture = 0.9V C_fixture = 15pF | Time V(typ) V(min) V(max) 0.00E+00 0.068 NA NA 1.07E-07 0.066 NA NA 1.12E-07 0.072 NA NA 1.23E-07 1.385 NA NA 1.28E-07 1.574 NA NA 1.37E-07 1.651 NA NA 1.48E-07 1.675 NA NA 3.90E-07 1.679 NA NA 3.98E-07 1.681 NA NA 3.99E-07 1.685 NA NA [Falling Waveform] R_fixture = 1.00E+03 V_fixture = 0.9V C_fixture = 15pF | Time V(typ) V(min) V(max) 0.00E+00 1.717 NA NA 1.07E-07 1.716 NA NA 1.10E-07 1.714 NA NA 1.14E-07 1.718 NA NA 1.15E-07 1.693 NA NA 1.22E-07 0.243 NA NA 1.24E-07 0.142 NA NA 1.39E-07 0.093 NA NA 2.01E-07 0.092 NA NA 3.80E-07 0.091 NA NA 3.98E-07 0.092 NA NA 3.99E-07 0.093 NA NA |**************************************************************************** [End]