|*************************************************************************** | Intersil ISL32433E | | 14 PIN SOIC, VCC=5V | |*************************************************************************** [IBIS Ver] 3.2 [File name] isl32433esoic5v.ibs [File Rev] 2.0 [Date] Febuary 1,2012 [Source] Data used in this IBIS model was gathered from bench testing and datasheet specifications. This model has not been software simulated. Package parasitics are industry norms, rather than actual measured values. [Notes] This is an IBIS model for an EIA-TIA RS-485/422 Transceiver. +/-40V Fault Protected, VCC=5V, in a 14 pin SOIC package. [Disclaimer] Intersil Corporation provides IBIS models as a service to its customers, and hereby grants the user of this IBIS model a non-exclusive, nontransferable license to use this IBIS model. The user shall read this disclaimer and agree to the terms herein before using this IBIS model. If the user does not accept these terms, the IBIS model may not be used. Your use of this IBIS model shall serve as acceptance of these terms. The user is not granted rights to sell, loan, rent, lease or license the IBIS model in whole, in part, or in any modified form to anyone other than the user. The user may modify the IBIS model to suit their specific application, but all rights to derivative works shall belong to Intersil Corporation. This IBIS model is provided on an "AS IS" basis. Intersil Corporation makes absolutely no warranty with respect to the information contained herein. INTERSIL CORPORATION DISCLAIMS, AND THE CUSTOMER WAIVES, ALL WARRANTIES, EXPRESSED OR IMPLIED, INCLUDING WARRANTIES OF MERCHANTABILITY, NON-INFRINGEMENT, AND FITNESS FOR A PARTICULAR PURPOSE OR APPLICATION. The entire risk as to quality and performance is with the customer. Accordingly, in no event shall Intersil Corporation, its subsidiaries, directors, employees, or agents be liable for any damages, lost profits, or any other incidental, consequential, special, or punitive damages arising out of the use of this IBIS model. Furthermore, Intersil Corporation reserves the right to make changes without notice to any IBIS model for any reason. Intersil Corporation does not convey any license under patent rights or any other intellectual property rights, including those of third parties. Intersil Corporation is not obligated to provide maintenance or support for these IBIS models. [Copyright] (C) Copyright 2012, Intersil Corporation. All Rights Reserved. |***************************************************************************** | Component ISL32433E |***************************************************************************** [Component] ISL32433E [Manufacturer] Intersil [Package] | typ min max R_pkg 0.250 NA NA L_pkg 2.470nH NA NA C_pkg 0.20pf NA NA |**************************************************************************** [Pin] signal_name model_name R_pin L_pin C_pin | 1 NC NC 2 RO REC_OUT 3 REbar REC_ENABLE 4 DE DRVR_ENABLE 5 DI DRVR_IN 6 GND GND 7 GND GND 8 NC NC 9 Y DRVR_OUT 10 Z DRVR_OUT 11 B REC_IN 12 A REC_IN 13 NC NC 14 VCC POWER [Diff_pin] inv_pin vdiff tdelay_typ tdelay_min tdelay_max | The 'Y' pin is Diff_pin and the 'Z' pin is the inv_pin for the driver output. 9 10 0V 31ns NA NA | T_delay is the skew between output Y, and output Z. A positive value | indicates that Z is delayed from Y. A negative value indicates that Y is | delayed from Z. | The 'A' pin is Diff_pin and the 'B' pin is the inv-pin for the receiver input. 12 11 200mV 0ns 0ns 0ns |**************************************************************************** | Driver Input Model |**************************************************************************** [Model] DRVR_IN Model_type Input |Signals: DI Vinh = 2.3 Vinl = 0.8 | typ min max C_comp 4pf NA NA |**************************************************************************** | typ min max [Temperature Range] 25.0 -40.00 85.0 [Voltage range] 5.0V 4.5V 5.5V |**************************************************************************** [GND_clamp] | Voltage I(typ) I(min) I(max) -5.00 -1.00E+00 NA NA -1.30 -1.00E+00 NA NA -1.20 -1.50E-01 NA NA -1.10 -1.00E-01 NA NA -1.00 -8.81E-02 NA NA -0.90 -4.43E-02 NA NA -0.80 -1.21E-02 NA NA -0.70 -2.78E-03 NA NA -0.60 -8.00E-04 NA NA -0.50 -1.14E-04 NA NA -0.40 -4.84E-06 NA NA -0.30 -1.12E-07 NA NA -0.20 -2.59E-09 NA NA -0.10 -1.88E-10 NA NA 0.70 1.28E-11 NA NA 5.00 5.12E-10 NA NA [Power_clamp] |------------------------------------------------------------- | Note that the[POWER_clamp]voltage table is referenced to Vcc | and is calculated using Vtable=Vcc - Vmeasured. |------------------------------------------------------------- | Voltage I(typ) I(min) I(max) 0.00 5.12E-10 NA NA -0.10 5.48E-10 NA NA -0.20 1.73E-09 NA NA -0.30 5.53E-08 NA NA -0.40 2.42E-06 NA NA -0.50 7.23E-05 NA NA -0.60 6.09E-04 NA NA -0.70 2.13E-03 NA NA -0.80 6.88E-03 NA NA -0.90 2.61E-02 NA NA -1.00 5.90E-02 NA NA -1.20 1.00E-01 NA NA -1.30 1.50E-01 NA NA -1.40 1.00E+00 NA NA -5.00 1.00E+00 NA NA |**************************************************************************** | Driver Enable Model |**************************************************************************** [Model] DRVR_ENABLE Model_type Input |Signals DE Vinh = 2.3 Vinl = 0.8 | typ min max C_comp 4pf NA NA |**************************************************************************** | typ min max [Temperature Range] 25.0 -40.0 85.0 [Voltage range] 5.0V 4.5V 5.5V | |**************************************************************************** [GND_clamp] | Voltage I(typ) I(min) I(max) -5.00 -1.00E+00 NA NA -1.30 -1.00E+00 NA NA -1.20 -1.50E-01 NA NA -1.10 -1.00E-01 NA NA -1.00 -8.85E-02 NA NA -0.90 -4.47E-02 NA NA -0.80 -1.23E-02 NA NA -0.70 -2.77E-03 NA NA -0.60 -7.97E-04 NA NA -0.50 -1.18E-04 NA NA -0.40 -1.04E-05 NA NA -0.30 -5.65E-06 NA NA -0.20 -5.44E-06 NA NA 5.00 8.46E-10 NA NA [Power_clamp] |------------------------------------------------------------- | Note that the[POWER_clamp]voltage table is referenced to Vcc | and is calculated using Vtable=Vcc - Vmeasured. |------------------------------------------------------------- | Voltage I(typ) I(min) I(max) 0.00 8.46E-10 NA NA -0.30 3.76E-07 NA NA -0.40 3.11E-06 NA NA -0.50 7.97E-05 NA NA -0.60 6.56E-04 NA NA -0.70 2.27E-03 NA NA -0.80 7.30E-03 NA NA -0.90 2.75E-02 NA NA -1.00 6.23E-02 NA NA -1.10 1.00E-01 NA NA -1.20 1.50E-01 NA NA -1.30 1.00E+00 NA NA -5.00 1.00E+00 NA NA |**************************************************************************** | Receiver Enable Model |**************************************************************************** [Model] REC_ENABLE Model_type Input |Signals REbar Vinh = 2.3 Vinl = 0.8 | typ min max C_comp 10pf NA NA |**************************************************************************** | typ min max [Temperature Range] 25.0 -40.0 85.0 [Voltage range] 5.0V 4.5V 5.5V |**************************************************************************** [GND_clamp] | Voltage I(typ) I(min) I(max) -5.00 -1.00E+00 NA NA -1.30 -1.00E+00 NA NA -1.20 -1.50E-01 NA NA -1.10 -1.00E-01 NA NA -0.90 -5.35E-02 NA NA -0.80 -1.80E-02 NA NA -0.70 -5.09E-03 NA NA -0.60 -1.52E-03 NA NA -0.50 -2.21E-04 NA NA -0.40 -1.00E-05 NA NA -0.30 -5.36E-07 NA NA -0.20 -2.15E-07 NA NA 5.00 5.21E-06 NA NA [Power_clamp] |------------------------------------------------------------- | Note that the[POWER_clamp]voltage table is referenced to Vcc | and is calculated using Vtable=Vcc - Vmeasured. |------------------------------------------------------------- | Voltage I(typ) I(min) I(max) 0.00 5.21E-06 NA NA -0.20 5.42E-06 NA NA -0.30 5.64E-06 NA NA -0.40 1.05E-05 NA NA -0.50 1.50E-04 NA NA -0.60 1.21E-03 NA NA -0.70 4.11E-03 NA NA -0.80 1.16E-02 NA NA -0.90 3.46E-02 NA NA -1.00 7.08E-02 NA NA -1.10 1.00E-01 NA NA -1.20 1.50E-01 NA NA -1.30 1.00E+00 NA NA -5.00 1.00E+00 NA NA |***************************************************************************** | Driver Output Model |***************************************************************************** [Model] DRVR_OUT Model_type 3-state | Signals Y,Z Vmeas = 2.5V |Reference voltage for timing measurements Cref = 100pF |Timing specification test load capacitance value Rref = 27 |Note: 27 ohm load for single ended measurement Vref = 2.5V | emulates 54 ohm differential load. | variable typ min max C_comp 33pF NA NA |**************************************************************************** | typ min max [Temperature Range] 25.0 -40.0 85.0 [Voltage range] 5.0V 4.5V 5.5V |**************************************************************************** [GND_clamp] | Voltage I(typ) I(min) I(max) -80.00 -1.00E+00 NA NA -79.00 -1.00E+00 NA NA -78.00 -1.50E-01 NA NA -77.00 -1.00E-01 NA NA -76.00 -1.00E-02 NA NA -75.00 -4.36E-03 NA NA -74.00 -4.17E-05 NA NA -40.00 -2.16E-05 NA NA 5.00 2.31E-06 NA NA [Power_clamp] |------------------------------------------------------------- | Note that the[POWER_clamp]voltage table is referenced to Vcc | and is calculated using Vtable=Vcc - Vmeasured. |------------------------------------------------------------- | Voltage I(typ) I(min) I(max) 0.00 2.31E-06 NA NA -1.00 2.05E-05 NA NA -15.00 4.07E-05 NA NA -45.00 1.06E-04 NA NA -61.00 1.55E-04 NA NA -62.00 6.72E-04 NA NA -63.00 1.08E-03 NA NA -64.00 1.75E-03 NA NA -65.00 2.85E-03 NA NA -66.00 4.54E-03 NA NA -67.00 6.84E-03 NA NA -68.00 1.00E-01 NA NA -69.00 1.50E-01 NA NA -69.90 1.00E+00 NA NA -70.00 1.00E+00 NA NA [Pulldown] | Voltage I(typ) I(min) I(max) -80.00 -1.00E-01 NA NA -77.00 -1.00E-01 NA NA -76.00 -1.00E-02 NA NA -75.00 0.00E+00 NA NA 0.00 0.00E+00 NA NA 1.00 3.70E-02 NA NA 2.00 7.10E-02 NA NA 3.00 9.83E-02 NA NA 4.00 1.19E-01 NA NA 5.00 1.26E-01 NA NA 7.00 1.29E-01 NA NA 16.00 1.32E-01 NA NA 17.00 1.09E-01 NA NA 18.00 6.50E-02 NA NA 26.00 6.57E-02 NA NA 27.00 1.63E-02 NA NA 28.00 8.67E-03 NA NA 31.00 8.67E-03 NA NA 32.00 9.00E-03 NA NA 72.00 9.00E-03 NA NA 73.00 1.00E-01 NA NA 74.00 1.50E-01 NA NA 74.90 1.00E+00 NA NA 75.00 1.00E+00 NA NA [Pullup] |------------------------------------------------------------- | Note that the[Pullup]voltage table is referenced to Vcc | and is calculated using Vtable=Vcc - Vmeasured. |------------------------------------------------------------- | Voltage I(typ) I(min) I(max) 85.00 -1.00E+00 NA NA 84.00 -1.00E+00 NA NA 83.00 -1.50E-01 NA NA 82.00 -1.00E-01 NA NA 81.00 -1.00E-02 NA NA 35.00 -1.00E-02 NA NA 34.00 -3.83E-02 NA NA 33.00 -6.17E-02 NA NA 29.00 -6.17E-02 NA NA 28.00 -6.20E-02 NA NA 26.00 -6.20E-02 NA NA 25.00 -7.77E-02 NA NA 24.00 -1.08E-01 NA NA 6.00 -1.09E-01 NA NA 5.00 -1.10E-01 NA NA 4.00 -9.97E-02 NA NA 3.00 -8.03E-02 NA NA 2.00 -5.77E-02 NA NA 1.00 -3.03E-02 NA NA 0.00 8.67E-03 NA NA -1.00 0.00E+00 NA NA -67.00 0.00E+00 NA NA -68.00 1.00E-01 NA NA -70.00 1.00E-01 NA NA [Ramp] | typ min max dV/dt_r 2.7V/42.8ns NA NA dV/dt_f 2.71V/61.2ns NA NA R_load = 500ohms [Rising Waveform] R_fixture = 27.0 V_fixture = 2.5V C_fixture = 100pF | Time V(typ) V(min) V(max) 0.00E+00 1.250 NA NA 1.60E-07 1.256 NA NA 2.00E-07 1.278 NA NA 2.80E-07 3.391 NA NA 3.20E-07 3.566 NA NA 3.80E-07 3.635 NA NA 4.40E-07 3.635 NA NA 5.60E-07 3.657 NA NA 6.20E-07 3.658 NA NA [Falling Waveform] R_fixture = 27 V_fixture = 2.5V C_fixture = 100pF | Time V(typ) V(min) V(max) 0.00E+00 3.689 NA NA 1.80E-07 3.677 NA NA 2.00E-07 3.679 NA NA 2.20E-07 3.546 NA NA 2.40E-07 2.594 NA NA 3.00E-07 1.748 NA NA 3.60E-07 1.409 NA NA 4.00E-07 1.322 NA NA 4.40E-07 1.299 NA NA 7.80E-07 1.273 NA NA 8.40E-07 1.267 NA NA |**************************************************************************** | Receiver Input Model |**************************************************************************** [Model] REC_IN Model_type Input | Signals A,B Vinl = 1.5V Vinh = 1.7V | variable typ min max C_comp 4pF NA NA |**************************************************************************** | typ min max [Temperature Range] 25.0 -40.0 85.0 [Voltage range] 5.0V 4.5V 5.5V |**************************************************************************** [GND_clamp] | Voltage I(typ) I(min) I(max) -80.00 -1.00E+00 NA NA -79.90 -1.00E+00 NA NA -79.00 -1.50E-01 NA NA -78.00 -1.00E-01 NA NA -76.00 -9.73E-03 NA NA -74.00 -5.18E-04 NA NA -50.00 -3.57E-04 NA NA -20.00 -1.54E-04 NA NA 5.00 1.59E-05 NA NA [POWER_clamp] |------------------------------------------------------------- | Note that the [POWER_clamp] voltage table is referenced to Vcc | and is calculated using Vtable = Vcc - Vmeasured. |------------------------------------------------------------- | Voltage I(typ) I(min) I(max) 0.00 1.59E-05 NA NA -15.00 1.18E-04 NA NA -45.00 3.25E-04 NA NA -62.00 4.44E-04 NA NA -63.00 1.34E-03 NA NA -66.00 4.75E-03 NA NA -67.00 7.03E-03 NA NA -68.00 1.00E-01 NA NA -69.00 1.50E-01 NA NA -69.90 1.00E+00 NA NA -70.00 1.00E+00 NA NA |**************************************************************************** | Receiver Output Model |**************************************************************************** [Model] REC_OUT Model_type 3-state |Signals RO Vmeas = 2.5V |Reference voltage for timing measurements Cref = 15pF |Timing specification test load capacitance value Vref = 2.5V |Timing specification test load voltage; GND Rref = 1.00E+03 |Timing specification test load resistance |variable typ min max C_comp 10pF NA NA |**************************************************************************** | typ min max [Temperature Range] 25.0 -40.0 85.0 [Voltage range] 5.0V 4.5V 5.5V |**************************************************************************** [GND_clamp] | Voltage I(typ) I(min) I(max) -5.00 -1.00E+00 NA NA -1.30 -1.00E+00 NA NA -1.20 -1.50E-01 NA NA -1.10 -1.00E-01 NA NA -1.00 -8.67E-02 NA NA -0.80 -1.34E-02 NA NA -0.70 -3.51E-03 NA NA -0.60 -1.02E-03 NA NA -0.50 -1.46E-04 NA NA -0.40 -6.23E-06 NA NA -0.30 -1.45E-07 NA NA -0.20 -3.81E-09 NA NA -0.10 -6.67E-10 NA NA 0.00 -5.60E-10 NA NA 0.80 -3.41E-10 NA NA 5.00 3.11E-10 NA NA [Power_clamp] |------------------------------------------------------------- | Note that the[POWER_clamp]voltage table is referenced to Vcc | and is calculated using Vtable=Vcc - Vmeasured. |------------------------------------------------------------- | Voltage I(typ) I(min) I(max) 0.00 3.11E-10 NA NA -0.10 3.51E-10 NA NA -0.20 1.65E-09 NA NA -0.30 6.06E-08 NA NA -0.40 2.67E-06 NA NA -0.50 8.12E-05 NA NA -0.60 6.97E-04 NA NA -0.70 2.51E-03 NA NA -0.80 8.23E-03 NA NA -0.90 2.91E-02 NA NA -1.00 6.43E-02 NA NA -1.10 1.00E-01 NA NA -1.20 1.50E-01 NA NA -1.30 1.00E+00 NA NA -5.00 1.00E+00 NA NA [Pulldown] | Voltage I(typ) I(min) I(max) -5.00 -1.00E-01 NA NA -1.10 -1.00E-01 NA NA -1.00 -9.38E-02 NA NA -0.80 -2.66E-02 NA NA -0.60 -1.44E-02 NA NA 0.00 -2.76E-05 NA NA 1.70 3.67E-02 NA NA 2.60 5.25E-02 NA NA 3.50 6.33E-02 NA NA 4.40 6.74E-02 NA NA 5.00 6.76E-02 NA NA 5.30 6.75E-02 NA NA 5.60 6.78E-02 NA NA 5.70 6.91E-02 NA NA 5.80 7.31E-02 NA NA 5.90 8.96E-02 NA NA 6.00 1.00E-01 NA NA 6.10 1.50E-01 NA NA 6.20 1.00E+00 NA NA 10.00 1.00E+00 NA NA [Pullup] |------------------------------------------------------------- | Note that the[Pullup]voltage table is referenced to Vcc | and is calculated using Vtable=Vcc - Vmeasured. |------------------------------------------------------------- | Voltage I(typ) I(min) I(max) 10.00 -1.00E+00 NA NA 6.30 -1.00E+00 NA NA 6.20 -1.50E-01 NA NA 6.10 -1.00E-01 NA NA 6.00 -1.00E-01 NA NA 5.80 -5.46E-02 NA NA 5.70 -4.68E-02 NA NA 5.50 -4.40E-02 NA NA 4.00 -4.24E-02 NA NA 3.10 -3.85E-02 NA NA 1.90 -2.74E-02 NA NA 0.60 -9.60E-03 NA NA 0.00 8.37E-06 NA NA -0.60 1.08E-02 NA NA -0.80 1.96E-02 NA NA -0.90 3.87E-02 NA NA -1.00 7.25E-02 NA NA -1.10 1.00E-01 NA NA -5.00 1.00E-01 NA NA |**************************************************************************** [Ramp] | typ min max dV/dt_r 2.75V/2.6ns NA NA dV/dt_f 2.81V/4.8ns NA NA R_load = 1.00E+03ohms [Rising Waveform] R_fixture = 1.00E+03 V_fixture = 2.5V C_fixture = 15pF | Time V(typ) V(min) V(max) 0.00E+00 0.124 NA NA 7.20E-09 0.116 NA NA 9.60E-09 0.218 NA NA 1.44E-08 0.874 NA NA 1.60E-08 1.249 NA NA 1.76E-08 1.974 NA NA 2.00E-08 4.081 NA NA 2.08E-08 4.471 NA NA 2.24E-08 4.712 NA NA 2.40E-08 4.771 NA NA 2.96E-08 4.736 NA NA 3.60E-08 4.792 NA NA 4.16E-08 4.784 NA NA 5.84E-08 4.806 NA NA 6.40E-08 4.810 NA NA [Falling Waveform] R_fixture = 1.00E+03 V_fixture = 2.5V C_fixture = 15pF | Time V(typ) V(min) V(max) 0.00E+00 4.912 NA NA 7.20E-09 4.893 NA NA 8.80E-09 4.727 NA NA 1.20E-08 4.161 NA NA 1.44E-08 3.490 NA NA 1.60E-08 2.577 NA NA 1.84E-08 0.564 NA NA 1.92E-08 0.308 NA NA 2.00E-08 0.244 NA NA 2.24E-08 0.269 NA NA 2.48E-08 0.305 NA NA 2.72E-08 0.283 NA NA 2.88E-08 0.248 NA NA 3.36E-08 0.221 NA NA 4.16E-08 0.212 NA NA 5.68E-08 0.211 NA NA 6.40E-08 0.197 NA NA |**************************************************************************** [End]