|*************************************************************************** | Intersil ISL32430E | | 10 PIN MSOP, VCC=3.3V | |*************************************************************************** [IBIS Ver] 3.2 [File name] isl32430emsop3v.ibs [File Rev] 2.0 [Date] Febuary 1,2012 [Source] Data used in this IBIS model was gathered from bench testing and datasheet specifications. This model has not been software simulated. Package parasitics are industry norms, rather than actual measured values. [Notes] This is an IBIS model for an EIA-TIA RS-485/422 Transceiver. +/-40V Fault Protected, 3.3V, in a 10 pin MSOP package. [Disclaimer] Intersil Corporation provides IBIS models as a service to its customers, and hereby grants the user of this IBIS model a non-exclusive, nontransferable license to use this IBIS model. The user shall read this disclaimer and agree to the terms herein before using this IBIS model. If the user does not accept these terms, the IBIS model may not be used. Your use of this IBIS model shall serve as acceptance of these terms. The user is not granted rights to sell, loan, rent, lease or license the IBIS model in whole, in part, or in any modified form to anyone other than the user. The user may modify the IBIS model to suit their specific application, but all rights to derivative works shall belong to Intersil Corporation. This IBIS model is provided on an "AS IS" basis. Intersil Corporation makes absolutely no warranty with respect to the information contained herein. INTERSIL CORPORATION DISCLAIMS, AND THE CUSTOMER WAIVES, ALL WARRANTIES, EXPRESSED OR IMPLIED, INCLUDING WARRANTIES OF MERCHANTABILITY, NON-INFRINGEMENT, AND FITNESS FOR A PARTICULAR PURPOSE OR APPLICATION. The entire risk as to quality and performance is with the customer. Accordingly, in no event shall Intersil Corporation, its subsidiaries, directors, employees, or agents be liable for any damages, lost profits, or any other incidental, consequential, special, or punitive damages arising out of the use of this IBIS model. Furthermore, Intersil Corporation reserves the right to make changes without notice to any IBIS model for any reason. Intersil Corporation does not convey any license under patent rights or any other intellectual property rights, including those of third parties. Intersil Corporation is not obligated to provide maintenance or support for these IBIS models. [Copyright] (C) Copyright 2012, Intersil Corporation. All Rights Reserved. |***************************************************************************** | Component ISL32430E |***************************************************************************** [Component] ISL32430E [Manufacturer] Intersil [Package] | typ min max R_pkg 0.250 NA NA L_pkg 2.470nH NA NA C_pkg 0.20pf NA NA |**************************************************************************** [Pin] signal_name model_name R_pin L_pin C_pin | 1 RO REC_OUT 2 REbar REC_ENABLE 3 DE DRVR_ENABLE 4 DI DRVR_IN 5 GND GND 6 Y DRVR_OUT 7 Z DRVR_OUT 8 B REC_IN 9 A REC_IN 10 VCC POWER [Diff_pin] inv_pin vdiff tdelay_typ tdelay_min tdelay_max | The 'Y' pin is Diff_pin and the 'Z' pin is the inv_pin for the driver output. 6 7 0V 82ns NA NA | T_delay is the skew between output Y, and output Z. A positive value | indicates that Z is delayed from Y. A negative value indicates that Y is | delayed from Z. | The 'A' pin is Diff_pin and the 'B' pin is the inv-pin for the receiver input. 9 8 200mV 0ns 0ns 0ns |**************************************************************************** | Driver Input Model |**************************************************************************** [Model] DRVR_IN Model_type Input |Signals: DI Vinh = 2.0 Vinl = 0.8 | typ min max C_comp 4pf NA NA |**************************************************************************** | typ min max [Temperature Range] 25.0 -40.00 85.0 [Voltage range] 3.3V 3.0V 3.6V |**************************************************************************** [GND_clamp] | Voltage I(typ) I(min) I(max) -3.30 -1.00E+00 NA NA -1.30 -1.00E+00 NA NA -1.20 -1.50E-01 NA NA -1.10 -1.00E-01 NA NA -1.00 -6.99E-02 NA NA -0.80 -1.03E-02 NA NA -0.70 -2.64E-03 NA NA -0.60 -7.65E-04 NA NA -0.50 -1.05E-04 NA NA -0.40 -4.22E-06 NA NA -0.30 -9.41E-08 NA NA -0.20 -2.19E-09 NA NA -0.10 -2.24E-10 NA NA 0.10 -1.45E-10 NA NA 3.30 3.62E-10 NA NA [Power_clamp] |------------------------------------------------------------- | Note that the[POWER_clamp]voltage table is referenced to Vcc | and is calculated using Vtable=Vcc - Vmeasured. |------------------------------------------------------------- | Voltage I(typ) I(min) I(max) 0.00 3.62E-10 NA NA -0.10 3.99E-10 NA NA -0.20 1.44E-09 NA NA -0.30 5.07E-08 NA NA -0.50 6.83E-05 NA NA -0.70 2.08E-03 NA NA -0.80 6.51E-03 NA NA -0.90 2.31E-02 NA NA -1.00 5.15E-02 NA NA -1.10 8.51E-02 NA NA -1.20 1.00E-01 NA NA -1.30 1.50E-01 NA NA -1.40 1.00E+00 NA NA -3.30 1.00E+00 NA NA |**************************************************************************** | Driver Enable Model |**************************************************************************** [Model] DRVR_ENABLE Model_type Input |Signals DE Vinh = 2.0 Vinl = 0.8 | typ min max C_comp 4pf NA NA |**************************************************************************** | typ min max [Temperature Range] 25.0 -40.0 85.0 [Voltage range] 3.3V 3.0V 3.6V | |**************************************************************************** [GND_clamp] | Voltage I(typ) I(min) I(max) -3.30 -1.00E+00 NA NA -1.30 -1.00E+00 NA NA -1.20 -1.50E-01 NA NA -1.10 -1.00E-01 NA NA -1.00 -7.04E-02 NA NA -0.90 -3.55E-02 NA NA -0.80 -1.03E-02 NA NA -0.70 -2.61E-03 NA NA -0.60 -7.53E-04 NA NA -0.50 -1.06E-04 NA NA -0.40 -7.93E-06 NA NA -0.30 -3.85E-06 NA NA -0.20 -3.65E-06 NA NA 3.30 2.30E-10 NA NA [Power_clamp] |------------------------------------------------------------- | Note that the[POWER_clamp]voltage table is referenced to Vcc | and is calculated using Vtable=Vcc - Vmeasured. |------------------------------------------------------------- | Voltage I(typ) I(min) I(max) 0.00 2.30E-10 NA NA -0.30 3.70E-07 NA NA -0.40 2.94E-06 NA NA -0.50 7.51E-05 NA NA -0.60 6.45E-04 NA NA -0.70 2.21E-03 NA NA -0.80 6.89E-03 NA NA -0.90 2.43E-02 NA NA -1.00 5.40E-02 NA NA -1.10 8.93E-02 NA NA -1.20 1.00E-01 NA NA -1.30 1.50E-01 NA NA -1.40 1.00E+00 NA NA -3.30 1.00E+00 NA NA |**************************************************************************** | Receiver Enable Model |**************************************************************************** [Model] REC_ENABLE Model_type Input |Signals REbar Vinh = 2.0 Vinl = 0.8 | typ min max C_comp 10pf NA NA |**************************************************************************** | typ min max [Temperature Range] 25.0 -40.0 85.0 [Voltage range] 3.3V 3.0V 3.6V |**************************************************************************** [GND_clamp] | Voltage I(typ) I(min) I(max) -3.30 -1.00E+00 NA NA -1.30 -1.00E+00 NA NA -1.20 -1.50E-01 NA NA -1.10 -1.00E-01 NA NA -1.00 -8.75E-02 NA NA -0.90 -4.66E-02 NA NA -0.80 -1.62E-02 NA NA -0.70 -4.88E-03 NA NA -0.60 -1.46E-03 NA NA -0.50 -2.06E-04 NA NA -0.40 -8.88E-06 NA NA -0.30 -5.04E-07 NA NA -0.20 -2.14E-07 NA NA 3.30 3.43E-06 NA NA [Power_clamp] |------------------------------------------------------------- | Note that the[POWER_clamp]voltage table is referenced to Vcc | and is calculated using Vtable=Vcc - Vmeasured. |------------------------------------------------------------- | Voltage I(typ) I(min) I(max) 0.00 3.43E-06 NA NA -0.30 3.86E-06 NA NA -0.40 8.65E-06 NA NA -0.50 1.45E-04 NA NA -0.60 1.21E-03 NA NA -0.70 4.06E-03 NA NA -0.80 1.13E-02 NA NA -0.90 3.25E-02 NA NA -1.00 6.58E-02 NA NA -1.10 1.00E-01 NA NA -1.20 1.50E-01 NA NA -1.30 1.00E+00 NA NA -3.30 1.00E+00 NA NA |***************************************************************************** | Driver Output Model |***************************************************************************** [Model] DRVR_OUT Model_type 3-state | Signals Y,Z Vmeas = 1.65V |Reference voltage for timing measurements Cref = 100pF |Timing specification test load capacitance value Rref = 27 |Note: 27 ohm load for single ended measurement Vref = 1.65V | emulates 54 ohm differential load. | variable typ min max C_comp 33pF NA NA |**************************************************************************** | typ min max [Temperature Range] 25.0 -40.0 85.0 [Voltage range] 3.3V 3.0V 3.6V |**************************************************************************** [GND_clamp] | Voltage I(typ) I(min) I(max) -80.00 -1.00E+00 NA NA -78.00 -1.00E+00 NA NA -77.00 -1.50E-01 NA NA -76.00 -1.00E-01 NA NA -75.00 -5.29E-03 NA NA -74.00 -6.19E-05 NA NA -73.00 -4.01E-05 NA NA 3.30 1.13E-06 NA NA [Power_clamp] |------------------------------------------------------------- | Note that the[POWER_clamp]voltage table is referenced to Vcc | and is calculated using Vtable=Vcc - Vmeasured. |------------------------------------------------------------- | Voltage I(typ) I(min) I(max) 0.00 1.13E-06 NA NA -0.70 1.59E-05 NA NA -26.70 5.82E-05 NA NA -50.70 1.16E-04 NA NA -62.70 1.54E-04 NA NA -63.70 6.77E-04 NA NA -64.70 1.09E-03 NA NA -65.70 1.76E-03 NA NA -66.70 2.87E-03 NA NA -67.70 4.57E-03 NA NA -68.70 6.88E-03 NA NA -69.70 1.00E-01 NA NA -70.70 1.50E-01 NA NA -71.60 1.00E+00 NA NA -71.70 1.00E+00 NA NA [Pulldown] | Voltage I(typ) I(min) I(max) -80.00 -1.00E-01 NA NA -76.00 -1.00E-01 NA NA -75.00 0.00E+00 NA NA 0.00 0.00E+00 NA NA 1.00 3.75E-02 NA NA 2.00 7.20E-02 NA NA 3.30 9.85E-02 NA NA 4.00 1.18E-01 NA NA 5.00 1.22E-01 NA NA 16.00 1.25E-01 NA NA 17.00 9.30E-02 NA NA 18.00 6.20E-02 NA NA 26.00 6.20E-02 NA NA 27.00 8.00E-03 NA NA 46.00 8.00E-03 NA NA 47.00 8.50E-03 NA NA 56.00 8.50E-03 NA NA 57.00 9.00E-03 NA NA 72.00 9.00E-03 NA NA 73.00 1.00E-01 NA NA 74.00 1.50E-01 NA NA 74.90 1.00E+00 NA NA 75.00 1.00E+00 NA NA [Pullup] |------------------------------------------------------------- | Note that the[Pullup]voltage table is referenced to Vcc | and is calculated using Vtable=Vcc - Vmeasured. |------------------------------------------------------------- | Voltage I(typ) I(min) I(max) 83.30 -1.00E+00 NA NA 81.30 -1.00E+00 NA NA 80.30 -1.50E-01 NA NA 79.30 -1.00E-01 NA NA 78.30 -9.50E-03 NA NA 38.30 -9.50E-03 NA NA 37.30 -9.00E-03 NA NA 32.30 -9.00E-03 NA NA 31.30 -5.60E-02 NA NA 23.30 -5.60E-02 NA NA 22.30 -6.30E-02 NA NA 21.30 -7.05E-02 NA NA 12.30 -7.05E-02 NA NA 11.30 -7.10E-02 NA NA 10.30 -7.15E-02 NA NA 4.30 -7.15E-02 NA NA 3.30 -7.25E-02 NA NA 2.30 -6.40E-02 NA NA 1.30 -4.05E-02 NA NA 0.00 -2.50E-03 NA NA -0.70 8.00E-03 NA NA -1.70 0.00E+00 NA NA -68.70 0.00E+00 NA NA -69.70 1.00E-01 NA NA -71.70 1.00E-01 NA NA [Ramp] | typ min max dV/dt_r 1.73V/221ns NA NA dV/dt_f 1.73V/307ns NA NA R_load = 500ohms [Rising Waveform] R_fixture = 27.0 V_fixture = 1.65V C_fixture = 100pF | Time V(typ) V(min) V(max) 0.00E+00 0.880 NA NA 8.00E-08 0.887 NA NA 1.00E-07 0.882 NA NA 1.40E-07 1.195 NA NA 2.20E-07 1.254 NA NA 3.00E-07 1.411 NA NA 4.00E-07 1.733 NA NA 4.80E-07 1.955 NA NA 5.60E-07 2.085 NA NA 6.60E-07 2.191 NA NA 8.00E-07 2.281 NA NA 9.00E-07 2.310 NA NA 1.08E-06 2.336 NA NA 1.24E-06 2.348 NA NA 1.34E-06 2.351 NA NA 1.46E-06 2.356 NA NA 1.58E-06 2.363 NA NA [Falling Waveform] R_fixture = 27 V_fixture = 1.65V C_fixture = 100pF | Time V(typ) V(min) V(max) 0.00E+00 2.375 NA NA 1.20E-07 2.390 NA NA 1.40E-07 2.396 NA NA 1.80E-07 1.991 NA NA 2.40E-07 1.950 NA NA 3.20E-07 1.796 NA NA 6.00E-07 1.202 NA NA 7.00E-07 1.093 NA NA 8.80E-07 0.985 NA NA 1.00E-06 0.950 NA NA 1.22E-06 0.933 NA NA 1.38E-06 0.935 NA NA 1.50E-06 0.928 NA NA 1.52E-06 0.919 NA NA 1.58E-06 0.900 NA NA |**************************************************************************** | Receiver Input Model |**************************************************************************** [Model] REC_IN Model_type Input | Signals A,B Vinl = 1.5V Vinh = 1.7V | variable typ min max C_comp 4pF NA NA |**************************************************************************** | typ min max [Temperature Range] 25.0 -40.0 85.0 [Voltage range] 3.3V 3.0V 3.6V |**************************************************************************** [GND_clamp] | Voltage I(typ) I(min) I(max) -80.00 -1.00E+00 NA NA -79.00 -1.00E+00 NA NA -78.00 -1.50E-01 NA NA -77.00 -1.00E-01 NA NA -76.00 -9.66E-03 NA NA -75.00 -4.71E-03 NA NA -74.00 -5.12E-04 NA NA -30.00 -2.16E-04 NA NA -10.00 -8.01E-05 NA NA 3.30 8.49E-06 NA NA [POWER_clamp] |------------------------------------------------------------- | Note that the [POWER_clamp] voltage table is referenced to Vcc | and is calculated using Vtable = Vcc - Vmeasured. |------------------------------------------------------------- | Voltage I(typ) I(min) I(max) 0.00 8.49E-06 NA NA -22.70 1.66E-04 NA NA -46.70 3.32E-04 NA NA -62.70 4.45E-04 NA NA -63.70 9.53E-04 NA NA -64.70 1.35E-03 NA NA -65.70 2.02E-03 NA NA -66.70 3.10E-03 NA NA -67.70 4.77E-03 NA NA -68.70 7.06E-03 NA NA -69.70 1.00E-01 NA NA -70.70 1.50E-01 NA NA -71.60 1.00E+00 NA NA -71.70 1.00E+00 NA NA |**************************************************************************** | Receiver Output Model |**************************************************************************** [Model] REC_OUT Model_type 3-state |Signals RO Vmeas = 1.65V |Reference voltage for timing measurements Cref = 15pF |Timing specification test load capacitance value Vref = 1.65V |Timing specification test load voltage; GND Rref = 1.00E+03 |Timing specification test load resistance |variable typ min max C_comp 10pF NA NA |**************************************************************************** | typ min max [Temperature Range] 25.0 -40.0 85.0 [Voltage range] 3.3V 3.0V 3.6V |**************************************************************************** [GND_clamp] | Voltage I(typ) I(min) I(max) -3.30 -1.00E+00 NA NA -1.30 -1.00E+00 NA NA -1.20 -1.50E-01 NA NA -1.10 -1.00E-01 NA NA -1.00 -7.03E-02 NA NA -0.90 -3.65E-02 NA NA -0.80 -1.18E-02 NA NA -0.70 -3.38E-03 NA NA -0.60 -9.97E-04 NA NA -0.50 -1.40E-04 NA NA -0.40 -5.80E-06 NA NA -0.30 -1.31E-07 NA NA -0.20 -3.25E-09 NA NA -0.10 -4.84E-10 NA NA 0.00 -4.10E-10 NA NA 3.30 1.64E-10 NA NA [Power_clamp] |------------------------------------------------------------- | Note that the[POWER_clamp]voltage table is referenced to Vcc | and is calculated using Vtable=Vcc - Vmeasured. |------------------------------------------------------------- | Voltage I(typ) I(min) I(max) 0.00 1.64E-10 NA NA -0.10 2.06E-10 NA NA -0.20 1.45E-09 NA NA -0.30 5.99E-08 NA NA -0.40 2.69E-06 NA NA -0.50 8.04E-05 NA NA -0.60 7.02E-04 NA NA -0.70 2.47E-03 NA NA -0.80 7.92E-03 NA NA -0.90 2.62E-02 NA NA -1.00 5.64E-02 NA NA -1.10 9.20E-02 NA NA -1.20 1.00E-01 NA NA -1.30 1.50E-01 NA NA -1.40 1.00E+00 NA NA -3.30 1.00E+00 NA NA [Pulldown] | Voltage I(typ) I(min) I(max) -3.30 -1.00E-01 NA NA -1.10 -1.00E-01 NA NA -1.00 -7.90E-02 NA NA -0.90 -4.56E-02 NA NA -0.80 -2.35E-02 NA NA -0.70 -1.64E-02 NA NA -0.20 -4.06E-03 NA NA 1.00 1.85E-02 NA NA 2.00 3.14E-02 NA NA 3.30 3.46E-02 NA NA 3.90 3.51E-02 NA NA 4.00 3.65E-02 NA NA 4.10 4.06E-02 NA NA 4.20 5.59E-02 NA NA 4.30 8.59E-02 NA NA 4.40 1.00E-01 NA NA 4.50 1.50E-01 NA NA 4.60 1.00E+00 NA NA 6.60 1.00E+00 NA NA [Pullup] |------------------------------------------------------------- | Note that the[Pullup]voltage table is referenced to Vcc | and is calculated using Vtable=Vcc - Vmeasured. |------------------------------------------------------------- | Voltage I(typ) I(min) I(max) 6.60 -1.00E+00 NA NA 4.60 -1.00E+00 NA NA 4.50 -1.50E-01 NA NA 4.40 -1.00E-01 NA NA 4.30 -9.23E-02 NA NA 4.10 -3.02E-02 NA NA 4.00 -2.27E-02 NA NA 3.90 -2.05E-02 NA NA 1.90 -1.77E-02 NA NA 1.00 -1.16E-02 NA NA 0.00 3.59E-08 NA NA -0.60 9.14E-03 NA NA -0.70 1.19E-02 NA NA -0.80 1.73E-02 NA NA -0.90 3.49E-02 NA NA -1.00 6.72E-02 NA NA -1.10 1.00E-01 NA NA -3.30 1.00E-01 NA NA |**************************************************************************** [Ramp] | typ min max dV/dt_r 1.79V/3ns NA NA dV/dt_f 1.84V/5.9ns NA NA R_load = 1.00E+03ohms [Rising Waveform] R_fixture = 1.00E+03 V_fixture = 1.65V C_fixture = 15pF | Time V(typ) V(min) V(max) 0.00E+00 0.095 NA NA 1.60E-09 0.094 NA NA 4.00E-09 0.136 NA NA 6.40E-09 0.320 NA NA 1.28E-08 0.794 NA NA 1.52E-08 1.246 NA NA 1.68E-08 1.915 NA NA 1.84E-08 2.728 NA NA 2.00E-08 3.025 NA NA 2.16E-08 3.116 NA NA 2.48E-08 3.131 NA NA 3.04E-08 3.115 NA NA 3.44E-08 3.139 NA NA 5.84E-08 3.155 NA NA 7.28E-08 3.151 NA NA 7.68E-08 3.154 NA NA 7.76E-08 3.166 NA NA [Falling Waveform] R_fixture = 1.00E+03 V_fixture = 1.65V C_fixture = 15pF | Time V(typ) V(min) V(max) 0.00E+00 3.215 NA NA 4.00E-09 3.212 NA NA 6.40E-09 3.166 NA NA 8.80E-09 3.008 NA NA 1.20E-08 2.634 NA NA 1.36E-08 2.334 NA NA 1.60E-08 1.596 NA NA 1.84E-08 0.506 NA NA 2.00E-08 0.268 NA NA 2.16E-08 0.219 NA NA 3.36E-08 0.178 NA NA 4.48E-08 0.155 NA NA 4.88E-08 0.159 NA NA 5.28E-08 0.148 NA NA 5.44E-08 0.154 NA NA |**************************************************************************** [End]