.
IDT External Loop Filter Solver
Select Part Number...
ICS673
MK1575-01
MK1575-01
MK1581-01
MK2049-34
MK2049-35
MK2049-36
MK2049-45
MK2058-01
MK2059-01
MK2069-01
MK2069-02
MK2069-03
MK2069-04
N
(1..100000)
Maximum Cs
μF (0.001..10 μF))
Maximum Peaking
dB (0.02..5 dB)
Crystal frequency
MHz (8..27 MHz)
Damping Factor (DF) target
(0.7..10)
-3dB bandwidth target
Hz (0.1..1000 Hz)
alt="Your browser understands the APPLET> tag but isn't running the applet, for some reason." Your browser is completely ignoring the APPLET> tag!
Results
RSET
kΩ
Ko (VCXO gain)
Hz/V
Icp (charge pump current)
μA
Rs
kΩ
Cs
μF
Cp
μF
Damping Factor (DF)
Normalized Bandwidth (NBW)
Hz
Peaking (Peak-DC amplitude)
dB
-3dB bandwidth
Hz
+5 dB
alt="Your browser understands the APPLET> tag but isn't running the applet, for some reason." Your browser is completely ignoring the APPLET> tag!
0 dB
-5 dB
0.1 Hz
major gridlines for order of magnitude