The D2-IPS family (D2-24044) device is a high performance, integrated Class-D amplifier power stage. The four power stage outputs are configurable as four separate Half-Bridge outputs, as two Full-Bridge outputs, or combinations of Half-Bridge and Full-Bridge. Individual power stage overload monitoring, on-chip temperature monitoring, and common alert logic outputs provide protection to integrate with the final system's controller.
|
|
|
---|---|---|
Type | Title | Date |
Datasheet | PDF 1.17 MB | |
Application Note | PDF 184 KB | |
Application Note | PDF 147 KB | |
Application Note | PDF 297 KB | |
Product Advisory | PDF 363 KB | |
5 items
|
Schematic symbols, PCB footprints, and 3D CAD models from SamacSys can be found by clicking on products in the Product Options table. If a symbol or model isn't available, it can be requested directly from the website.