ZL9101M Digital Power Module - Part 1

Added on 2012-03-01

The ZL9101M is a 12A variable output step-down PMBus-compliant digital power supply. The module has a high performance digital PWM controller, power MOSFETs, an inductor, and all the passive components required for a complete DC/DC power solution.


相关视频

1:46
The ZL9101M is a 12A, variable output, step-down, PMBus compliant, highly integrated DC/DC power solution with built-in auto-compensation.
1:19
The ZL9101M digital power module saves board space and reduces BOM by replacing up to 80 parts in your power supply.
1:15
The ZL9101M has three advanced thermal management features that ensure reliable power management and delivery.
1:24
The PowerNavigator software makes it easy to change all features and functions of your digital power supply design using a simple GUI.
1:46
The ZL9101M is a 12A, variable output, step-down, PMBus compliant, highly integrated DC/DC power solution with built-in auto-compensation.
1:19
The ZL9101M digital power module saves board space and reduces BOM by replacing up to 80 parts in your power supply.
1:15
The ZL9101M has three advanced thermal management features that ensure reliable power management and delivery.
1:24
The PowerNavigator software makes it easy to change all features and functions of your digital power supply design using a simple GUI.
1:46
The ZL9101M is a 12A, variable output, step-down, PMBus compliant, highly integrated DC/DC power solution with built-in auto-compensation.
1:19
The ZL9101M digital power module saves board space and reduces BOM by replacing up to 80 parts in your power supply.
1:15
The ZL9101M has three advanced thermal management features that ensure reliable power management and delivery.
1:24
The PowerNavigator software makes it easy to change all features and functions of your digital power supply design using a simple GUI.

视频文稿

The ZL9101M is the industry's first integrated digital power module. This device replaces up to 80 components in a typical full-featured power supply design with one small low-profile pick-and-place digital module. This means that engineers spend less time designing power supplies and can integrate more features on the board for greater value.

The ZL9101M not only regulates to better than 1% accuracy, it has built-in power management, fault management, and telemetry.

The PMBus interface means that you configure this power supply with the ease of point-and-click technology. With its wide input and output voltage ranges, plus 12A of output current, you can use this across the board in almost any application.

Now, if you'd like to know more about what we do behind this door, you'll have to keep watching.