Solutions

Remote I/O Trial Kit

Solution Provider Members

ALGO System (hardware/software development support)

Molex Japan (EtherNet/IP stack sample)

Renesas Electronics (provision and management of kit; EtherCAT and Modbus TCP stack samples)

Gateway Solution

A gateway middleware library and evaluation kit for realizing safe and secure factories. They can be used to interlink and coordinate security devices that use the ONVIF network standard* with manufacturing equipment, sensors, and controllers in a factory. (*A standard for security devices and IP network interconnection.)

Solution Provider Members

Zuken Elmic, Inc.

High-Speed Data Search Engine

Proprietary software technology for high-speed data processing that solves processing speed issues in large-volume data analysis. Embeddable.

Solution Provider Members

Kousokuya, Inc.

Development Support

Partners possessing various skills that support development of products for the industrial segment, such as certification testing support for communications standards and industrial protocol implementation support, are members of this consortium.
Please consider them as candidates for collaboration for developing your product and providing solutions to your customers.

Partner Main support area
acontis technologies Japan Protocol implementation (EtherCAT)
ALGO System System integration (EtherCAT)
JSL Technology Protocol implementation and conformance testing (EtherCAT)
Tessera Technology Inc. System integration
Nagano Oki Electric Co., Ltd. System integration (EtherCAT)
Mitsubishi Electric Engineering Company System integration (CC-Link IE and CC-Link)
Inter Factory Partners Co., Ltd. System integration (DeviceNet, EtherNet/IP, and EtherCAT)
Data Technology Inc. System integration (embedded security, etc.)
Partner expected to join Protocol implementation (DeviceNet, EtherNet/IP)
Partner expected to join System integration
Evaluation Boards & Kits

Evaluation Boards for R-IN32 Series

R-IN32M3-EC evaluation board (TS-R-IN32M3-EC)

An evaluation platform for performing software development and system development of an LSI for industrial Ethernet communications supporting EtherCAT (R-IN32M3-EC).
Features

  • Includes industrial Ethernet LSI (R-IN32M3-EC). Various communications protocols can be evaluated.
    (Supported protocols: EtherCAT, EtherNet/IP, PROFINET, etc.)
  • Various interfaces, such as Ethernet, CAN, CSI, I2C, UART (USB), and an external microcontroller interface, can be evaluated.

Solution Provider Members

Tessera Technology (development kit provider)

R-IN32M3-CL evaluation board (TS-R-IN32M3-CL)

An evaluation platform for performing software development and system development of an LSI for industrial Ethernet communications supporting CC-Link IE Field (R-IN32M3-CL).
Features

  • Includes industrial Ethernet LSI (R-IN32M3-CL). Various communications protocols can be evaluated.
    (Supported protocols: CC-Link IE, EtherNet/IP, PROFINET, etc.)
  • Various interfaces, such as Ethernet, CAN, I2C, UART (USB), and an external microcontroller interface, can be evaluated.

Solution Provider Members

Tessera Technology (development kit provider)

R-IN32M3-EC evaluation board Compact Type (TS-R-IN32M3-CEC)

A compact evaluation platform for performing software development and system development of an LSI for industrial Ethernet communications supporting EtherCAT (R-IN32M3-EC).
Features

  • Includes industrial Ethernet LSI (R-IN32M3-EC). Various communications protocols can be evaluated.
    (Supported protocols: EtherCAT, EtherNet/IP, PROFINET, etc.)
  • This compact version has a limited interface.

Solution Provider Members

Tessera Technology (development kit provider)

Bus Interface Solution for Industrial Ethernet

Solution Provider Members

Molex Japan (EtherNet/IP stack sample)

Renesas Electronics (provision and management of kit; EtherCAT and Modbus TCP stack samples)

KickStart Kit

Solution Provider Members

IAR Systems (development kit provider) Molex Japan (EtherNet/IP stack sample)

Renesas Electronics (provision and management of kit; EtherCAT and Modbus TCP stack samples)

For RZ/T Series

More boards & kits are planned.

Solution Provider Members

Alpha Project Co.,Ltd. Shimafuji Electric Inc. Core Corporation Advanet Inc.

Industrial Protocol Stacks

Various open network protocols are used for communications between devices over a network in the industrial segment. There are several protocols currently existing, and they are unlikely to be merged into a single protocol. Implementing one of these protocols from scratch requires many resources. There are R-IN Consortium partners who offer protocols for industrial network.

Partners

Partner Supported Protocol
Ether CAT PROFINET EtherNet/IP CC-Link IE Modbus TCP DeviceNet CC-Link Modbus RTU/ASCII
acontis
technologies
Japan
Yes              
Molex Japan     Yes          
Partner expected to join     Yes     Yes    
Renesas Electronics *Sample provider     *Sample provider Yes   *Sample provider Yes

Sample Software

Protocol Download link
(requires My Renesas ID)
Provided by Remarks
EtherCAT For Tessera Technology board*
For IAR KickStart Kit *
Renesas Electronics EtherCAT communications samples using EtherCAT and SSC (Slave Stack Code) are available.
PROFINET Protocol sample * GAILOGIC Corporation A limited-use sample (can be used for 90 minutes). Comes with a sample program for Siemens S7-1200 PLC.
EtherNet/IP Protocol sample * Molex Japan A demo sample of 8-bit I/O messaging using the popular EtherNet/IP stack. Comes with a simple master so operation can be checked solely in a PC environment.
CC-Link IE Protocol sample * Renesas Electronics CC-Link IE Field (Intelligent Device Station) samples are available. *To use, please merge with a set of drivers/middleware.
Modbus TCP Protocol sample * Renesas Electronics A sample for checking IO control using Read Coil/Write Coil commands. By combining with a simple master application, operation can be checked in a PC environment.

* For R-IN32M3

Operation Verification Tool

Protocol Download link Provided by Remarks
CC-Link IE Utility Download CC-Link Partner Association This tool simulates a CC-Link IE master station on a PC. It is available for use free of charge. However, usage time is limited. A version with unlimited use can be obtained from the CC-Link Partner Association's website.
EtherNet/IP Tool Download Molex Japan This is a small, simple tool for an EtherNet/IP node device. An EDS file is not necessary.
Real-time OS and TCP/IP Stacks

Real-time OS

Real-time performance is an important factor in the industrial segment. The necessity of real-time OS is growing in response to demands for Ethernet, multi functionality, and advanced functionality. There are R-IN Consortium partners who provide support for real-time OS. They each offer their own characteristic real-time OS. For details, please contact our partners.

Solution Provider Members

eForce Co., Ltd. A.I. Corporation

TCP/IP

Support for Ethernet is becoming mainstream not only in the industrial segment but in many types of networked devices. The industrial segment differs from general usage in that device size is limited, so often a more compact stack or a stack with higher speed real-time performance is required. There are R-IN Consortium partners who offer TCP/IP. You can find the most suitable TCP/IP stack for your application. For details, please contact our partners.

Solution Provider Members

eForce Co., Ltd.

Development Environment

Development Environment for R-IN32 Series

Our partners offer compilers, ICE, and debuggers as a development environment for the R-IN32 Series. You have the freedom to choose any environment you want?an environment you are familiar with, the latest cutting-edge environment, or so on.

Solution Provider Members

IAR Systems Computex, Co., Ltd. Kyoto Microcomputer Co.,Ltd. Yokogawa Digital Computer Corporation

Development Environment for RZ/T Series

Like the R-IN32 Series, our partners also offer compilers, ICE, and debuggers for the RZ/T Series. You have the freedom to choose any environment you want - an environment you are familiar with, the latest cutting-edge environment, or so on.

Solution Provider Members

IAR Systems Computex, Co., Ltd. Kyoto Microcomputer Co.,Ltd. BITRAN CORPORATION Yokogawa Digital Computer Corporation