Security Camera
Renesas' expertise in video signal processing and hybrid analog and IP high definition compressed digital video solutions brings advanced features such as extended video transmission reach, live video capability, and more. With our broad security products portfolio, you can feel confident that your next generation security solution will get to market on time with advanced features and cost effective pricing.

Device List
Light to Digital Sensors9
Digital Ambient Light Sensor and Proximity Sensor with Interrupt Function
Low Power Ambient Light and Proximity Sensor with Intelligent Interrupt and Sleep Modes
Low Power Ambient Light and Proximity Sensor with Intelligent Interrupt and Sleep Modes
Low Power Ambient Light and Proximity Sensor with Enhanced Infrared Rejection
More
Half, Full Bridge and Three Phase Drivers20
100V/2A Peak High-Frequency Half Bridge Driver with CMOS Logic Inputs
100V/2A Peak High-Frequency Half Bridge Driver with TTL Logic Inputs
60V, 1A/2A Peak, Half Bridge Driver with 4V UVLO
60V, 1A/2A Peak, Half Bridge Driver with 4V UVLO and Two Internal LDO’s 12V and 3.3V
80V/2.5A Peak, High Frequency Full Bridge FET Driver with Charge Pump and Input Comparators
80V/2.5A Peak, High Frequency Full Bridge FET Driver with Charge Pump and Independent Control Inputs
More
Isolated PWM Controllers12
Flexible Single Ended Current Mode PWM Controller
Flexible Single-ended Current Mode PWM Controller
Flexible Single Ended Current Mode PWM Controllers
Active Clamp Forward PWM Controller
Low-Cost Single-Ended Current-Mode PWM for Microcontroller-Based Power Converters
Improved Industry-Standard Single-Ended PWM Controller
More
Integrated FET Regulators3
3MHz Dual Step-Down Converters and Dual Low-Input LDOs with I2C Compatible Interface
3MHz Dual 1.5A Step-Down Converters and Dual Low-Input LDOs with I2C Compatible Interface
3MHz Dual 1500mA Step-Down Converters and Dual Low-Input LDOs
Low Input Voltage and High Efficiency Synchronous Boost Converter with 1.3A Switch
Wide VIN Dual Standard Buck Regulator with 3A/3A Continuous Output Current
3A Low Quiescent Current, High Efficiency Synchronous Buck Regulator
More
Next Steps
Evaluation Tools
Reference designs, evaluation, and demo boards are available to simplify and speed the development process.
Search for Devices
View product information using our custom search and cross reference tools.
Video Center
Get the latest design tips, see new products in action, and more from our video library.