MOSFET Drivers Battery Safety Cell Balancing Op Amp
Device List

Charge System Safety3

Charging System Safety Circuit
Charging System Safety Circuit
Charging System Safety Circuit

Battery Front Ends4

Series Charge/Discharge Path 3-to-8 Cell Li-ion Battery Pack Monitor
3-to-8 Cell Li-ion Battery Pack Monitor
4- to 6-Cell Li-ion Battery Management Analog Front-End
Multi-Cell Li-Ion Battery Manager

Half, Full Bridge and Three Phase Drivers5

100V/2A Peak High-Frequency Half Bridge Driver with CMOS Logic Inputs
100V/2A Peak High-Frequency Half Bridge Driver with TTL Logic Inputs
60V, 1A/2A Peak, Half Bridge Driver with 4V UVLO
60V, 1A/2A Peak, Half Bridge Driver with 4V UVLO and Two Internal LDO’s 12V and 3.3V
80V/1.25A Peak High-Frequency Half Bridge Driver with TTL Logic Inputs

Differential Amplifiers11

Micropower Single Supply Rail-to-Rail Input/Output Precision Op Amp
1.4MHz, Low Power CMOS Operational Amplifiers
1.4MHz, Low Power CMOS Operational Amplifiers
Dual/Quad, Low Power CMOS Operational Amplifiers
Single Micropower, Low Drift, RRIO Operational Amplifier
Single Micropower, Chopper Stabilized, RRIO Operational Amplifier
More 

操作放大器11

Micropower Single Supply Rail-to-Rail Input/Output Precision Op Amp
1.4MHz, Low Power CMOS Operational Amplifiers
1.4MHz, Low Power CMOS Operational Amplifiers
Dual/Quad, Low Power CMOS Operational Amplifiers
Single Micropower, Low Drift, RRIO Operational Amplifier
Single Micropower, Chopper Stabilized, RRIO Operational Amplifier
More