mP/mC mP/mC Support Encoder Desktop Computer RS-485 422 DC-DC Converter Isolated Converter Decoder UART UART Sample and Hold Memory Switch MUX Switch MUX RS-232 RS-485 422 DAC Buffers Buffers ADC OP Amps OP Amps OP Amps OP Amps
Device List

SAR A/D Converters1

Complete, 12-Bit A/D Converters with Microprocessor Interface
Complete, 12-Bit A/D Converters with Microprocessor Interface

/883 Op Amps and Buffers1

Monolithic, Wideband, High Slew Rate, High Output Current Buffer

Amplifiers1

110MHz, High Slew Rate, High Output Current Buffer

Buffers1

110MHz, High Slew Rate, High Output Current Buffer

Differential Amplifiers1

110MHz, High Slew Rate, High Output Current Buffer

操作放大器1

110MHz, High Slew Rate, High Output Current Buffer

D/A Converters1

High Speed, Monolithic D/A Converter with Reference
High Speed, Monolithic D/A Converter with Reference
High Speed, Monolithic D/A Converter with Reference

Data Communications1

CMOS Manchester Encoder-Decoder
CMOS Manchester Encoder-Decoder
CMOS Manchester Encoder-Decoder
CMOS Manchester Encoder-Decoder

Data Communications1

CMOS Manchester Encoder-Decoder
CMOS Manchester Encoder-Decoder
CMOS Manchester Encoder-Decoder
CMOS Manchester Encoder-Decoder

Isolated PWM Controllers2

Flexible Single Ended Current Mode PWM Controllers
Low-Cost Single-Ended Current-Mode PWM for Microcontroller-Based Power Converters

Memory2

2kx8 Asynchronous CMOS Static RAM
8kx8 Asynchronous CMOS Static RAM

/883 Switches/MUXs1

Single 8-Channel CMOS Analog Multiplexer

RH Multiplexers4

Radiation Tolerant 5V 16-Channel Analog Multiplexer
Radiation Hardened 5V 32-Channel Analog Multiplexer
Radiation Hardened 30V 16-Channel Analog Multiplexer
Radiation Hardened 30V 32-Channel Analog Multiplexer

Switches/MUXs/Crosspoints10

Single 8-Channel/Differential 4-Channel, CMOS Analog Multiplexers
Single 16 and 8/Differential 8-Channel and 4-Channel CMOS Analog Multiplexers
16-Channel Analog Multiplexer
Single 16 and 8/Differential 8-Channel and 4-Channel CMOS Analog Multiplexers
More 

Multiprotocol Interface4

±15kV ESD Protected, 5V, Two Port, Dual Protocol (RS-232/RS-485) Transceivers
±15kV ESD Protected, 5V, Dual Protocol (RS-232/RS-485) Transceivers
±15kV ESD Protected, 5V, Two Port, Dual Protocol (RS-232/RS-485) Transceivers
±15kV ESD Protected, 5V, Dual Protocol (RS-232/RS-485) Transceivers

RS-2321

±15kV ESD Protected, +3V to +5.5V, 1µA, 250kbps, RS-232 Transmitters/Receivers

RS-485/RS-42211

±15kV ESD Protected, 3.3V, Full-duplex, 250kbps RS-485/RS-422 Transceiver with Tx/Rx enable
±15kV ESD Protected, 3.3V, Full-duplex, 250kbps RS-485/RS-422 Transceiver
±15kV IEC ESD Protected, 3.3V, Half-duplex, 250kbps RS-485/RS-422 Transceiver with Tx/Rx enable
±15kV IEC ESD Protected, 3.3V, Full-duplex, 500kbps RS-485/RS-422 Transceiver with Tx/Rx enable
±15kV IEC ESD Protected, 3.3V, Full-duplex, 500kbps RS-485/RS-422 Transceiver
More 

Sample and Hold Converters1

1 Microsecond Precision Sample and Hold Amplifier
1 Microsecond Precision Sample and Hold Amplifier

/883 Switches/MUXs4

Quad SPST CMOS Analog Switch
High Speed Quad SPST CMOS Analog Switch
Dual SPDT CMOS Analog Switch
DPDT CMOS Analog Switch

Switches/MUXs/Crosspoints4

Dual/Quad SPST, CMOS Analog Switches
High Speed, Quad SPST, CMOS Analog Switch
CMOS Analog Switches
CMOS Analog Switches
Dual/Quad SPST, CMOS Analog Switches
High Speed, Quad SPST, CMOS Analog Switch
More 

Microprocessors and Peripherals4

CMOS Programmable Interval Timer
CMOS Programmable Peripheral Interface
CMOS Priority Interrupt Controller
CMOS Clock Generator Driver
CMOS Programmable Interval Timer
CMOS Programmable Peripheral Interface
More