Overview

In the network camera field, the shift away from conventional analog CCTV cameras is accelerating, and the market is expected to continue to expand in the future. In recent years, the network camera market has been demanding higher performance and higher resolution. Renesas has prepared high-sensitivity, high-resolution CMOS image sensors using original technology to respond to these market demands. Renesas will cooperate with module manufacturers to also provide camera modules that are equipped with Renesas CMOS image sensors.

Features
  • Excellent imaging performance
    • 4K resolution : Great visibility and recognition accuracy of small objects
    • Low illuminance : Enables beautiful color imaging even in low light condition
  • Built-in AF(Auto Focus) assist function
    • Proposing suitable solution for fixed type surveillance camera with one button push AF
  • Offering module business
    • Supporting provision of camera module with general purpose ISP (supplied by our partner) in addition to discrete business

 

Reference Boards

Reference boards with 8-Megapixel CIS can reduce development time

IP camera module(4K)

IP camera module(4K)
Feature
- Max 30fps@4K UHD
- I/F : Ethernet
- CS mount lens holder
Demo
Available

*fps: Frames per second

Multi camera module (4K)

Multi camera module (4K)
Feature
- Max 50fps@4K UHD
- I/F : HDMI, DSI, DP
- CS / M12 mount lens holder
- Multi camera control(Max. 6units)
- Connectable with Nvidia GPU (Jetson TX1/TX2)
Demo
Available

USB 3.0 camera module (4K)

USB 3.0 camera module (4K)
Feature
- Max 3fps@4K UHD
- RAW data output
- CS mount lens holder
Demo
Available

Performance

Low light performance

Color image at low light condition.

High resolution

Clear picture by electric zoom.

HDR performance

Clear picture under wide contrast condition.

Roadmap

Roadmap  RAA462113FYL RAA462112GBG

Solution

We can offer the One-Push AF solution for fixed type surveillance camera.

  • Component of this solution : 8Mp CIS + AF control MCU + Motor driver + AF F/W(Contrast AF)
  • Suggested lens : CBC AF lens (CS mount) → CS mount lens is suitable for Fixed type camera.

RENESAS

<RENESAS "One-push" AF Solution>

  • AF solution without ISP processing
    RENESAS can provide simple AF lens module with CIS, MCU and lens motor driver only
  • Comfortable focusing at placing camera
    You can save time for manual focusing by one button push