The Field Oriented Algorithm enables to control the motor speed, torque in a sensorless techniques in any load conditions. Furthermore, the RX62T/63T MCUs drive up to two motors simultaneously. Finally, the PC GUI & embedded software enable the auto-tuning of PI current coefficient & automatic motor parameters identification.
购买 / 样片 |
|
---|---|
器件号 | |
YROTATE-IT-RX62T info |