Learn more about the Xilinx Virtex-7

Two backplane voltage options are available: 5V to 12V and 5V Only. The 5V to 12V option is usable for backplanes of 5V or 12V (or anything in between). The 5V Only option is usable only for 5V backplanes. The 5V Only option is suggested because this option is frequently less expensive than the 5V to 12V option. Analog or Digital modules are available only with 5V to 12V backplane option.

The suggested component part numbers also list the rated output current and current sharing capability.

    POWER VCCINT/VCCBRAM
1V 1
VCCAUX/PS18V
1.8V 2
VCCO
1.5V
BACKPLANE
VOLTAGE
Voltage Accuracy 3% 3% 5%
Power Sequence 12 3
Low (11A) 11A 0.8A 1.5A
Med (15A) 15A
High (20A) 20A
Analog
Discretes
5V to 12V Low (11A) ISL9444 3
Med (15A) ISL9444 3
High (20A) ISL9444 3
5V Only Low (11A) No 5V Only Analog Discretes Available
Med (15A)
High (20A)
 
Analog
Modules
5V to 12V Low (11A) ISL8225M, 15/30A, IS ISL8204M, 4A ISL8204M, 4A
Med (15A) ISL8225M, 15/30A, IS ISL8204M, 4A ISL8204M, 4A
High (20A) ISL8225M, 15/30A, IS ISL8204M, 4A ISL8204M, 4A
5V Only Low (11A) No 5V Only Analog Modules Available
Med (15A)
High (20A)
 
Digital
Discretes
5V to 12V Low (11A) ZL2102, 6A, IS x2 ZL2102, 6A, IS ZL2102, 6A, IS
Med (15A) ZL2102, 6A, IS x3 4 ZL2102, 6A, IS ZL2102, 6A, IS
High (20A) ZL2102, 6A, IS x4 5 ZL2102 , 6A, IS ZL2102 , 6A, IS
5V Only Low (11A) No 5V Only Digital Discretes Available
Med (15A)
High (20A)
 
Digital
Modules
5V to 12V Low (11A) ZL9101M, 12A, IS ZL9006M, 6A, IS ZL9006M, 6A, IS
Med (15A) ZL9117M, 17A, IS ZL9006M, 6A, IS ZL9006M, 6A, IS
High (20A) ISL8270M, 25A, IS ZL9006M, 6A, IS ZL9006M, 6A, IS
5V Only Low (1.3A) No 5V Only Digital Modules Available
Med (6.1A)
High (8.7A)

1 Vccint and Vccbram are tied together on the PCB.

2 VCCAUX and PS18V rails are tied together on the PCB.

3 The ISL9444 is a suggested component for higher current applications only when an integrated FET switching regulator is not available. One ISL9444 provides 3 outputs.

4 Three units of ZL2102 with current sharing for 18 A.

5 Four units of ZL2102 with current sharing for 24 A.

浏览参考设计

利用为最新一代及传统 Xilinx FPGA 定制的参考设计解决方案,免去了电源管理级设计过程中的推测工作。

 

 

PowerCompass

PowerCompass™ 工具帮助您快速设计电源,为您提供工具以寻找符合您要求的 Intersil 器件,根据需要设置多条轨道,进行高级系统分析并生成参考设计文件。

PowerCompass 支持超过 200 个 FPGA,包括用于 Xilinx FPGA 系列的内置模板。通过导入 Xilinx 功率估算文件,您甚至可以节省时间,从而获得系统效率和功耗预测。

查找零件