Overview

Renesas has a wide-ranging lineup of MCUs that enable our customers to develop products that satisfy these requirements. The products in the RX66T Group are ideal for use as motor control MCUs, and those in the RX130 Group, the RA4M1 Group, RA2A1 Group (for capacitive touch) and the RL78/G13 Group are designed for system control. These MCUs meet a variety of requirements for washing machine control, including wide-range motor torque, rotation rate control, and load variation.

Washing Machine (High-End)

System Block Diagram (Operation Unit)

System Block Diagram (Operation Unit)

System Block Diagram (Control Unit)

System Block Diagram (Control Unit)

Recommended Products
Block Semiconductor Device Recommended Products Features
Operation Block HMI MCU RX130 Group Enhanced Capacitive Touch function, 5V operation
RX230 Group Voice Recognition
Enhanced DSP/FPU, Connectivity (USB), HMI (Touch-key), Security, Low power consumption, 5V
RX651 Group Display+Voice Recognition
Large-capacity RAM, Connectivity (Ethernet, USB), HMI (LCD), Security, Motor
RA6M1 Group Capacitive Touch+Voice Recognition
Arm Cortex-M4 core Capacitive Touch for HMI and advanced analog
RA6M3 Group Capacitive Touch +Voice Recognition+ Display
Arm Cortex-M4 core, USB High-Speed, Ethernet and TFT controller
System Operation MCU RX230 Group Enhanced DSP/FPU, Connectivity (USB), HMI (Capacitive Touch), Security, Low power consumption, 5V
RL78/G13 Group
RL78/G13A Group
5V operation, Rich line-up, can be used in a wide variety of applications
5V operation with low operating current

RA4M1 Group

Arm Cortex-M4 with LCD Controller and Capacitive Touch for HMI
Control Block Compressor control MCU RX66T Group RXv3 Core, Motor specialized specifications (max.4 motors)
RA6T1 Group 32-bit MCU including on-chip FPU enable to drive two motors simultaneously
Sensor Output CMOS Op-amp READ2303G
READ2304G
Full range input/output, high slew rate
Low power consumption, high slew rate
I/F for Control MCU Photocoupler (standard) PS23xx Series
PS28xx Series
RV1S22xxSeries
High isolation voltage (5kVr.m.s.), 4p-LSOP, Ta=115°C
High isolation voltage (2.5kVr.m.s.), 4p-SSOP, Ta=100°C
High isolation voltage (5kVr.m.s.), 4p-LSSOP, Ta=115°C
Related Software
Related Boards
Name Part No.
R2A20114B evaluation board * -
R2A20112A evaluation board * -
24V Motor Control Evaluation System for RX23T RTK0EM0006S01212BJ
RX24T CPU Card RTK0EM0009C03402BJ
RA6T1 motor RSSK RTK0EMA170S00020BJ

*: Please contact your sales representative or contact us directly.