Overview

Dishwashers require fine-grained control over water pumps, complex system control over valves, and so on. To meet these requirements, Renesas Electronics supplies RX Family and RL78 Family microcontrollers, among others, as solutions for system control and operation, as well as semiconductor devices such as control TRIACs, and photocouplers. These chips are designed to meet demand for advanced functionality, high-performance, reduced power consumption, and lower cost.

Dishwasher

System Block Diagram

System Block Diagram

Recommended Products
Block Semiconductor Device Recommended Product Name Features, etc.
HMI MCU MCU RL78 Family General-purpose 16-bit microcontrollers that emphasize basic performance
RX130 Group 32-bit microcontroller with Capacitive Touch Sensor Unit
Control MCU MCU RX Family  
RX210 Group Three-phase PWM timer
RL78 Family General-purpose 16-bit microcontrollers that emphasize basic performance
RL78/G14 Group Three-phase PWM timer
Sensor output Op-amp READ2302GSP Full range Input/output , High slew rate
Valves TRIAC BCR1AM-12A
BCR08AM-14A
BCR08DS-14A
 
Main motor TRIAC BCR8FM-12LB
BCR8FM-14LJ
BCR10FM-14LJ
 
Lid lock TRIAC BCR1AM-12A
BCR08AM-14A
BCR08DS-14A
 
Inverter Photocoupler
(IGBT drive)
PS93xx Series
(6/8p-SDIP)
PS94xx Series
(16p-SOP)
PS95xx Series
(8p-DIP)
PS99xx Series
(8p-LSDIP)
High isolation voltage (5kV~7.5kVr.m.s.)
0.6~2.5A output
High CMR (CMR≧50kV/μs)
PFC power supply PFC IC R2A20114B Continuous conduction mode interleaving
R2A20131 Continuous conduction mode single
R2A20112A Critical conduction mode interleaving
TRIAC control Photocoupler (standard) PS23xx Series
PS27xx Series
PS28xx Series
High isolation voltage (5kVr.m.s.), 4p-LSOP, Ta=115°C
High isolation voltage (3.75kVr.m.s.), 4p-SOP, Ta=110°C
High isolation voltage (2.5kVr.m.s.), 4p-SSOP, Ta=110°C
Related Software
Related Boards
Name Part No.
R2A20114B evaluation board * -
R2A20112A evaluation board * -

*: Please contact your sales representative or contact us directly.