Overview

Renesas’ the RL78/L1x Series of MCUs contain devices suitable for use as heating control and display operation. For example, the RX130 Group (48-100 pins) chips are ideal solutions for touch-key MCUs. Renesas also supplies devices such as control TRIACs. Our broad product portfolio enables our customers to design IH control systems with better performance, less power, and lower cost.

In addition, to address the trend toward stricter restrictions on harmonic components in the input current of electrical products, Renesas Electronics has a lineup of PFC power supply IC products (power-factor correction ICs) that are effective in suppressing electrical noise.

IH Cooking Heater (High-End)

System Block Diagram

System Block Diagram

Recommended Products
Block Semiconductor Device Recommended Product Name Features, etc.
Control MCU MCU RL78/G14 Group General Purpose 16-bit MCU
Three-phase PWM timer *1
HMI MCU MCU RL78/L1x Series On-chip LCD control function, 16-bit MCU
RX130 Group 32-bit microcontroller with Cpacitive Touch Sensor Unit
PFC power supply PFC IC R2A20114B Continuous conduction mode interleaving
R2A20112A Critical conduction mode interleaving
Sensor Op-amp READ2302GSP Full range Input/output , High slew rate
μPC4742, μPC4744 High slew rate
Grill heater TRIAC BCR16CM-12LB
BCR25CM-12LB
 
TRIAC control Photocoupler
(standard)
PS23xx Series
PS27xx Series
PS28xx Series
High isolation voltage (5kVr.m.s.), 4p-LSOP, Ta=115°C
High isolation voltage (3.75kVr.m.s.), 4p-SOP, Ta=110°C
High isolation voltage (2.5kVr.m.s.), 4p-SSOP, Ta=110°C
IGBT gate driver Photocoupler
(IGBT drive)
PS93xx Series
(6/8p-SDIP)
PS94xx Series
(16p-SOP)
PS95xx Series
(8p-DIP)
PS99xx Series
(8p-LSDIP)
High isolation voltage (5kV~7.5kVr.m.s.)
0.6~2.5A output
High CMR (CMR≧50kV/μs)

*1 PWM: Pulse Width Modulation

Related Application Notes/Sample Code
Related Software
Name Document No.
M3S-S2-Tiny sound playback system * -

*: Please contact your sales representative or contact us directly.

Related Boards
Name Part No.
R2A20112A evaluation board * -
R2A20114B evaluation board * -

*: Please contact your sales representative or contact us directly.