SH-NaviJ2 (SH77722)
概要
The SH-NaviJ2 is the second product to appear in the SH-NaviJ Series. It increases the bus width of the DDR2-SDRAM memory interface to 32 bits, enabling high-speed display of sophisticated graphics and support for a wider variety of applications through the use of dual-screen display. In-vehicle network functions are further enhanced by the expansion of the CAN interface to two channels and the addition of a MOST interface.
系统框图
规格
Item | SH-NaviJ2 Specifications | |
---|---|---|
Type name | R8A77722DA01BGV | R8A77722DA02BGV |
Power supply voltage | 1.15 V-1.3 V (internal) / 3.3 V, 1.8 V (external) | 1.2 V-1.35 V (internal) / 3.3 V, 1.8 V (external) |
Maximum operating frequency | 336 MHz | 400 MHz |
Processing performance | 600 MIPS, 2.3 GFLOPS | 720 MIPS, 2.8 GFLOPS |
CPU core | SH-4A core | |
On-chip RAM | ILRAM: 16 Kbytes | |
Cache memory | 4-way set associative type, with separate 32 Kbytes for instructions and 32 Kbytes for data | |
External memory | DDR2-SDRAM directly connectable to dedicated DDR2 bus (336 MHz at data transfer rate) SRAM and ROM directly connectable to extension bus |
DDR2-SDRAM directly connectable to dedicated DDR2 bus (266 MHz at data transfer rate) SRAM and ROM directly connectable to extension bus |
Extension bus | Address space: 64 Mbytes × 3 | |
Main on-chip peripheral functions | Renesas graphics processor (2D/3D) Display control: 2-screen output (digital RGB and LVDS) Video input interface SD card host interface × 2 channels USB 2.0 host/function interface FM multiple × decoder Controller area network (CAN) interface × 2 channels MOST interface module Various sound interfaces × 4 channels Dedicated DMAC × 26 channels I2C bus interface × 2 channels Serial peripheral interface × 1 channel Serial communication interface × 8 channels Remote control interface × 1 channel A/D converter (10-bit) × 4 channels Timer × 9 channels On-chip debugging function Interrupt controller Clock pulse generator: built-in multiplication PLL |
|
Power-down modes | Sleep mode Module standby mode DDR-SDRAM power supply backup mode |
|
Package | 449-pin BGA (21 mm × 21 mm) |