概要

In an integrated cockpit, the converged system integrates and analyzes multiple streams of information and reports the results to the driver in an optimized format, which is increasingly delivered through interoperation with smartphones. This convergence is driving demand for higher level functionality and greater added value for entry-level applications.

Display audio systems are one growth area that is well suited for smartphone interoperation. This interoperability makes it possible to provide functionality that has been difficult to implement in the vehicle information system itself, and the range of functions is expected to continue expanding. This requires a broad scope of support, including support for interfaces enabling connections with multiple smartphones and to support the broad range of applications accessed via these connections. As a result, software development has become more challenging, and the resulting slowdown in development speed and sudden increase in development costs are becoming key issues.

As the integrated cockpit becomes mainstream, it is generating a wide variety of implementations. OEMs and Tier-1s are looking for automotive suppliers to provide a broad product lineup that is flexible enough to support these many variations, and the ability to reuse software across the entire product lineup – key requirements that must be met to enable the realization of integrated cockpit systems.

To meet these requirements, Renesas developed the R-Car E2 solution to deliver optimized infotainment and display audio for entry-level integrated cockpit systems. In combination with other second-generation Renesas R-Car Series devices (R-Car H2, M2, E2, and V2H), this helps achieve the scalability required to bridge the full range of integrated cockpit systems from entry-level to high-end models.

特点
  • Performance and functions optimized for display audio and entry-level integrated cockpit systems
  • Scalability to support a wide variety of requirements
  • Highly accessible development environment for ease of design

 

documents

R-Car E2 User's Manual: Hardware

系统框图

R-Car E2 System Block Diagram

规格
Item R-Car E2 Specifications
Product No R-Car E2 (R8A7794)
Power supply voltage 3.3/1.8 V (IO), 1.5/1.35 V (DDR3), 1.0 V (Core)
CPU core Arm® Cortex®-A7 Dual Core
SH-4A core
Cache memory L1 Instruction cache: 32 KB
L1 Data cache: 32 KB
L2 Cache: 512 KB
L1 Instruction cache: 32 KB
L1 Data cache: 32 KB
External memory DDR3-SDRAM
Data bus width: 32 bits
Expansion bus Flash ROM and SRAM
Data bus width: 8 or 16 bits
Graphics PowerVR SGX540 (3D)
Video Display Out × 2 ch (RGB888)
Video Input × 2 ch
Video codec module VCP3 (H.264/AVC, MPEG-2/4, VC-1)
IP conversion module
TS Interface × 1 ch
Video image processing (color conversion, image expansion, reduction, filter processing)
Distortion compensation module (image renderer) × 1 ch
Audio Audio DSP
Sampling rate converter × 6 ch
Serial sound interface × 10 ch
MOST DTCP
Storage interfaces USB 2.0 Host interface × 2 port (wPHY)
SD Host interface × 3 ch (SDXC, UHS-I)
Multimedia card interface × 1 ch
In car network and
automotive peripherals
Media local bus (MLB) Interface × 1 ch
Controller Area Network (CAN) Interface × 2 ch
IEBus TM Interface
Security Crypto engine (AES, DES, Hash, RSA)
SecureRAM
Other peripherals DMA controller
LBSC DMAC : 3 ch / SYS-DMAC : 30 ch / Audio-DMAC : 13 ch / Audio(peripheral)-DMAC : 29 ch
32bit timer × 12 ch
PWM timer × 7 ch
I2C bus interface × 8 ch
Serial communication interface (SCIF) × 18 ch
Quad serial peripheral interface (QSPI) × 1 ch (for boot)
Clock-synchronized serial interface (MSIOF) × 3 ch (SPI/IIS)
Ethernet AVB controller (IEEE802.1BA/802.1AS/802.1Qav/IEEE1722, GMII/MII, without PHY)
Ethernet controller (IEEE802.3u, RMII, without PHY)
Interrupt controller (INTC)
Clock generator (CPG) with built-in PLL
On chip debugger interface
Package 501-pin Flip Chip BGA (21 mm × 21 mm)

(Remarks)
Controller Area Network (CAN) is a vehicle network developed by Robert Bosch GmbH.
Arm and Cortex are registered trademarks or trademarks of Arm Limited.
PowerVR, SGX is a registered trademark of Imagination Technologies in the EU and other countries.
Other product name and service name under release are the trademarks or registered trademarks that all belong to each owner.

Automotive Development Tools Icon

开发工具

通过与众多工具供应商的合作,瑞萨电子为各种汽车系统提供开发工具。