概要

This multi-core SoC is built around three Arm11™ MPCores™ delivering excellent processing performance up to 1440 MIPS (when operating at 400 MHz) and integrates on-chip high-performance graphics functions as well as parallel ATA, SD card interface, and video ADC functions. It delivers on a single chip audio routing functionality employing multi-channel I2S and a MediaLB interface.

系统框图

EC-4255 System Block Diagram

规格
Item EC-4255 Specifications
Type name uPD35003-LN6
Power supply voltage 1.2 V (internal) / 3.3 V, 1.5 V (external)
Maximum operating frequency 400 MHz
Processing performance 1440 MIPS (at 400 MHz)
CPU core Arm11™ MPCore™×3
On-chip RAM Local Memory: 8 Kbytes
Cache memory 32 Kbytes instruction / 32 Kbytes data (each CPU), 4-way set associative type, built-in snoop control unit for cache coherency
External memory Support for connecting a channel of DDR3-SDRAM (DDR1066) modules with 16-bit bus width
Max. operating frequency: 533 MHz Support for direct connection of SRAM or ROM to expansion bus
Extension bus Address space: 64 Mbytes × 6
Main on-chip peripheral functions 2D/3D graphics engine
Display unit × 1 channel
Video input interface × 1 channel
Parallel ATA interface
SD host interface × 2 channels
I/O for sound interfaces × 6 channels
USB 2.0 Host/Function interface
Dedicated DMAC × 52 channels
Controller Area Network (CAN) interface × 2 channels
Media local bus interface × 1 channel
UART x 8 channels
I2C bus interface × 2 channels
Clock serial interface x 8 channels
Timer × 4 channels
A/D converter interface (12-bit) × 12 channels
Video A/D converter interface (10-bit) × 2 channels
Interrupt controller
Real-time clock
Debugging Function (JTAG, ETM trace)
Power-down modes Wait mode
Standby/Standby+ mode
Dormant mode
Package 632-pin BGA (25 mm × 25mm)

* Arm is a registered trademark of Arm Ltd. Arm11 and MPCore are trademarks of of Arm Ltd.
All other trademarks or registered trademarks are the property of their respective owners.

Automotive Development Tools Icon

开发工具

通过与众多工具供应商的合作,瑞萨电子为各种汽车系统提供开发工具。