概要

A charger and DC/DC step-up system controls the AC input from the household power supply and boosts the voltage to that required by the battery using a DC/DC circuit. The MCU performs both Power Factor Correction (PFC) control and control of the DC/DC step-up circuit. In addition to battery cell monitor MCUs, Renesas supplies analog and power devices suitable for battery charger/DC-DC control systems.

系统框图

Battery Charger & DC/DC Control System

Battery Charger System Block Diagram

 

Battery Charger System Block Diagram

 

Battery Charger System Block Diagram

*¹PMIC: Pawer Management IC
*²PFC: Power Factor Correction

Automotive Development Tools Icon

开发工具

通过与众多工具供应商的合作,瑞萨电子为各种汽车系统提供开发工具。