下载 (D6004438)

发布日期 : Jul.03.20

类别 : Others

RZ/G2 Group BSP Manual Set



Applicable Products

RZ/G2H
RZ/G2M
RZ/G2N
RZ/G2E


Comments

This is the set of user manuals that cover the driver module functions and interface specifications offered as RZ/G Verified Linux Package for 64bit kernel for controlling the hardware mounted on RZ/G2 products.
This file contains the user manuals for the following device drivers for RZ/G2 products:

・Audio driver
・Display driver
・DMA driver
・Ethernet driver
・GPIO driver
・SCIF driver
・I2C driver
・SD/MMC driver
・MSIOF driver
・PCIe driver
・PTP driver
・SATA driver
・Wayland
・USB 3.0/2.0 Host driver
・USB 3.0/2.0 Function driver
・Thermal driver
・PWM driver
・IPMMU driver
・Video Capture driver
・Watchdog driver
・V4L2 driver
・VSPM driver
・U-boot
・Kernel core
・Power Management
・GStreamer



下载

产品名称 文档 名称 文档 大小 下载链接
RZ/G2 Group BSP Manual Set RTK0EF0045Z9002AZJ-v1.0.4.zip 34.40 MByte