下载 (D6004176)

发布日期 : Feb.07.20

类别 : Oscillator Characteristics

RL78/G13A Oscillation circuit characteristics



Comment

The resonators for which the operation is verified and their oscillator constants are shown below.
This resonator supports operation at up to 85°C, Contact crystal oscillator manufacturers with regard to products supporting operation at up to 105°C.
When using this resonator, for details about the matching, contact to each oscillator manufacturer.


Main Oscillator (X1 oscillation)

32.768kHz Oscillator (XT1 oscillation)



下载

产品名称 文档 名称 文档 大小 下载链接
RL78/G13A Oscillation circuit characteristics rl78g13a_oscillation_parameters_e.pdf 137.13 KByte