下载 (D6003825)

发布日期 : May.17.19

类别 : Application Examples, Other Sample Codes

Getting Started with the Audio Player Application using SSP - Application Project



Applicable Products

S7G2
S5D9
Renesas Synergy™ Tools & Kits
Renesas Synergy™ Solutions
Renesas Synergy™ Development Kit DK-S7G2
Renesas Synergy™ Starter Kit SK-S7G2
Renesas Synergy™ PE-HMI1 Product Example
Renesas Synergy™ Promotional Kit PK-S5D9


Comments

Application Notes (r30an0248eu0103-synergy-guix-audio-player.pdf) and Sample Program (C source, ( e2 studio / GNUARM-NONE ),( IAR EW for Synergy )) are included.
Related function: Application Example, LCD, D/A Converter, Human Interface



下载

产品名称 文档 名称 文档 大小 下载链接
Getting Started with the Audio Player Application using SSP - Application Project r30an0248eu0103-synergy-guix-audio-player.zip 9.50 MByte