下载 (D6003810)

发布日期 : May.07.19

类别 : Application Examples, Other Sample Codes

Access to External Flash Memory in Renesas Synergy Development Environments - Application Project



Applicable Products

S7G2
Renesas Synergy™ Solutions
Renesas Synergy™ Development Kit DK-S7G2
Renesas Synergy™ Starter Kit SK-S7G2


Comments

Application Notes (r11an0130eu0104-synergy-access-ext-flash-in-dev-enviroments.pdf) and Sample Program (Project, ( e2 studio / GNUARM-NONE ),( IAR EW for Synergy )) are included.
Related function: Application Example, Flash Memory, Serial Flash Memory, Firmware Integration Technology



下载

产品名称 文档 名称 文档 大小 下载链接
Access to External Flash Memory in Renesas Synergy Development Environments - Application Project r11an0130eu0104-synergy-access-ext-flash-in-dev-enviroments.zip 3.18 MByte