下载 (D6003794)

发布日期 : May.03.19

类别 : Application Examples

USBX™ Device Class HID Module Guide - Application Project



Applicable Products

S7 Series
S5 Series
S3 Series
S1 Series
S7G2
S5D9
S3A7
S124
Renesas Synergy™ Development Kit DK-S7G2
Renesas Synergy™ Development Kit DK-S3A7
Renesas Synergy™ Development Kit DK-S124
Renesas Synergy™ Starter Kit SK-S7G2
Renesas Synergy™ PE-HMI1 Product Example
Renesas Synergy™ Promotional Kit PK-S5D9


Comments

Application Notes (r11an0145eu0104-synergy-ux-device-class-hid-hal-mod-guide.pdf) and Sample Program (Project, ( e2 studio / GNUARM-NONE ),( IAR EW for Synergy )) are included.
Related function: Application Example, USB, Connectivity



下载

产品名称 文档 名称 文档 大小 下载链接
USBX™ Device Class HID Module Guide - Application Project r11an0145eu0104-synergy-ux-device-class-hid-hal-mod-guide.zip 2.25 MByte