下载 (D6000891)

发布日期 : Mar.06.17

类别 : Application Examples

Bluetooth® Low Energy Protocol Stack Pulse Oximeter Profile



Applicable Products

RL78/G1D


Comments

Application Notes (r01an3738ej0100-g1dplxp.pdf) and Sample Program (Project, C source, Library,( CS+ for CA,CX / CA78K0R ),( e2 studio / CC-RL ),( CS+ for CC / CC-RL ),( IAR EWRL78 / ICCRL78 )) are included.
Related function: Application Example

下载

产品名称 文档 名称 文档 大小 下载链接
Bluetooth® Low Energy Protocol Stack Pulse Oximeter Profile an-r01an3738ej0100-g1dplxp-apl.zip 3.06 MByte