Topics
The PG-FP6 installed in a system is a tool for erasing, programming, and verifying programs on Renesas MCUs with on-chip flash memory.
Latest Ver. : V1.11.00
Released : Jan. 22, 2024
Note: The FP6 Terminal includes parameter files, firmware, and USB drivers.
Release information (See Tool News)
Operating Environment
See also Error Guide.
Note:
本视频使用 RL78/G23 快速原型开发板,演示如何获取,设置并使用 PG-FP6 的基本操作。
*视频示例使用RL78/G23 FPB板; 操作程序也适用于其它瑞萨产品家族设备。
00:00 介绍
00:29 PG-FP6简介
01:56 设置
02:28 编程程序
The following three features are added to enhance security against theft of program files and the PG-FP6 main unit.
The program file encryption function can be run by using the encryption utility program (RPE.exe) from the command line. The file is among those installed by the FP6 Terminal installer.
Designed with compatibility with the predecessor PG-FP5 in mind for smooth migration.
*Function and performance comparisons with the PG-FP5 (Learn More >>)
Item | Description |
---|---|
Operating power supply |
|
Operating environment condition | Temperature: 5C to 35C (no condensation) |
Storage environment condition | Temperature: 15C to 55C (no condensation) |
Package size | 140 x 95 x 30 mm (not including projections) |
Weight | Approximately 245 g |
Host PC interface | Target host PC: Refer to section 1.5, Operating Environments. USB connector: USB 2.0 (mini-B type) Serial port: 9-pin D-Sub male port for RS-232C Note1 |
Target interface | 15-pin D-Sub female target connector Power supply: 1.8 V to 5.5 V, 500 mA max. Note2 |
Remote interface | 15-pin D-Sub female remote connector Interface level: 3.3 V |
Operation of the PG-FP6 main unit |
|
Selectable programming environment | Up to eight target environments are selectable for the programming area (384 MB max) |
Security functions of the PG-FP6 main unit |
|
Power adapter | Power adapter for each region Note3 |
USB cable | Approximately 2 m |
Target cable | 14-pin type:Cable length: Approximately 42 cm |
GND cable | Approximately 1 m |
Compliance with overseas standards | European Standards: EN 55032 Class A, EN 55024 US FCC Standard: FCC part 15 Class A |
Notes:
PG-FP6 | GND cable | USB cable | Target cable (14-pin) | Power supply adapter |
Notes:
Region | Ordering Number |
---|---|
Japan | RTE0T00001FWRJP000R |
Europe, USA | RTE0T00001FWREA000R |
China, Hong Kong, Chinese Taipei, South Korea, Singapore | RTE0T00001FWRAS000R |
Notes:
The PG-FP6 includes a power supply adapter which conforms with the regulations and plug shapes in the region where the order is made.
Region | Plug Shape | Voltage | |||
---|---|---|---|---|---|
Japan | 图像
A | AC: 100-240V Note1 | |||
Europe | 图像
SE | 图像
C | 图像
BF | 图像
A | |
USA | |||||
China | |||||
Hong Kong | |||||
Chinese Taipei | |||||
South Korea | |||||
Singapore |
Note:
Stand-alone (off-line) programming
Field programming
Production line programming
PC programming
Following optional products are provided to facilitate the use of the PG-FP6.
This adapter is used for converting the 15-pin D-sub connectorNote1 to be connectable to the 20-pin CoreSight connector. The adapter comes with a 20-pin CoreSight cable (approximately 150-mm long).
Purpose: Programming RA- or RE-family MCUs on boards which have 20-pin CoreSight connectors.
Note:
QB-F14T16-01 User's Manual (14-Pin to 16-Pin Conversion Adapter for E1 Emulator) (PDF)
This adapter converts the 14-pin, 2.54-mm pitch connector of the target cable to be connectable to the 16-pin, 2.54-mm pitch connector of the PG-FP5 or MINICUBE2.
Purpose: Programming 78K- or V850-family MCUs on boards which have 16-pin connectors.
RTE0T00020KCAC1000J User's Manual User-system Interface Cable for the Emulator(20-10 pins) (PDF | English, 日本語)
This cable is used for converting a CoreSight 20-pin connector to fit a CoreSight 10-pin connector, and is available for separate purchase. Use this conversion cable (approximately 150-mm long) along with the 20-pin conversion adapter for the PG-FP6.
Purpose: Programming RA- or RE-family MCUs on boards which have 10-pin CoreSight connectors.
RTE0T00020KCAC0000J User's Manual User-system Interface Cable for the Emulator (20-20 pins) (PDF | English, 日本語)
This 20-pin CoreSight cable (approximately 150-mm long) is available for separate purchase. This cable also comes with the 20-pin conversion adapter for the PG-FP6.
Purpose: For use when, for example, the cable that comes with the product is damaged.