图像
This is an Emulation Adapter for RH850 Family. Using with the separately available exchange adapter, it enables emulation of the target MCU you are using.
Note
Item | Description |
---|---|
Emulator supported | E2、IE850A、various emulators from Renesas Partners |
Target MCUs | RH850/E2UH, RH850/E2H |
User system connection | Connected to the connecter mounted on the foot pattern of the MCU via an adapter. |
External dimensions | Emulation adapter:47mm×51mm Base board:100mm×120mm |
Weight | Emulation adapter:22g Base board:79g |
Conformance with overseas standards | EU:EN55032 Class A, EN55024 USA:FCC part 15 Class A |
When designing a user system refer to the following descriptions in the Emulation Adapter for the RH850/E2UH and E2H Groups User's Manual (PDF | English, 日本語) Emulation Adapter for the RH850/E2UH and E2H Groups.
For other optional products than the emulation adapter, refer to the users manual.