The following Firmware Integration Technology (FIT) modules support the RX65N and RX651 group of microcontrollers.

Device Driver

Kind of Module Function FIT Module (Download)
BSP Basic Settings RX Family Board Support Package Module Using Firmware Integration Technology (ZIP)
Peripheral Function Modules Power Supply Monitoring RX Family LVD Module Using Firmware Integration Technology (ZIP)
Low Power Consumption RX Family LPC Module Using Firmware Integration Technology (ZIP)
Interrupt RX Family IRQ Module Using Firmware Integration Technology (ZIP)
Data Transfer RX Family DTC Module Using Firmware Integration Technology (ZIP)
DMAC RX Family DMAC Module Using Firmware Integration Technology (ZIP)
I/O Settings RX Family GPIO Module Using Firmware Integration Technology (ZIP)
Pin Settings RX Family MPC Module Using Firmware Integration Technology (ZIP)
Timer RX Family CMT Module Using Firmware Integration Technology (ZIP)
RX Family CMTW Module Using Firmware Integration Technology (ZIP)
RX Family RTC Module Using Firmware Integration Technology (ZIP)
Safety RX Family IWDT Module Using Firmware Integration Technology (ZIP)
RX Family WDT Module Using Firmware Integration Technology (ZIP)
Communications SCI RX Family SCI Module Using Firmware Integration Technology (ZIP)
I2CBus RX Family Simple I2C Module Using Firmware Integration Technology (ZIP)
RX Family I2C Bus Interface(RIIC) Module Using Firmware Integration Technology (ZIP)
SPI RX Family RSPI Module Using Firmware Integration Technology (ZIP)
QSPI RX Family QSPI Clock Synchronous Single Master Control Module Using Firmware Integration Technology (ZIP)
USB RX Family USB Basic Host and Peripheral Driver using Firmware Integration Technology (ZIP)
RX Family USB Host Mass Storage Class Driver (HMSC) using Firmware Integration Technology (ZIP)
RX Family USB Host Communication Device Class Driver (HCDC) using Firmware Integration Technology (ZIP)
RX Family USB Host Human Interface Device Class Driver (HHID) using Firmware Integration Technology (ZIP)
RX Family USB Peripheral Mass Storage Class Driver (PMSC) using Firmware Integration Technology (ZIP)
RX Family USB Peripheral Communications Device Class Driver (PCDC) using Firmware Integration Technology (ZIP)
RX Family USB Peripheral Human Interface Device Calss Driver (PHID) using Firmware Integration Technology (ZIP)
Ethernet RX Family Ethernet Module Using Firmware Integration Technology (ZIP)
CAN RX Family CAN API Using Firmware Integration Technology (ZIP)
PDC RX Family Parallel Data Capture Unit (PDC) Module Using Firmware Integration Technology (ZIP)
SDHI RX Family SDHI module using Firmware Integration Technology (ZIP)
SDSI RX Family SDSI Module Using Firmware Integration Technology (ZIP)
MMCIF RX Family MMC Mode MMCIF Driver Firmware Integration Technology (ZIP)
Analog A/D RX Family ADC Module Using Firmware Integration Technology (ZIP)
D/A RX Family DAC Module Using Firmware Integration Technology (ZIP)
On-Chip Flash Memory RX Family Flash Module Using Firmware Integration Technology (ZIP)
Security Trusted Secure IP(TSIP) Please contact us.
AES(Advanced Encryption Standard)
RNG(Random Number Generator)
Other RX Family Graphic LCD Controller Module Using Firmware Integration Technology (ZIP)
RX Family BYTEQ Module Using Firmware Integration Technology (ZIP)
RX Family LONGQ Module Using Firmware Integration Technology (ZIP)
RX Family ELC Module Using Firmware Integration Technology (ZIP)

Middleware

Product Category Product FIT Module
Communications TCP/IP M3S-T4-Tiny for Embedding RX Family TCP/IP for Embedded system M3S-T4-Tiny Introduction Guide Firmware Integration Technology Application Note (ZIP)
RX Family Interface conversion module for Ethernet Driver and Embedded system M3S-T4-Tiny Firmware Integration Technology Application Note (ZIP)
RX Family Embedded TCP/IP M3S-T4-Tiny Socket API Module Firmware Integration Technology (ZIP | English, 日本語)
RX Family System Timer Module Firmware Integration Technology Application Note (ZIP)
File System/Device Drivers SD Memory Card SD Mode SD Memory Card Driver Firmware Integration Technology (ZIP)
SDIO Wireless Lan (For eWBC in d-broad, Inc.) Please contact us.
SDIO Wireless Lan (For TypeZX in Murata Manufacturing Co., Ltd.)
Data Flash Driver RX Family Flash Memory Data Management Module Using Firmware Integration Technology (ZIP | English, 日本語)
SPI/QSPI Serial Flash Memory, QSPI Serial Phase Change Memory Driver RX Family Clock Synchronous Control Module for Serial Flash Memory Access Firmware Integration Technology (ZIP)
SPI Serial EEPROM Driver RX Family Clock Synchronous Control Module for EEPROM Access Firmware Integration Technology (ZIP)
Memory Access Driver Interface RX Family Memory Access Driver Interface Module Using Firmware Integration Technology (ZIP)
Image Processing JPEG Decoder RX Family JPEG Decoder Module Firmware Integration Technology (ZIP | English, 日本語)
JPEG Encoder RX Family JPEG Encoder Module Firmware Integration Technology (ZIP | English, 日本語)
Security AES Library Please contact us.
DES Library
SHA Library
RSA Library
Sound / Audio MP3 Decoder Please contact us.
Signal Processing DSP Library Please refer to the product page.
Application Support Software Library Sound Playback System and Compression System (Original ADPCM Codec) RX Family Sound Playback/Compression System (Original ADPCM Codec) [M3S-S2-Tiny] Module Firmware Integration Technology (ZIP | English, 日本語)
Open Source FAT File System Open Source FAT File System M3S-TFAT-Tiny Module Firmware Integration Technology (ZIP)
M3S-TFAT-Tiny Memory Driver Interface Module Firmware Integration Technology (ZIP)

Sample Code Using Firmware Integration Technology

Kind of Module Function Sample
Sample Program File system RX Family Sample program that uses Open Source FAT File System [M3S-TFAT-Tiny] Module Firmware Integration Technology (ZIP | English, 日本語)
Sound Playback System and Compression System RX Family Sample program that uses Sound Playback/Compression System (Original ADPCM Codec) [M3S-S2-Tiny] Module Firmware Integration Technology (ZIP | English, 日本語)
USB RX Family Sample Program using USB Host Mass Storage Class Driver (HMSC) to communicate via USB with MSC device Firmware Integration Technolog (ZIP)
RX Family Sample Program using USB Host Communication Device Class Driver(HCDC) to communicate via USB with CDC device Firmware Integration Technology (ZIP)
RX Family Sample Program using USB Host Human Interface Device Class Driver (HHID) to communicate via USB with HID device Firmware Integration Technology (ZIP)
RX Family Sample Program using USB Peripheral Communication Device Class Driver (PCDC) to communicate via USB with USB Host Firmware Integration Technology (ZIP)
RX Family Sample Program using using USB Peripheral Mass Storage Class Driver (PMSC) to communicate via USB with USB Host Firmware Integration Technology (ZIP)
RX Family Sample Program using USB Peripheral Human Interface Device Class Driver (PHID) to communicate via USB with USB Host Firmware Integration Technology (ZIP)
DTC RX Family Sample Program to use DTC module for sequence transfer Firmware Integration Technology (ZIP | English, 日本語)
LCD RX Family Sample Program for Displaying Images on the TFT-LCD Panel Using the Graphic LCD Controller Module Firmware Integration Technology (ZIP | English, 日本語)

FIT Modules Supported by Device Group