"Applilet EZ PL for RL78" is software that allows users with no programming language knowledge to easily create a microcontroller application program, in a manner similar to that of solving a jigsaw puzzle. Even users who are unfamiliar with programming languages and have no software development experience can create a microcontroller application program easily using the graphical user interface (GUI) of this software on a computer. It is also suitable for studying and evaluating basic microcontroller operation.
Has connector for connecting to E1, and all pins can be monitored Ideal for confirming microcontroller functions
For details, please see the following.
Converts SOP package pins to 2.54 mm pitch; can be used for circuit investigation on a breadboard.
This is the download page for the Applilet EZ PL for RL78, a simple visual programming software. It is assumed that customers who view or download any of the tools or materials shown on this and subsequent pages have agreed to the terms of the License Agreement.
Be sure to read the License Agreement before viewing or downloading these tools.
* You must agree to these terms before using any of the tools shown below.
Product name | Target Devices | User's manual | Application Notes | Download |
---|---|---|---|---|
Applilet EZ PL for RL78 V1.01E | RL78/G10 | Included with the product | In preparation | Applilet EZ PL for RL78 V1.01E (ZIP | English, 日本語) |
Applilet EZ PL for RL78 V2.20E | RL78/G10 RL78/G11 | Included with the product | In preparation | Applilet EZ PL for RL78 V2.20E (ZIP | English, 日本語) |