PRBG0389GB-A

Package Drawing
p389f1-80-ka4
Package Family
FPBGA
Pin Count
389
Pin Pitch (mm)
0.8
Dimension (mm x mm)
22x22
Typical Weight (g)
1.52
Max. Height (mm)
1.76
Mount pad
fig0013e
JEDEC Tray
H7931