PLQP0144KA-B

Package Drawing
plqp0144ka_b
Package Family
LFQFP
Pin Count
144
Pin Pitch (mm)
0.5
Dimension (mm x mm)
20X20
Typical Weight (g)
1.2
Max. Height (mm)
1.4
Mount pad
fig0015e
JEDEC Tray
tray0033