PLASTIC Packaging
Package Code | Feature | Pin Count | Weight (g) | Previous Code | 封装规格 | Terminal Material (Base) |
---|---|---|---|---|---|---|
NA | Ball Grid Array Package | 44 | 0.085 | LUF | ||
V352.27X27 | Ball Grid Array Package | 352 | 2.28 | VPE | ||
V352.27X27 | Ball Grid Array Package | 352 | 2.28 | VPF |
Package Code | Feature | Pin Count | Weight (g) | Previous Code | 封装规格 | Terminal Material (Base) |
---|---|---|---|---|---|---|
L10.3X3 | Dual Flat No Lead Plastic Package | 10 | 0.022 | LBB | ||
L10.3X3 | Dual Flat No Lead Plastic Package | 10 | 0.022 | LBT | ||
L10.3X3 | Dual Flat No Lead Plastic Package | 10 | 0.022 | LMB | ||
L10.3X3 | Dual Flat No Lead Plastic Package | 10 | 0.022 | LQU | ||
L10.3X3 | Dual Flat No Lead Plastic Package | 10 | 0.022 | LNG | ||
L10.3X3C | Dual Flat No Lead Plastic Package | 10 | 0.022 | LBR | ||
L10.3X3C | Dual Flat No Lead Plastic Package | 10 | 0.022 | LHU | ||
L10.3X3C | Dual Flat No Lead Plastic Package | 10 | 0.022 | LSM | ||
L10.3X3C | Dual Flat No Lead Plastic Package | 10 | 0.022 | LNZ | ||
L10.3X3C | Dual Flat No Lead Plastic Package | 10 | 0.022 | LXC | ||
L10.3X3C | Dual Flat No Lead Plastic Package | 10 | 0.022 | LHC | ||
L10.3X3D | Dual Flat No Lead Plastic Package | 10 | 0.023 | LFD | ||
L10.3X3D | Dual Flat No Lead Plastic Package | 10 | 0.023 | LXB | ||
L10.3X3D | Dual Flat No Lead Plastic Package | 10 | 0.023 | LKV | ||
L10.3X3D | Dual Flat No Lead Plastic Package | 10 | 0.023 | LXG | ||
L11.4X4 | Dual Flat No Lead Plastic Package | 11 | 0.043 | LNR | ||
L11.4X4 | Dual Flat No Lead Plastic Package | 11 | 0.043 | LRQ | ||
L12.3X4 | Dual Flat No Lead Plastic Package | 12 | 0.022 | LWK | ||
L12.3X4 | Dual Flat No Lead Plastic Package | 12 | 0.022 | LZT | ||
L12.4X3 | Dual Flat No Lead Plastic Package | 12 | 0.0325 | LBL | ||
L12.4X3 | Dual Flat No Lead Plastic Package | 12 | 0.0325 | LQC | ||
L12.4X3 | Dual Flat No Lead Plastic Package | 12 | 0.0325 | LFU | ||
L12.4X3 | Dual Flat No Lead Plastic Package | 12 | 0.0325 | LQY | ||
L12.4X3 | Dual Flat No Lead Plastic Package | 12 | 0.0325 | LQG | ||
L12.4X4A | Dual Flat No Lead Plastic Package | 12 | 0.043 | LNC | ||
L12.4X4A | Dual Flat No Lead Plastic Package | 12 | 0.043 | LFP | ||
L12.4X4A | Dual Flat No Lead Plastic Package | 12 | 0.043 | LNK | ||
L12.4X4B | Dual Flat No Lead Plastic Package | 12 | 0.043 | LNF | ||
L12.4X4C | Dual Flat No Lead Plastic Package | 12 | 0.043 | LFZ | ||
L20.4.0X5.5 | Dual Flat No Lead Plastic Package | 20 | 0.0826 | LQM | ||
L20.4X4I | Dual Flat No Lead Plastic Package | 20 | LUR | |||
L20.5.5X4.0 | Dual Flat No Lead Plastic Package | 20 | 0.0826 | LEB | ||
L20.5.5X4.0 | Dual Flat No Lead Plastic Package | 20 | 0.0826 | LQF | ||
L24.4X5 | Dual Flat No Lead Plastic Package | 24 | LUN | |||
L24.4X5D | Dual Flat No Lead Plastic Package | 24 | LUP | |||
L30.4X6 | Dual Flat No Lead Plastic Package | 30 | LUQ | |||
L8.2X2D | Dual Flat No Lead Plastic Package | 8 | 0.011 | LBP | ||
L8.2X2D | Dual Flat No Lead Plastic Package | 8 | 0.011 | LAU | ||
L8.2X2D | Dual Flat No Lead Plastic Package | 8 | 0.011 | LRJ | ||
L8.2X2D | Dual Flat No Lead Plastic Package | 8 | 0.011 | LFA | ||
L8.2X2D | Dual Flat No Lead Plastic Package | 8 | 0.011 | LQW | ||
L8.2X2E | Dual Flat No Lead Plastic Package | 8 | 0.011 | LNY | ||
L8.2X3 | Dual Flat No Lead Plastic Package | 8 | 0.0142 | LBU | ||
L8.2X3 | Dual Flat No Lead Plastic Package | 8 | 0.0142 | LQA | ||
L8.3X3D | Dual Flat No Lead Plastic Package | 8 | LNJ | |||
L8.3X3D | Dual Flat No Lead Plastic Package | 8 | LNW | |||
L8.3X3J | Dual Flat No Lead Plastic Package | 8 | 0.022 | LBQ | ||
L8.3X3J | Dual Flat No Lead Plastic Package | 8 | 0.022 | LPZ | ||
L8.4X4 | Dual Flat No Lead Plastic Package | 8 | 0.022 | LAT | ||
L8.4X4 | Dual Flat No Lead Plastic Package | 8 | 0.022 | LKF | ||
L9.3X3 | Dual Flat No Lead Plastic Package | 9 | 0.022 | LNH | ||
L9.3X3 | Dual Flat No Lead Plastic Package | 9 | 0.022 | LNU | ||
MDP0047 | Dual Flat No Lead Plastic Package | 10 | 0.022 | LCS | ||
MDP0047 | Dual Flat No Lead Plastic Package | 8 | 0.043 | LMA | ||
MDP0047 | Dual Flat No Lead Plastic Package | 10 | 0.022 | LNB |
Package Code | Feature | Pin Count | Weight (g) | Previous Code | 封装规格 | Terminal Material (Base) |
---|---|---|---|---|---|---|
NA | Fine Plastic Ball Grid Array | 100 | VAA | |||
V100.11X11 | Fine, Plastic Ball Grid Array | 100 | VAB | |||
V100.11X11 | Fine Plastic Ball Grid Array | 100 | VAC | |||
V196.12X12 | Fine Plastic Ball Grid Array | 196 | 0.38 | VBA | ||
V196.12X12 | Fine Plastic Ball Grid Array | 196 | 0.38 | VBG | ||
V196.12X12 | Fine Plastic Ball Grid Array | 196 | 0.38 | VBK | ||
V196.15X15 | Fine Plastic Ball Grid Array | 196 | 0.54 | VBD | ||
V196.15X15 | Fine Plastic Ball Grid Array | 196 | 0.54 | VDE | ||
V196.15X15 | Fine Plastic Ball Grid Array | 196 | 0.54 | VDC | ||
V256.17X17 | Fine Plastic Ball Grid Array | 256 | 0.705 | VFB |
Package Code | Feature | Pin Count | Weight (g) | Previous Code | 封装规格 | Terminal Material (Base) |
---|---|---|---|---|---|---|
NA | Heat-Sink Ball Grid Array | 289 | 1.85 | VHA | ||
V356.27X27A | Heat-Sink Ball Grid Array | 356 | 2.61 | VHB | ||
V356.27X27C | Heat-Sink Ball Grid Array | 356 | 2.61 | VPC |
Package Code | Feature | Pin Count | Weight (g) | Previous Code | 封装规格 | Terminal Material (Base) |
---|---|---|---|---|---|---|
L10.2.1X3.5B | Optical Dual Flat No Lead Plastic Package | 10 | 0.013 | LPW | ||
L10.2.1X3.5E | Optical Dual Flat No Lead Plastic Package | 10 | 0.013 | LPV | ||
L4.1.5X1.3 | Optical Dual Flat No Lead Plastic Package | 4 | 0.0027 | LEZ | ||
L4.1.5X1.3 | Optical Dual Flat No Lead Plastic Package | 4 | 0.0027 | LQT | ||
L6.1.5X1.6 | Optical Dual Flat No Lead Plastic Package | 6 | 0.1046 | LEX | ||
L6.1.5X1.6 | Optical Dual Flat No Lead Plastic Package | 6 | 0.1046 | LQB | ||
L6.1.65X1.65 | Optical Dual Flat No Lead Plastic Package | 6 | 0.1155 | LEV | ||
L6.1.65X1.65 | Optical Dual Flat No Lead Plastic Package | 6 | 0.1155 | LPR | ||
L6.1.65X1.65A | Optical Dual Flat No Lead Plastic Package | 6 | LRN | |||
L7.2.0X3.4 | Optical Dual Flat No Lead Plastic Package | 7 | LRM | |||
L8.2.36X3.94 | Optical Dual Flat No Lead Plastic Package | 8 | 0.6061 | LPD |
Package Code | Feature | Pin Count | Weight (g) | Previous Code | 封装规格 | Terminal Material (Base) |
---|---|---|---|---|---|---|
V256.17X17B | Low Profile Ball Grid Array | 256 | 0.807 | VFE | ||
V409.18X18 | Low Profile Ball Grid Array | 409 | 0.644 | VFF |
Package Code | Feature | Pin Count | Weight (g) | Previous Code | 封装规格 | Terminal Material (Base) |
---|---|---|---|---|---|---|
V256.13.5X13.5 | Low Profile,Fine Fine Ball Grid Array | 256 | VKA | |||
V256.13.5X13.5 | Low Profile,Fine Fine Ball Grid Array | 256 | 0.722 | VEP |
Package Code | Feature | Pin Count | Weight (g) | Previous Code | 封装规格 | Terminal Material (Base) |
---|---|---|---|---|---|---|
ADT001 | Low Plastic Quad Flatpack Packages | 208 | 2.551 | QLG | ||
ADT001 | Low Plastic Quad Flatpack Packages | 64 | 0.33 | QNX | ||
ADT001 | Low Plastic Quad Flatpack Packages | 160 | 2.375 | QLK | ||
ADT001 | Low Plastic Quad Flatpack Packages | 80 | 0.33 | QNY | ||
ADT001 | Low Plastic Quad Flatpack Packages | 100 | 0.46 | QTJ | ||
ADT001 | Low Plastic Quad Flatpack Packages | 128 | 0.89 | QRP | ||
ADT001 | Low Plastic Quad Flatpack Packages | 128 | 0.951 | QRQ | ||
Q100.12X12 | Low Plastic Quad Flatpack Packages | 100 | 0.504 | QTE | ||
Q100.12X12 | Low Plastic Quad Flatpack Packages | 100 | 0.504 | QTL | ||
Q100.12X12 | Low Plastic Quad Flatpack Packages | 100 | 0.504 | QTN | ||
Q100.12X12 | Low Plastic Quad Flatpack Packages | 100 | 0.504 | QTF | ||
Q128.14X14 | Low Plastic Quad Flatpack Packages | 128 | 0.67 | QED | ||
Q128.14X14 | Low Plastic Quad Flatpack Packages | 128 | 0.673 | QEE | ||
Q128.14X14 | Low Plastic Quad Flatpack Packages | 128 | 0.67 | QEF | ||
Q128.14X14 | Low Plastic Quad Flatpack Packages | 128 | 0.673 | QRF | ||
Q128.14X14 | Low Plastic Quad Flatpack Packages | 128 | 0.673 | QRH | ||
Q128.14X14 | Low Plastic Quad Flatpack Packages | 128 | 0.673 | QRV | ||
Q128.14X14A | Low Plastic Quad Flatpack Packages | 128 | 0.79 | QRG | ||
Q128.14X14C | Low Plastic Quad Flatpack Packages | 128 | 0.67 | QRZ | ||
Q128.14X20A | Low Plastic Quad Flatpack Packages | 128 | 0.9839 | QRC | ||
Q128.14X20F | Low Plastic Quad Flatpack Packages | 128 | 0.95 | QRJ | ||
Q128.14X20F | Low Plastic Quad Flatpack Packages | 128 | 0.95 | QRY | ||
Q128.14X20F | Low Plastic Quad Flatpack Packages | 128 | 0.95 | QRX | ||
Q128.14X20F | Low Plastic Quad Flatpack Packages | 128 | 0.95 | QRW | ||
Q144.20X20 | Low Plastic Quad Flatpack Packages | 144 | 1.264 | QPD | ||
Q144.20X20B | Low Plastic Quad Flatpack Packages | 144 | 1.264 | QRE | ||
Q156.14X20 | Low Plastic Quad Flatpack Packages | 156 | 0.936 | QAC | ||
Q160.24X24 | Low Plastic Quad Flatpack Packages | 160 | 1.8693 | QLJ | ||
Q216.24X24 | Low Plastic Quad Flatpack Packages | 216 | 2.02 | QQC | ||
Q44.7X7 | Low Plastic Quad Flatpack Packages | 44 | 0.159 | QMR | ||
Q48.7X7A | Low Plastic Quad Flatpack Packages | 48 | 0.174 | QMH | ||
Q48.7X7A | Low Plastic Quad Flatpack Packages | 48 | 0.174 | QMB | ||
Q64.10X10A | Low Plastic Quad Flatpack Packages | 64 | 0.345 | QSB | ||
Q64.10X10A | Low Plastic Quad Flatpack Packages | 64 | 0.33 | QSG | ||
Q64.10X10A | Low Plastic Quad Flatpack Packages | 64 | 0.345 | QML | ||
Q64.7X7 | Low Plastic Quad Flatpack Packages | 64 | 0.182 | QMS | ||
Q80.10X10 | Low Plastic Quad Flatpack Packages | 80 | 0.33 | QAS | ||
Q80.10X10 | Low Plastic Quad Flatpack Packages | 80 | 0.33 | QAT | ||
Q80.12X12B | Low Plastic Quad Flatpack Packages | 80 | 0.5 | QTB |
Package Code | Feature | Pin Count | Weight (g) | Previous Code | 封装规格 | Terminal Material (Base) |
---|---|---|---|---|---|---|
Q128.14X20B | Top Exposed Pad Low Quad Flatpack | 128 | 0.9777 | QRD | ||
Q128.14X20C | Top Exposed Pad Low Quad Flatpack | 128 | 0.991 | QRT |
Package Code | Feature | Pin Count | Weight (g) | Previous Code | 封装规格 | Terminal Material (Base) |
---|---|---|---|---|---|---|
ADT001 | Metric Plastic Quad Flatpack Packages | 160 | 5.252 | QKT | ||
ADT001 | Metric Plastic Quad Flatpack Packages | 160 | 5.252 | QKU | ||
MDP0055 | Metric Plastic Quad Flatpack Packages | 128 | 1.7 | QFD | ||
MDP0055 | Metric Plastic Quad Flatpack Packages | 128 | 1.7 | QFE | ||
Q100.14X20 | Metric Plastic Quad Flatpack Packages | 100 | QHK | |||
Q100.14X20 | Metric Plastic Quad Flatpack Packages | 100 | 1.7 | QHM | ||
Q100.14X20 | Metric Plastic Quad Flatpack Packages | 100 | QHL | |||
Q100.14X20 | Metric Plastic Quad Flatpack Packages | 100 | QHP | |||
Q100.14X20 | Metric Plastic Quad Flatpack Packages | 100 | 1.7 | QHN | ||
Q100.14X20 | Metric Plastic Quad Flatpack Packages | 100 | 1.7 | QHR | ||
Q100.14X20 | Metric Plastic Quad Flatpack Packages | 100 | QHQ | |||
Q100.14X20 | Metric Plastic Quad Flatpack Packages | 100 | 1.7 | QHS | ||
Q100.14X20 | Metric Plastic Quad Flatpack Packages | 100 | 1.7 | QHT | ||
Q100.14X20 | Metric Plastic Quad Flatpack Packages | 100 | 1.7 | QHU | ||
Q100.14X20 | Metric Plastic Quad Flatpack Packages | 100 | 1.7 | QHV | ||
Q100.14X20 | Metric Plastic Quad Flatpack Packages | 100 | QHZ | |||
Q100.14X20 | Metric Plastic Quad Flatpack Packages | 100 | 1.7 | QHW | ||
Q100.14X20 | Metric Plastic Quad Flatpack Packages | 100 | 1.7 | QHD | ||
Q100.14X20 | Metric Plastic Quad Flatpack Packages | 100 | QHF | |||
Q100.14X20 | Metric Plastic Quad Flatpack Packages | 100 | 1.7 | QHE | ||
Q100.14X20 | Metric Plastic Quad Flatpack Packages | 100 | 1.7 | QHG | ||
Q100.14X20 | Metric Plastic Quad Flatpack Packages | 100 | 1.7 | QHH | ||
Q100.14X20 | Metric Plastic Quad Flatpack Packages | 100 | 1.7 | QHJ | ||
Q160.28X28 | Metric Plastic Quad Flatpack Packages | 160 | 5.6 | QKQ | ||
Q160.28X28 | Metric Plastic Quad Flatpack Packages | 160 | 5.6 | QKS | ||
Q160.28X28 | Metric Plastic Quad Flatpack Packages | 160 | 5.6 | QKH | ||
Q44.10X10 | Metric Plastic Quad Flatpack Packages | 44 | 0.46 | QAH | ||
Q44.10X10 | Metric Plastic Quad Flatpack Packages | 44 | 0.46 | QAJ | ||
Q44.10X10 | Metric Plastic Quad Flatpack Packages | 44 | 0.46 | QAN | ||
Q44.10X10 | Metric Plastic Quad Flatpack Packages | 44 | 0.46 | QAP | ||
Q64.14X14 | Metric Plastic Quad Flatpack Packages | 64 | 1.196 | QDA | ||
Q80.14X20 | Metric Plastic Quad Flatpack Packages | 80 | 1.61 | QGH | ||
Q80.14X20 | Metric Plastic Quad Flatpack Packages | 80 | 1.61 | QGQ | ||
Q80.14X20 | Metric Plastic Quad Flatpack Packages | 80 | 1.61 | QGS | ||
Q80.14X20 | Metric Plastic Quad Flatpack Packages | 80 | 1.61 | QGJ | ||
Q80.14X20 | Metric Plastic Quad Flatpack Packages | 80 | 1.61 | QGT |
Package Code | Feature | Pin Count | Weight (g) | Previous Code | 封装规格 | Terminal Material (Base) |
---|---|---|---|---|---|---|
Q120.28X28 | Heat Spreader Metric Plastic Quad Flatpack | 120 | 5.58 | QJE | ||
Q120.28X28 | Heat Spreader Metric Plastic Quad Flatpack | 120 | 5.58 | QJG | ||
Q120.28X28 | Heat Spreader Metric Plastic Quad Flatpack | 120 | 5.58 | QJH | ||
Q64.14X14 | Heat Spreader Metric Plastic Quad Flatpack | 64 | 1.196 | QDC |
Package Code | Feature | Pin Count | Weight (g) | Previous Code | 封装规格 | Terminal Material (Base) |
---|---|---|---|---|---|---|
M10.118 | Mini Small Outline Plastic Package | 10 | 0.026 | MQK | ||
M10.118 | Mini Small Outline Plastic Package | 10 | 0.026 | MQC | ||
M10.118 | Mini Small Outline Plastic Package | 10 | 0.026 | MRE | ||
M10.118 | Mini Small Outline Plastic Package | 10 | 0.026 | MRJ | ||
M10.118 | Mini Small Outline Plastic Package | 10 | 0.026 | MRM | ||
M10.118 | Mini Small Outline Plastic Package | 10 | 0.026 | MRP | ||
M10.118 | Mini Small Outline Plastic Package | 10 | 0.026 | MRQ | ||
M10.118 | Mini Small Outline Plastic Package | 10 | 0.026 | MRW | ||
M10.118 | Mini Small Outline Plastic Package | 10 | 0.026 | MRY | ||
M10.118A | Mini Small Outline Plastic Package | 10 | 0.026 | MRU | ||
M10.118A | Mini Small Outline Plastic Package | 10 | 0.026 | MQT | ||
M10.118A | Mini Small Outline Plastic Package | 10 | 0.026 | MQL | ||
M10.118A | Mini Small Outline Plastic Package | 10 | 0.026 | MQM | ||
M10.118A | Mini Small Outline Plastic Package | 10 | 0.026 | MQQ | ||
M10.118A | Mini Small Outline Plastic Package | 10 | 0.026 | MQS | ||
M8.118 | Mini Small Outline Plastic Package | 8 | 0.025 | MQA | ||
M8.118 | Mini Small Outline Plastic Package | 8 | 0.025 | MQB | ||
M8.118 | Mini Small Outline Plastic Package | 8 | 0.025 | MQR | ||
M8.118 | Mini Small Outline Plastic Package | 8 | 0.025 | MRB | ||
M8.118 | Mini Small Outline Plastic Package | 8 | 0.025 | MRA | ||
M8.118 | Mini Small Outline Plastic Package | 8 | 0.025 | MRK | ||
M8.118 | Mini Small Outline Plastic Package | 8 | 0.025 | MRR | ||
M8.118 | Mini Small Outline Plastic Package | 8 | 0.025 | MRV | ||
M8.118A | Mini Small Outline Plastic Package | 8 | 0.025 | MQF | ||
M8.118A | Mini Small Outline Plastic Package | 8 | 0.025 | MQG | ||
M8.118A | Mini Small Outline Plastic Package | 8 | 0.025 | MRX | ||
M8.118A | Mini Small Outline Plastic Package | 8 | 0.025 | MQV | ||
M8.118A | Mini Small Outline Plastic Package | 8 | 0.025 | MQW | ||
M8.118A | Mini Small Outline Plastic Package | 8 | 0.025 | MQY | ||
M8.118A | Mini Small Outline Plastic Package | 8 | 0.025 | MRC | ||
M8.118A | Mini Small Outline Plastic Package | 10 | 0.026 | MRF | ||
M8.118A | Mini Small Outline Plastic Package | 8 | 0.025 | MQH | ||
M8.118A | Mini Small Outline Plastic Package | 8 | 0.025 | MQJ | ||
M8.118A | Mini Small Outline Plastic Package | 8 | 0.025 | MQU | ||
M8.118A | Mini Small Outline Plastic Package | 8 | 0.025 | MQP | ||
M8.118B | Mini Small Outline Plastic Package | 8 | 0.025 | MRS | ||
M8.118B | Mini Small Outline Plastic Package | 8 | 0.025 | MRT | ||
M8.118B | Mini Small Outline Plastic Package | 8 | 0.025 | MRZ | ||
M8.118B | Mini Small Outline Plastic Package | 10 | 0.026 | MRG | ||
NA | Mini Small Outline Plastic Package | 8 | 0.025 | MRD | ||
NA | Mini Small Outline Plastic Package | 8 | MRH | |||
NA | Mini Small Outline Plastic Package | 8 | 0.025 | MRL |
Package Code | Feature | Pin Count | Weight (g) | Previous Code | 封装规格 | Terminal Material (Base) |
---|---|---|---|---|---|---|
M10.118B | Exposed Pad Mini Small Outline Plastic Package | 10 | 0.025 | MQZ | ||
MDP0050 | Exposed Pad Mini Small Outline Plastic Package | 8 | 0.025 | MQD | ||
MDP0050 | Exposed Pad Mini Small Outline Plastic Package | 8 | 0.025 | MQX | ||
MDP0050 | Exposed Pad Mini Small Outline Plastic Package | 10 | 0.026 | MQE |
Package Code | Feature | Pin Count | Weight (g) | Previous Code | 封装规格 | Terminal Material (Base) |
---|---|---|---|---|---|---|
L15.15X15 | Module | 15 | 2.38 | YGD | ||
L21.15X15 | Module | 21 | 2.13 | YGF | ||
L22.4.5X7.5 | Module | 22 | 0.1982 | YGP | ||
L23.15X15 | Module | 23 | 1.37 | YGE | ||
L23.6.5X9 | Module | 23 | 0.3321 | YGN | ||
L26.17X17 | Module | 26 | 5.9843 | YGJ | ||
Y22.15X15 | Module | 22 | 2.325 | YGG | ||
Y22.19X13 | Module | 22 | 3.25127 | YGQ | ||
Y32.17.2X11.45 | Module | 32 | 1.331 | YGK | ||
Y32.17.2X11.45 | Module | 32 | 1.2561 | YGH | ||
Y40.17X19 | Module | 40 | 3.25127 | YGM | ||
Y40.17X19 | Module | 40 | 3.25127 | YVW | ||
Y41.17X19 | Module | 41 | 3.25127 | YGR | ||
Y41.17X19 | Module | 41 | 3.25127 | YGS | ||
Y58.18X23 | Module | 58 | 10.3973 | YGL | ||
Y83.12X11 | Module | 83 | YGT |
Package Code | Feature | Pin Count | Weight (g) | Previous Code | 封装规格 | Terminal Material (Base) |
---|---|---|---|---|---|---|
E48.6 | 48 | EMM | ||||
L56.8X8 | 56 | LGG | ||||
M24.433 | 24 | 2.37 | MME | |||
Q160.28X28 | 160 | 5.6 | QKE | |||
Q160.28X28 | 160 | QKG | ||||
Q160.28X28 | 160 | 5.6 | QKP | |||
Z5.067A | 5 | 1.58 | ZFB | |||
Z5.067B | 5 | 1.98 | ZFA |
Package Code | Feature | Pin Count | Weight (g) | Previous Code | 封装规格 | Terminal Material (Base) |
---|---|---|---|---|---|---|
L10.3X2.6 | Optical Dual Flat No Lead Plastic Package | 10 | LPM | |||
L10.4X3A | Optical Dual Flat No Lead Plastic Package | 10 | LQX | |||
L10.4X3A | Optical Dual Flat No Lead Plastic Package | 10 | LQZ | |||
L4.1.5X1.3 | Optical Dual Flat No Lead Plastic Package | 4 | 0.0027 | LPK | ||
L4.2.00X1.25 | Optical Dual Flat No Lead Plastic Package | 4 | LCP | |||
L4.2.00X1.25 | Optical Dual Flat No Lead Plastic Package | 4 | LFW | |||
L4.2.00X1.25 | Optical Dual Flat No Lead Plastic Package | 4 | 0.1207 | LPH | ||
L5.2X2.1 | Optical Dual Flat No Lead Plastic Package | 5 | 0.007 | LPE | ||
L6.1.65X1.65 | Optical Dual Flat No Lead Plastic Package | 6 | LRL | |||
L6.2X2.1 | Optical Dual Flat No Lead Plastic Package | 6 | 0.00715 | LEW | ||
L6.2X2.1 | Optical Dual Flat No Lead Plastic Package | 6 | 0.00715 | LKI | ||
L6.2X2.1 | Optical Dual Flat No Lead Plastic Package | 6 | 0.00715 | LPG | ||
L6.2X2.1 | Optical Dual Flat No Lead Plastic Package | 6 | 0.00715 | LPQ | ||
L6.2X2.1 | Optical Dual Flat No Lead Plastic Package | 6 | 0.00715 | LPU | ||
L6.2X2.1 | Optical Dual Flat No Lead Plastic Package | 6 | 0.00715 | LPT | ||
L6.2X2.1 | Optical Dual Flat No Lead Plastic Package | 6 | 0.00715 | LPX | ||
L6.2X2.1 | Optical Dual Flat No Lead Plastic Package | 6 | 0.00715 | LRD | ||
L8.2.1X2.0 | Optical Dual Flat No Lead Plastic Package | 8 | 0.00715 | LAI | ||
L8.2.1X2.0 | Optical Dual Flat No Lead Plastic Package | 8 | 0.00715 | LEY | ||
L8.2.1X2.0 | Optical Dual Flat No Lead Plastic Package | 8 | 0.00715 | LPL | ||
L8.2.1X2.0 | Optical Dual Flat No Lead Plastic Package | 8 | 0.00715 | LPP | ||
L8.2.1X2.0 | Optical Dual Flat No Lead Plastic Package | 8 | 0.00715 | LQR | ||
L8.2.40X4 | Optical Dual Flat No Lead Plastic Package | 8 | 0.018 | LPS |
Package Code | Feature | Pin Count | Weight (g) | Previous Code | 封装规格 | Terminal Material (Base) |
---|---|---|---|---|---|---|
V256.17X17C | Plastic Ball Grid Array | 256 | 0.809 | VFD | ||
V356.27X27 | Plastic Ball Grid Array | 356 | 2.61 | VHC | ||
V356.27X27 | Plastic Ball Grid Array | 356 | 2.61 | VPA | ||
V356.27X27B | Plastic Ball Grid Array | 356 | 2.61 | VPD | ||
V356.27X27B | Plastic Ball Grid Array | 356 | 2.61 | VPB | ||
V416.27X27 | Plastic Ball Grid Array | 416 | 2.28 | VPG |
Package Code | Feature | Pin Count | Weight (g) | Previous Code | 封装规格 | Terminal Material (Base) |
---|---|---|---|---|---|---|
E14.3 | Dual-In-Line Plastic Package | 14 | 0.97 | EAL | ||
E14.3 | Dual-In-Line Plastic Package | 14 | 0.97 | EAM | ||
E14.3 | Dual-In-Line Plastic Package | 14 | 0.97 | EFG | ||
E14.3 | Dual-In-Line Plastic Package | 14 | 0.97 | EFH | ||
E14.3 | Dual-In-Line Plastic Package | 14 | 0.97 | EDN | ||
E14.3 | Dual-In-Line Plastic Package | 14 | 0.97 | EUE | ||
E14.3 | Dual-In-Line Plastic Package | 14 | 0.97 | EUM | ||
E16.3 | Dual-In-Line Plastic Package | 16 | 1 | EAP | ||
E16.3 | Dual-In-Line Plastic Package | 16 | 1 | EAU | ||
E16.3 | Dual-In-Line Plastic Package | 16 | 1 | EAQ | ||
E16.3 | Dual-In-Line Plastic Package | 16 | 1 | EDP | ||
E16.3 | Dual-In-Line Plastic Package | 16 | 1 | EEJ | ||
E16.3 | Dual-In-Line Plastic Package | 16 | 1 | EFR | ||
E16.3 | Dual-In-Line Plastic Package | 16 | 1 | EFJ | ||
E16.3 | Dual-In-Line Plastic Package | 16 | 1 | EFX | ||
E16.3 | Dual-In-Line Plastic Package | 16 | 1 | EUP | ||
E16.3 | Dual-In-Line Plastic Package | 16 | 1 | EAN | ||
E18.3 | Dual-In-Line Plastic Package | 18 | 1.23 | EFT | ||
E18.3 | Dual-In-Line Plastic Package | 18 | 1.23 | EFS | ||
E20.3 | Dual-In-Line Plastic Package | 20 | 1.5 | EBA | ||
E20.3 | Dual-In-Line Plastic Package | 20 | 1.5 | EAD | ||
E20.3 | Dual-In-Line Plastic Package | 20 | 1.5 | EFV | ||
E20.3 | Dual-In-Line Plastic Package | 20 | 1.5 | EDS | ||
E20.3 | Dual-In-Line Plastic Package | 20 | 1.5 | EUN | ||
E20.3 | Dual-In-Line Plastic Package | 20 | 1.5 | EUF | ||
E22.4 | Dual-In-Line Plastic Package | 22 | 2.24 | EGM | ||
E22.4 | Dual-In-Line Plastic Package | 22 | 2.24 | EGN | ||
E24.3 | Dual-In-Line Plastic Package | 24 | 1.8 | EAE | ||
E24.3 | Dual-In-Line Plastic Package | 24 | 1.8 | EAB | ||
E24.3 | Dual-In-Line Plastic Package | 24 | 1.8 | EDU | ||
E24.3 | Dual-In-Line Plastic Package | 24 | 1.8 | EFD | ||
E24.6 | Dual-In-Line Plastic Package | 24 | 3.77 | EPF | ||
E24.6 | Dual-In-Line Plastic Package | 24 | 3.77 | EPH | ||
E24.6 | Dual-In-Line Plastic Package | 24 | 3.77 | EPK | ||
E24.6 | Dual-In-Line Plastic Package | 24 | 3.77 | EPP | ||
E24.6 | Dual-In-Line Plastic Package | 24 | 3.77 | EPJ | ||
E28.6 | Dual-In-Line Plastic Package | 28 | 4.39 | EKP | ||
E28.6 | Dual-In-Line Plastic Package | 28 | 4.39 | EKT | ||
E28.6 | Dual-In-Line Plastic Package | 28 | 4.39 | EML | ||
E28.6 | Dual-In-Line Plastic Package | 28 | 4.39 | EKW | ||
E28.6 | Dual-In-Line Plastic Package | 28 | 4.39 | EPB | ||
E28.6 | Dual-In-Line Plastic Package | 28 | 4.39 | EPD | ||
E28.6 | Dual-In-Line Plastic Package | 28 | 4.39 | EPL | ||
E28.6 | Dual-In-Line Plastic Package | 28 | 4.39 | EPV | ||
E28.6 | Dual-In-Line Plastic Package | 28 | 4.39 | EPM | ||
E28.6 | Dual-In-Line Plastic Package | 28 | 4.39 | EQC | ||
E28.6 | Dual-In-Line Plastic Package | 28 | 4.39 | EQU | ||
E28.6 | Dual-In-Line Plastic Package | 28 | 4.39 | EQV | ||
E28.6 | Dual-In-Line Plastic Package | 28 | 4.39 | EQS | ||
E28.6 | Dual-In-Line Plastic Package | 28 | 4.39 | EQW | ||
E28.6 | Dual-In-Line Plastic Package | 28 | 4.39 | EQX | ||
E40.6 | Dual-In-Line Plastic Package | 40 | 6.22 | ELH | ||
E40.6 | Dual-In-Line Plastic Package | 40 | 6.22 | ELQ | ||
E40.6 | Dual-In-Line Plastic Package | 40 | 6.22 | ELJ | ||
E40.6 | Dual-In-Line Plastic Package | 40 | 6.22 | ELR | ||
E40.6 | Dual-In-Line Plastic Package | 40 | 6.22 | EPN | ||
E40.6 | Dual-In-Line Plastic Package | 40 | 6.22 | EPC | ||
E40.6 | Dual-In-Line Plastic Package | 40 | 6.22 | ENQ | ||
E8.3 | Dual-In-Line Plastic Package | 8 | 0.54 | EUQ | ||
E8.3 | Dual-In-Line Plastic Package | 8 | 0.54 | EAJ | ||
E8.3 | Dual-In-Line Plastic Package | 8 | 0.54 | EAW | ||
E8.3 | Dual-In-Line Plastic Package | 8 | 0.54 | EDK | ||
E8.3 | Dual-In-Line Plastic Package | 8 | 0.54 | EDL | ||
E8.3 | Dual-In-Line Plastic Package | 8 | 0.54 | ETE | ||
E8.3 | Dual-In-Line Plastic Package | 8 | 0.54 | EUL | ||
MDP0031 | Dual-In-Line Plastic Package | 8 | 0.54 | EAX | ||
MDP0031 | Dual-In-Line Plastic Package | 8 | 0.54 | EAC | ||
MDP0031 | Dual-In-Line Plastic Package | 8 | 0.54 | EBB | ||
MDP0031 | Dual-In-Line Plastic Package | 8 | 0.54 | EBC | ||
MDP0031 | Dual-In-Line Plastic Package | 8 | 0.54 | EBD | ||
MDP0031 | Dual-In-Line Plastic Package | 8 | 0.54 | EBG | ||
MDP0031 | Dual-In-Line Plastic Package | 8 | 0.54 | EBF | ||
MDP0031 | Dual-In-Line Plastic Package | 8 | 0.54 | EBH | ||
MDP0031 | Dual-In-Line Plastic Package | 16 | 1 | EBN | ||
MDP0031 | Dual-In-Line Plastic Package | 20 | 1.5 | EBX | ||
MDP0031 | Dual-In-Line Plastic Package | 8 | 0.54 | ECD | ||
MDP0031 | Dual-In-Line Plastic Package | 8 | 0.54 | EUC | ||
MDP0031 | Dual-In-Line Plastic Package | 8 | 0.54 | EUD | ||
MDP0031 | Dual-In-Line Plastic Package | 8 | 0.54 | EUB | ||
MDP0031 | Dual-In-Line Plastic Package | 8 | 0.54 | EUJ | ||
NA | Dual-In-Line Plastic Package | 16 | 1 | ETN | ||
NA | Dual-In-Line Plastic Package | 18 | 1.23 | ETW | ||
NA | Dual-In-Line Plastic Package | 18 | 1.23 | ETV | ||
NA | Dual-In-Line Plastic Package | 24 | 3.77 | ETZ | ||
NA | Dual-In-Line Plastic Package | 20 | 1.5 | ETX | ||
NA | Dual-In-Line Plastic Package | 32 | EWC | |||
NA | Dual-In-Line Plastic Package | 18 | 1.23 | EUH | ||
NA | Dual-In-Line Plastic Package | 18 | 1.23 | ETS | ||
NA | Dual-In-Line Plastic Package | 14 | EUA | |||
NA | Dual-In-Line Plastic Package | 14 | 0.97 | ETK | ||
NA | Dual-In-Line Plastic Package | 28 | 4.39 | EQF | ||
NA | Dual-In-Line Plastic Package | 24 | 3.77 | EQE | ||
NA | Dual-In-Line Plastic Package | 28 | 4.39 | EQG | ||
NA | Dual-In-Line Plastic Package | 28 | 4.39 | EQH | ||
NA | Dual-In-Line Plastic Package | 28 | 4.39 | EQJ | ||
NA | Dual-In-Line Plastic Package | 28 | 4.39 | EQM | ||
NA | Dual-In-Line Plastic Package | 28 | 4.39 | EQN | ||
NA | Dual-In-Line Plastic Package | 28 | 4.39 | EQP | ||
NA | Dual-In-Line Plastic Package | 8 | 0.54 | ETC | ||
NA | Dual-In-Line Plastic Package | 8 | 0.54 | ETA | ||
NA | Dual-In-Line Plastic Package | 28 | 4.39 | EQR | ||
NA | Dual-In-Line Plastic Package | 8 | 0.54 | ETD | ||
NA | Dual-In-Line Plastic Package | 8 | 0.54 | ETF |
Package Code | Feature | Pin Count | Weight (g) | Previous Code | 封装规格 | Terminal Material (Base) |
---|---|---|---|---|---|---|
N20.35 | Plastic Leaded Chip Carrier Package | 20 | 0.74 | NAA | ||
N20.35 | Plastic Leaded Chip Carrier Package | 20 | 0.74 | NAB | ||
N20.35 | Plastic Leaded Chip Carrier Package | 20 | 0.74 | NAC | ||
N20.35 | Plastic Leaded Chip Carrier Package | 20 | 0.74 | NAE | ||
N28.45 | Plastic Leaded Chip Carrier Package | 28 | 1.16 | NDC | ||
N28.45 | Plastic Leaded Chip Carrier Package | 28 | NDJ | |||
N28.45 | Plastic Leaded Chip Carrier Package | 28 | 1.16 | NDL | ||
N28.45 | Plastic Leaded Chip Carrier Package | 28 | 1.16 | NDM | ||
N28.45 | Plastic Leaded Chip Carrier Package | 28 | 1.16 | NDT | ||
N28.45 | Plastic Leaded Chip Carrier Package | 28 | 1.16 | NDQ | ||
N28.45 | Plastic Leaded Chip Carrier Package | 28 | 1.16 | NDU | ||
N28.45 | Plastic Leaded Chip Carrier Package | 28 | 1.16 | NDE | ||
N28.45 | Plastic Leaded Chip Carrier Package | 28 | 1.16 | NDG | ||
N28.45 | Plastic Leaded Chip Carrier Package | 28 | NDK | |||
N28.45 | Plastic Leaded Chip Carrier Package | 28 | 1.16 | NDR | ||
N28.45 | Plastic Leaded Chip Carrier Package | 28 | 1.16 | NQV | ||
N28.45 | Plastic Leaded Chip Carrier Package | 28 | 1.16 | NDH | ||
N32.45X55 | Plastic Leaded Chip Carrier Package | 32 | 1.39 | NRM | ||
N32.45X55 | Plastic Leaded Chip Carrier Package | 32 | 1.39 | NRN | ||
N32.45X55 | Plastic Leaded Chip Carrier Package | 32 | 1.39 | NRQ | ||
N32.45X55 | Plastic Leaded Chip Carrier Package | 32 | 1.39 | NRT | ||
N32.45X55 | Plastic Leaded Chip Carrier Package | 32 | 1.39 | NRU | ||
N32.45X55 | Plastic Leaded Chip Carrier Package | 32 | 1.39 | NRE | ||
N32.45X55 | Plastic Leaded Chip Carrier Package | 32 | 1.39 | NRA | ||
N32.45X55 | Plastic Leaded Chip Carrier Package | 32 | 1.39 | NRI | ||
N32.45X55 | Plastic Leaded Chip Carrier Package | 32 | 1.39 | NRK | ||
N32.45X55 | Plastic Leaded Chip Carrier Package | 32 | 1.39 | NRP | ||
N32.45X55 | Plastic Leaded Chip Carrier Package | 32 | 1.39 | NRR | ||
N32.45X55 | Plastic Leaded Chip Carrier Package | 32 | 1.39 | NRS | ||
N32.45X55 | Plastic Leaded Chip Carrier Package | 32 | 1.39 | NRV | ||
N32.45X55 | Plastic Leaded Chip Carrier Package | 32 | 1.39 | NRW | ||
N32.45X55 | Plastic Leaded Chip Carrier Package | 32 | 1.39 | NRZ | ||
N32.45X55 | Plastic Leaded Chip Carrier Package | 32 | 1.39 | NRC | ||
N32.45X55 | Plastic Leaded Chip Carrier Package | 32 | 1.39 | NRL | ||
N44.65 | Plastic Leaded Chip Carrier Package | 44 | 2.31 | NGH | ||
N44.65 | Plastic Leaded Chip Carrier Package | 44 | 2.31 | NGA | ||
N44.65 | Plastic Leaded Chip Carrier Package | 44 | 2.31 | NHD | ||
N44.65 | Plastic Leaded Chip Carrier Package | 44 | 2.31 | NGD | ||
N44.65 | Plastic Leaded Chip Carrier Package | 44 | 2.31 | NGQ | ||
N44.65 | Plastic Leaded Chip Carrier Package | 44 | 2.31 | NHB | ||
N44.65 | Plastic Leaded Chip Carrier Package | 44 | 2.31 | NHK | ||
N44.65 | Plastic Leaded Chip Carrier Package | 44 | 2.31 | NHM | ||
N44.65 | Plastic Leaded Chip Carrier Package | 44 | 2.31 | NHL | ||
N44.65 | Plastic Leaded Chip Carrier Package | 44 | 2.31 | NHN | ||
N44.65 | Plastic Leaded Chip Carrier Package | 44 | 2.31 | NHP | ||
N44.65 | Plastic Leaded Chip Carrier Package | 44 | 2.31 | NHQ | ||
N68.95 | Plastic Leaded Chip Carrier Package | 68 | 5 | NKC | ||
N68.95 | Plastic Leaded Chip Carrier Package | 68 | 5 | NKE | ||
N68.95 | Plastic Leaded Chip Carrier Package | 68 | 5 | NKJ | ||
N84.1.15 | Plastic Leaded Chip Carrier Package | 84 | 7.1 | NNF | ||
N84.1.15 | Plastic Leaded Chip Carrier Package | 84 | 7.1 | NNA | ||
N84.1.15 | Plastic Leaded Chip Carrier Package | 84 | 7.1 | NNS | ||
N84.1.15 | Plastic Leaded Chip Carrier Package | 84 | 7.1 | NNJ | ||
N84.1.15 | Plastic Leaded Chip Carrier Package | 84 | 7.1 | NNK | ||
NA | Plastic Leaded Chip Carrier Package | 68 | 5.31078 | NKU | ||
NA | Plastic Leaded Chip Carrier Package | 32 | NRG | |||
NA | Plastic Leaded Chip Carrier Package | 32 | NRF | |||
NA | Plastic Leaded Chip Carrier Package | 32 | 1.39 | NRD | ||
NA | Plastic Leaded Chip Carrier Package | 32 | NRH | |||
NA | Plastic Leaded Chip Carrier Package | 32 | NRJ |
Package Code | Feature | Pin Count | Weight (g) | Previous Code | 封装规格 | Terminal Material (Base) |
---|---|---|---|---|---|---|
ADT001 | Plastic Quad Flatpack | 208 | 5.426 | QLF | ||
ADT001 | Plastic Quad Flatpack | 100 | 1.695 | QHX | ||
ADT001 | Plastic Quad Flatpack | 100 | 1.695 | QHY | ||
ADT001 | Plastic Quad Flatpack | 160 | 5.252 | QKV | ||
ADT001 | Plastic Quad Flatpack | 128 | 1.772 | QRK | ||
ADT001 | Plastic Quad Flatpack | 256 | 5.9 | QQB | ||
ADT001 | Plastic Quad Flatpack | 128 | 1.772 | QRM | ||
Q128.14X20G | Plastic Quad Flatpack | 128 | 1.5883 | QRS |
Package Code | Feature | Pin Count | Weight (g) | Previous Code | 封装规格 | Terminal Material (Base) |
---|---|---|---|---|---|---|
ADT001 | Heat Spreader Plastic Quad Flatpack | 128 | 1.772 | QRN | ||
Q128.14X20H | Heat Spreader Plastic Quad Flatpack | 128 | 1.772 | QRL | ||
Q208.28X28D | Heat Spreader Plastic Quad Flatpack | 208 | 5.426 | QLE | ||
Q208.28X28E | Heat Spreader Plastic Quad Flatpack | 208 | 6.7498 | QLH |
Package Code | Feature | Pin Count | Weight (g) | Previous Code | 封装规格 | Terminal Material (Base) |
---|---|---|---|---|---|---|
ADT001 | Quad Flat No Lead Plastic Package | 48 | 0.14 | LZA | ||
C69.5X5 | Quad Flat No Lead Plastic Package | 69 | CAA | |||
C69.5X5A | Quad Flat No Lead Plastic Package | 69 | CAB | |||
C69.5X5B | Quad Flat No Lead Plastic Package | 69 | CAC | |||
L12.4X4 | Quad Flat No Lead Plastic Package | 12 | 0.043 | LAF | ||
L12.4X4 | Quad Flat No Lead Plastic Package | 12 | 0.043 | LAG | ||
L12.4X4 | Quad Flat No Lead Plastic Package | 12 | 0.043 | LRP | ||
L14.3.5X3.5 | Quad Flat No Lead Plastic Package | 14 | 0.0321 | LCD | ||
L15.3.5X3.5 | Quad Flat No Lead Plastic Package | 15 | 0.0321 | LKQ | ||
L16.3X3 | Quad Flat No Lead Plastic Package | 16 | 0.024 | LGY | ||
L16.3X3 | Quad Flat No Lead Plastic Package | 16 | 0.024 | LGU | ||
L16.3X3 | Quad Flat No Lead Plastic Package | 16 | 0.024 | LHS | ||
L16.3X3 | Quad Flat No Lead Plastic Package | 16 | 0.024 | LJT | ||
L16.3X3B | Quad Flat No Lead Plastic Package | 16 | 0.024 | LFX | ||
L16.3X3B | Quad Flat No Lead Plastic Package | 16 | 0.024 | LBX | ||
L16.3X3B | Quad Flat No Lead Plastic Package | 16 | 0.024 | LHH | ||
L16.3X3B | Quad Flat No Lead Plastic Package | 16 | 0.027 | LRT | ||
L16.3X3B | Quad Flat No Lead Plastic Package | 16 | 0.027 | LYA | ||
L16.3X3B | Quad Flat No Lead Plastic Package | 16 | 0.024 | LYM | ||
L16.3X3B | Quad Flat No Lead Plastic Package | 16 | 0.027 | LYF | ||
L16.3X3B | Quad Flat No Lead Plastic Package | 16 | 0.024 | LYT | ||
L16.3X3E | Quad Flat No Lead Plastic Package | 16 | 0.024 | LVN | ||
L16.4X4 | Quad Flat No Lead Plastic Package | 16 | 0.043 | LDA | ||
L16.4X4 | Quad Flat No Lead Plastic Package | 16 | 0.043 | LDI | ||
L16.4X4 | Quad Flat No Lead Plastic Package | 16 | 0.043 | LXV | ||
L16.4X4 | Quad Flat No Lead Plastic Package | 16 | 0.043 | LJV | ||
L16.4X4 | Quad Flat No Lead Plastic Package | 16 | 0.043 | LDP | ||
L16.4X4A | Quad Flat No Lead Plastic Package | 16 | 0.043 | LEU | ||
L16.4X4A | Quad Flat No Lead Plastic Package | 16 | 0.043 | LJC | ||
L16.4X4D | Quad Flat No Lead Plastic Package | 16 | 0.043 | LAP | ||
L16.4X4E | Quad Flat No Lead Plastic Package | 16 | 0.043 | LXP | ||
L16.4X4E | Quad Flat No Lead Plastic Package | 16 | 0.043 | LEG | ||
L16.4X4E | Quad Flat No Lead Plastic Package | 16 | 0.043 | LEK | ||
L16.4X4E | Quad Flat No Lead Plastic Package | 16 | 0.043 | LFH | ||
L16.4X4H | Quad Flat No Lead Plastic Package | 16 | 0.043 | LDX | ||
L16.5X5 | Quad Flat No Lead Plastic Package | 16 | 0.065 | LAA | ||
L16.5X5 | Quad Flat No Lead Plastic Package | 16 | 0.065 | LAL | ||
L16.5X5 | Quad Flat No Lead Plastic Package | 16 | 0.065 | LKD | ||
L16.5X5B | Quad Flat No Lead Plastic Package | 16 | 0.068 | LAD | ||
L16.5X5B | Quad Flat No Lead Plastic Package | 16 | 0.068 | LAH | ||
L16.5X5B | Quad Flat No Lead Plastic Package | 16 | 0.068 | LFJ | ||
L16.5X5B | Quad Flat No Lead Plastic Package | 16 | 0.068 | LAQ | ||
L16.5X5B | Quad Flat No Lead Plastic Package | 16 | 0.068 | LKE | ||
L16.5X5B | Quad Flat No Lead Plastic Package | 16 | 0.068 | LJW | ||
L16.5X5B | Quad Flat No Lead Plastic Package | 16 | 0.068 | LXK | ||
L16.5X5C | Quad Flat No Lead Plastic Package | 16 | 0.068 | LEM | ||
L20.3X4 | Quad Flat No Lead Plastic Package | 20 | 0.0325 | LMT | ||
L20.3X4 | Quad Flat No Lead Plastic Package | 20 | 0.0325 | LBO | ||
L20.3X4 | Quad Flat No Lead Plastic Package | 20 | 0.0325 | LVI | ||
L20.3X4 | Quad Flat No Lead Plastic Package | 20 | 0.0325 | LZP | ||
L20.3X4 | Quad Flat No Lead Plastic Package | 20 | 0.0325 | LVH | ||
L20.3X4 | Quad Flat No Lead Plastic Package | 20 | 0.0325 | LZV | ||
L20.4X4 | Quad Flat No Lead Plastic Package | 20 | 0.043 | LBE | ||
L20.4X4 | Quad Flat No Lead Plastic Package | 20 | 0.043 | LGT | ||
L20.4X4 | Quad Flat No Lead Plastic Package | 20 | 0.043 | LHA | ||
L20.4X4 | Quad Flat No Lead Plastic Package | 20 | 0.043 | LCC | ||
L20.4X4 | Quad Flat No Lead Plastic Package | 20 | 0.043 | LJN | ||
L20.4X4C | Quad Flat No Lead Plastic Package | 20 | 0.044 | LCF | ||
L20.4X4C | Quad Flat No Lead Plastic Package | 20 | 0.044 | LCB | ||
L20.4X4C | Quad Flat No Lead Plastic Package | 20 | 0.044 | LCT | ||
L20.4X4C | Quad Flat No Lead Plastic Package | 20 | 0.044 | LCJ | ||
L20.4X4C | Quad Flat No Lead Plastic Package | 20 | 0.044 | LLM | ||
L20.4X4C | Quad Flat No Lead Plastic Package | 20 | 0.044 | LFM | ||
L20.4X4H | Quad Flat No Lead Plastic Package | 20 | 0.044 | LXT | ||
L20.4X4J | Quad Flat No Lead Plastic Package | 20 | 0.044 | LEA | ||
L20.5X5 | Quad Flat No Lead Plastic Package | 20 | 0.069 | LDQ | ||
L20.5X5 | Quad Flat No Lead Plastic Package | 20 | 0.069 | LDC | ||
L20.5X5 | Quad Flat No Lead Plastic Package | 20 | 0.069 | LED | ||
L20.5X5 | Quad Flat No Lead Plastic Package | 20 | 0.069 | LJX | ||
L20.5X5C | Quad Flat No Lead Plastic Package | 20 | 0.069 | LEC | ||
L20.5X5C | Quad Flat No Lead Plastic Package | 20 | 0.069 | LEF | ||
L20.6X6 | Quad Flat No Lead Plastic Package | 20 | 0.097 | LAC | ||
L20.6X6 | Quad Flat No Lead Plastic Package | 20 | 0.097 | LAJ | ||
L20.6X6 | Quad Flat No Lead Plastic Package | 20 | 0.097 | LXL | ||