The µPD720201 is a USB host controller LSI compatible with the USB 3.0 and xHCI (eXtensible Host Controller Interface) 1.0 specifications. The system bus is compatible with the PCIe Gen2 specification.The controller provides four USB ports with LS (low-Speed) / FS (full-Speed) / HS (high-Speed) / SS (SuperSpeed) support.


The µPD720201 comes in a 68-pin QFN package and has the following improvements over previous products.

 

  • Reduced power consumption in low-power mode to 4.5 mW, a reduction of 90 percent compared with Renesas Electronics' existing products
  • Improvements to the data transfer processing circuit provide an increase in the effective data write speed of more than 40 percent from existing products
  • Firmware download function eliminates the need for external serial flash ROM

Specifications

  • System I/F: PCIe Gen2 x 1 Lane
  • USB ports: 4 ports (SS/HS/FS/LS)
  • Comply spec to: PCIe 2.0 Base Spec
                              USB3.0 rev1.0 (USB-IF certified: Test ID = 380000050)
                              Intel xHCI rev 1.0
  • VDD: 1.05V, 3.3V
  • Clock: 24MHz Xtal clock input
  • Package: 68 pin QFN (8x8mm, 0.4mm ball pitch)
  • Ta: 0~85°C (μPD720201K8-701-BAC-A)
    Ta:-40~85°C (μPD720201K8-711-BAC-A)

 

Internal Block Diagram

 

Application

  • Desktop and Laptop computers, Tablet, Server
  • PCI Express Card / Express Card
  • Digital TV, Set-Top-Box, BD Player/Recorder
  • Media Player, Digital Audio systems
  • Projector, Multi Function Printer
  • Storage, Router, NAS, etc

 

Order Information

Order Name Package Ta
μPD720201K8-701-BAC-A 68-pin QFN (8 × 8mm) Lead-free product 0~85°C
μPD720201K8-711-BAC-A 68-pin QFN (8 × 8mm) Lead-free product -40~85°C

Below you will find information to support the development of your application.

 

Resources for Software and Hardware

Title Description
My Renesas Create a My Renesas account to use our tool download services, receive e-newsletter/update notifications, and take advantage of our other services.
e-learning Information for studying and learning about microcontrollers and microprocessors.
FAQ Frequently asked questions and useful hints for development.
Forum A forum and community site to share technical information, questions and opinions with others who use Renesas products.
Video Watch videos related to this product.