Display Drivers
Main Solutions
The RL78/G13 microcontrollers balance the industry's lowest level of consumption current (CPU: 66 μA/MHz, standby (STOP): 230 nA) and a high performance of 41 DMIPS (32 MHz). They have an on-chip oscillator, data flash, A/D converter, and more. Built-in safety features (function that detects illegal operation of hardware) enable support for the household appliance safety standard (IEC/UL 60730). These microcontrollers can be used in a wide variety of applications from home and consumer appliances to industrial equipment.
Main Solutions
Key Features
- CPU Core
- RL78 core
- Program Flash
- 1 to 4 KB
- SRAM
- 128 to 512 bytes (Non parity)
- Max. Frequency
- 20 MHz@2.7 to 5.5 V / 5 MHz@2.0 to 5.5 V
- High-speed internal oscillator
- 20 MHz +/- 2 %
- Low-speed internal oscillator(for WDT)
- 15 KHz +/- 15 %
- Key interrupt
- 6
- Power source pins
- VDD/VSS (no REGC pin)
- Safety functions
- WDT (no window function),TRAP instruction
- On-chip debug function
- Provided
- Voltage
- 2.0* to 5.5 V (Flash memory rewritable voltage 4.5 to 5.5 V)
- Operating ambient temperature
- Ta = -40 to 85 ℃
Pin-Memory size Lineup
Program Flash
SRAM
512KB 32KB |
●*3*4 | ●*3*4 | ●*3*4 | ●*3*4 | ●*3*4 | ●*3*4 | ●*3*4 | ●*3*4 | ●*3*4 | ●*3*4 | ●*3*4 | ●*3*4 | |||||||
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
384KB 24KB |
●*4 | ●*4 | ●*4 | ●*4 | ●*4 | ●*4 | ●*4 | ●*4 | ●*4 | ●*4 | ●*4 | ●*4 | |||||||
256KB 20KB |
●*2 | ●*2 | ●*2 | ●*2 | ●*2 | ●*2 | ●*2 | ●*2 | ●*2 | ●*2 | ●*2 | ●*2*4 | |||||||
192KB 16KB |
● | ● | ● | ● | ● | ● | ● | ● | ● | ● | ● | ● | ●*4 | ||||||
128KB 12KB |
● | ● | ● | ● | ● | ● | ● | ● | ● | ● | ● | ● | ● | ● | ● | ||||
96KB 8KB |
● | ● | ● | ● | ● | ● | ● | ● | ● | ● | ● | ● | ● | ● | ● | ||||
64KB 4KB |
●*1 | ●*1 | ●*1 | ●*1 | ●*1 | ●*1 | ●*1 | ●*1 | ●*1 | ●*1 | ●*1 | ●*1 | ●*1 | ●*1 | |||||
48KB 3KB |
● | ● | ● | ● | ● | ● | ● | ● | ● | ● | ● | ● | ● | ● | |||||
32KB 2KB |
● | ● | ● | ● | ● | ● | ● | ● | ● | ● | ● | ● | ● | ● | |||||
16KB 2KB |
● | ● | ● | ●● | ● | ● | ● | ● | ● | ● | |||||||||
16KB 1.5KB |
● | ● | |||||||||||||||||
12KB 1KB |
● | ● | ● | ||||||||||||||||
8KB 768B |
● | ● | ● | ||||||||||||||||
4KB 512B |
● | ● | ● | ||||||||||||||||
2KB 256B |
● | ||||||||||||||||||
Pins Package |
20 LSSOP |
24 HWQFN |
25 WFLGA |
30 LSSOP |
32 HWQFN |
36 WFLGA |
40 HWQFN |
44 LQFP |
48 LFQFP |
48 HWQFN |
52 LQFP |
64 LQFP |
64 LFQFP |
64 VFBGA |
80 LQFP |
80 LFQFP |
100 LQFP |
100 LFQFP |
128 LFQFP |
*1 : 3KB available when the self-programing function is used.
*2 : 19KB available when the self-programing function is used.
*3 : 31KB available when the self-programing function is used.
*4 : -40 to 105℃ products do not exist.
Featured Products
Videos

Evaluation Platforms, Reference Designs and Tools
Evaluation Board
Renesas Starter Kit for RL78/G13
User-friendly introductory and evaluation tool for the RL78/G13 microcontroller.
Hardware Development Tools
E1 On-Chip Debugging Emulator
The E1 provides a wide range of support for Renesas microcontrollers at low cost.
IECUBE In-circuit Emulators
Comprehensive break functions, trace functions useful for analyzing illegal operations, time measurement functions for measuring maximum/minimum/average program execution times.
Hardware Development Tools
E1 On-Chip Debugging Emulator
The E1 provides a wide range of support for Renesas microcontrollers at low cost.
IECUBE In-circuit Emulators
Comprehensive break functions, trace functions useful for analyzing illegal operations, time measurement functions for measuring maximum/minimum/average program execution times.
Selection Guides/Brochures, White Papers, Featured Tools
Brouchres
RL78 Microcontroller Brochure
User-friendly introductory and evaluation tool for the RL78/G13 microcontroller.
Featured Tools
RL78 Web Simulator
User-friendly introductory and evaluation tool for the RL78/G13 microcontroller.
White Papers
Below you will find information to support the development of your application.
You can find an explanation of orderable part numbers here.
Resources for Software and Hardware
Title | Description |
---|---|
My Renesas | Create a My Renesas account to use our tool download services, receive e-newsletter/update notifications, and take advantage of our other services. |
e-learning | Information for studying and learning about microcontrollers and microprocessors. |
FAQ | Frequently asked questions and useful hints for development. |
Forum | A forum and community site to share technical information, questions and opinions with others who use Renesas products. |
Video | Watch videos related to this product. |
Software Design Support
Title | Description |
---|---|
CS+ | An integrated development environment that can be used for coding, assembling/compiling, and simulation. (Also included with Renesas Starter Kits.) |
e2 studio | Renesas eclipse embedded studio, known as e² studio, is a complete development and debug environment based on the popular Eclipse CDT project. |
E1 | A standard Renesas on-chip debugging emulator that enables users to carry out ample debugging for real development at low cost. (Also included with starter kits.) |
Software Design Support
Title | Description |
---|---|
CS+ | An integrated development environment that can be used for coding, assembling/compiling, and simulation. (Also included with Renesas Starter Kits.) |
e2 studio | Renesas eclipse embedded studio, known as e² studio, is a complete development and debug environment based on the popular Eclipse CDT project. |
E1 | A standard Renesas on-chip debugging emulator that enables users to carry out ample debugging for real development at low cost. (Also included with starter kits.) |
Disclaimer:
The information contained herein has been provided by a member of Renesas Partners. This information is provided on the Renesas website provided for convenience and informational purposes only. Renesas is not responsible for the contents of this page or any changes or updates to the information posted on this page. Certain links provided herein permit you to leave this site and enter non-Renesas sites. These linked sites are not under control of Renesas. Renesas is not responsible for the contents of any linked site or any changes or updates to such sites. These links are provided for convenience and informational purposes only. The inclusion of any link does not imply endorsement by Renesas of any linked site.
Renesas's Publication of information regarding third-party products or services does not constitute an endorsement regarding the suitability of such products or services or a warranty, representation or endorsement of such products or services either alone or in combination with any of Renesas's product or service.