AE-CLOUD2 - 全球LTE物聯網連結範例
LTE IoT includes the very latest cellular technologies Cat-M1 and Cat-NB1 (NB-IOT), both are ideal for connecting IoT devices and sensors to 4G LTE cellular networks globally. AE-CLOUD2 enables connection of those IoT devices to cloud service providers with minimum effort.
Kit Contents
- S5D9 MCU Board
- 802.11 b/g/n Wi-Fi Board
- LTE CAT M1 and NB1 Cellular Arduino Shield
- Cellular Antenna
- GPS Antenna
- 1 Ethernet cable
- 2 x A male to Micro B 1 ft USB cables
System Requirements
- AE-CLOUD2 can be used with the Synergy Enterprise Cloud Toolbox Demo or the Medium One IoT Prototyping Sandbox.
Cloud Application Projects
- Amazon Web Services Application Project
- Microsoft Azure Application Project
- Google Cloud Platform Application Project
Useful Links
- Cellular Carrier Setting Tips
- Synergy Enterprise Cloud Toolbox Demo
- Medium One IoT Prototyping Sandbox
- Creating Cellular IoT Applications Using the AE-CLOUD2 Kit White Paper
- Cellular Provisioning Video
Features
The Renesas Synergy™ AE-CLOUD2 enables rapid evaluation, prototyping and development of global LTE IoT cloud connected applications using the Synergy Platform. Using the AE-CLOUD2 kit developers can easily connect IoT sensor devices to major cloud services globally using the most effective cellular IoT protocols today — Cat-M1 and Cat-NB1. It features the S5D9 MCU Group, the superset of the S5 MCU series. AE-CLOUD2 includes a variety of sensors such as lighting, microphone, temperature, humidity, pressure, air quality, geomagnetic, accelerometer, and gyroscope.
LTE IoT Cellular Technologies
AE-CLOUD2 can be used anywhere in the world as it has support for Cat-M1, Cat-NB1, 2G/EGPRS, as well as GPS. The kit complies with global regulatory certifications for FCC, CE, RoHs, WEEE and Japan MIC. The AE-CLOUD2 kit has been designed to work with CAT-M and NB-IoT Networks. Users should check that these networks are supported by cellular providers in their region and have the ability to configure the modem to establish a connection to an available regional network through a local cellular provider.
Cloud Services
The AE-CLOUD2 kit can be used to connect to any cloud provider. To get started in 10 minutes or less, the Synergy Enterprise Cloud Toolbox Demo provides a quick and easy way to connect to cloud services from Amazon Web Services, Microsoft Azure, or Google Cloud Platform. After using the demo, the Renesas Cloud Application Projects (see links below) can be used to transition projects to active development.
For those wanting to get started right away with a cellular IoT design, the Medium One IoT Prototyping Sandbox provides a quick way to get any IoT prototyping project started immediatelly. After prototyping is completed, designs can be easily moved to the Medium One production environment.
Target Device
可订购工具信息
可订购部件编号 | 生产状态 | 厂商 | 建议单工具价格 |
SPQ
|
描述 | 分销商库存 | 分销商 | 分销商采购 | Buy Direct |
---|---|---|---|---|---|---|---|---|---|
YSAECLOUD2 | Mass Production | Renesas | call | 1 | 1 | Future Electronics | - | ||
13 | RS Components | ||||||||
5 | element14 APAC |
注意事项 :分销商价格可能会与所述预算价格有所不同。本网站上的定价与供货信息由瑞萨电子授权分销商提供的信息而定,如有更改恕不另行通知。通过在本页面上选择一位分销商,您将会从瑞萨电子网站跳转至分销商网站来完成购买。分销商的运营完全独立于瑞萨电子,有其自身的销售条款和条件。对于分销商与最终客户之间的交易,瑞萨电子不承担任何明示或暗示的陈述与担保责任。