ISL43410

Low-Voltage, Single Supply, DPDT High Performance Analog Switch

Product Status: Mass Production

OVERVIEW

The Intersil ISL43410 is a precision, bidirectional, analog switch configured as a double pole/double throw (DPDT) switch. The ISL43410 is designed to operate from a single +2V to +12V supply. It is equipped with an inhibit pin to simultaneously open all signal paths.

ON-resistance is 115Ω with a +5V supply, 45Ω with a +12V supply, and 190Ω with a +3V supply. Each switch can handle rail-to-rail analog signals. The off-leakage current is only 3nA at +25°C or 5nA at +85°C. All digital inputs have 0.8V to 2.4V logic thresholds ensuring TTL/CMOS logic compatibility when using a single +5V supply. Some of the smallest packages are available, alleviating board space limitations, and making Intersil's newest line of low-voltage switches an ideal solution.

The ISL43410 is a DPDT, which is perfect for use in 2-to-1 multiplexer applications.

KEY FEATURES

  • Fully Specified at 3V, 5V, and 12V Supplies for 10% Tolerances
  • ON-Resistance (rON), VS = 5V 100Ω
  • rON Matching Between Channels <2Ω
  • Low Charge Injection 3pC (Max)
  • Single Supply Operation +2V to +12V
  • Low Power Consumption (PD) <3µW
  • Low Off Leakage Current 5nA
  • Fast Switching Action (VS = 5V)
  • tON 60ns
  • tOFF 30ns
  • Guaranteed Break-Before-Make
  • TTL, CMOS Compatible
  • Available in 10 Ld MSOP and 16 Ld QFN Packages
  • Pb-Free Available (RoHS Compliant)

BLOCK DIAGRAM

 Block Diagram

PARAMETRICS

Parameters
ISL43410
Basic Information
生产状态
Mass Production
器件/通道数量
4
开关或MUX
Switch/MUX
配置
2 x 2:1
开关类型
DPDT
RDS (ON)
45 Ω
泄漏
1 nA
源电容 (pf)
4
IS
0.1 nA
VCC (单) (最小值) (V)
2
VCC (单) (最大值) (V)
12
资质级别
Standard
TON (ns)
25
TOFF (ns)
24
电荷注入 (pC)
3
漏电容
12 pF
供电电压Vcc范围 (V)
+2 to +12
CAN 采样
YES
温度范围
-40 to +85

Action Needed